(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rough Guide Pins - Threaded

Rough Guide Pins - Threaded

Pin-shaped Basic Guides compatible with various shapes of workpieces.

  • inCAD Components
Rough Guide Pins- Sphere, Tapped:Related Image
Reference: tan15°≈0.267 tan30°≈0.577
tan45°=1 tan60°≈1.732
[ ! ]* When D=6, Ø2.0
When D=20 and 25, Ø5.0
・Materials
Mounting PartType[ M ]Material[ S ]Surface Treatment
SphereTaper RTapered
ThreadedRGPNRGPRNRGPTN1045 Carbon SteelElectroless Nickel Plating
RGPNSRGPRNSRGPTNS304 Stainless Steel-

Specifications

Part Number-L-E-A
RGPN10
RGPTNS12
-
-
40
40

-

E10

-

A5
■Spherical Type
Part NumberL
1mm Increment
M2 (Coarse)
TypeD
Threaded
RGPN
RGPNS
1020~1005
1221~1006
1526~1008
2028~10010
2531~10010
■Taper R Type
Part NumberL
1mm Increment
M2 (Coarse)R
TypeD
Threaded
RGPRN
RGPRNS
1026~10052
1232~10062
1540~10082
2047~100103
2557~100103
[ ! ]L-Mx2≥(Dx1.85)-(Rx2.75)-1
■Taper Type
Part NumberL
1mm Increment
E
0.5mm Increment
A
1° Increment
M2 (Coarse)
TypeD
Threaded
RGPTN
RGPTNS
1020~1005.0≤E
E≤L-7
1~455
126
158
2010
2510
[ ! ]D-2EtanA≥1.0 (Tip diameter Ø1.0 or more)

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
RGPN10-[20-100/1]
RGPN12-[21-100/1]
RGPN15-[26-100/1]
RGPN20-[28-100/1]
RGPN25-[31-100/1]
RGPNS10-[20-100/1]
RGPNS12-[21-100/1]
RGPNS15-[26-100/1]
RGPNS20-[28-100/1]
RGPNS25-[31-100/1]
RGPRN10-[26-100/1]
RGPRN12-[32-100/1]
RGPRN15-[40-100/1]
RGPRN20-[47-100/1]
RGPRN25-[57-100/1]
RGPRNS10-[26-100/1]
RGPRNS12-[32-100/1]
RGPRNS15-[40-100/1]
RGPRNS20-[47-100/1]
RGPRNS25-[57-100/1]
RGPTN10-[20-100/1]-E[5-93/0.5]-A[1-45/1]
RGPTN12-[20-100/1]-E[5-93/0.5]-A[1-45/1]
RGPTN15-[20-100/1]-E[5-93/0.5]-A[1-45/1]
RGPTN20-[20-100/1]-E[5-93/0.5]-A[1-45/1]
RGPTN25-[20-100/1]-E[5-93/0.5]-A[1-45/1]
RGPTNS10-[20-100/1]-E[5-93/0.5]-A[1-45/1]
RGPTNS12-[20-100/1]-E[5-93/0.5]-A[1-45/1]
RGPTNS15-[20-100/1]-E[5-93/0.5]-A[1-45/1]
RGPTNS20-[20-100/1]-E[5-93/0.5]-A[1-45/1]
RGPTNS25-[20-100/1]-E[5-93/0.5]-A[1-45/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTip shape Material Shaft diameter D
(φ)
A
(mm)
E
(mm)
Length L
(mm)
1 Piece(s)

9 Days or more

10Spherical1045 Carbon Steel10--20 ~ 100
1 Piece(s)

9 Days or more

10Spherical1045 Carbon Steel12--21 ~ 100
1 Piece(s)

9 Days or more

10Spherical1045 Carbon Steel15--26 ~ 100
1 Piece(s)

9 Days or more

10Spherical1045 Carbon Steel20--28 ~ 100
1 Piece(s)

9 Days or more

10Spherical1045 Carbon Steel25--31 ~ 100
1 Piece(s)

9 Days or more

10Spherical304 Stainless Steel10--20 ~ 100
1 Piece(s)

9 Days or more

10Spherical304 Stainless Steel12--21 ~ 100
1 Piece(s)

9 Days or more

10Spherical304 Stainless Steel15--26 ~ 100
1 Piece(s)

9 Days or more

10Spherical304 Stainless Steel20--28 ~ 100
1 Piece(s)

9 Days or more

10Spherical304 Stainless Steel25--31 ~ 100
1 Piece(s)

9 Days or more

10Taper R1045 Carbon Steel10--26 ~ 100
1 Piece(s)

9 Days or more

10Taper R1045 Carbon Steel12--32 ~ 100
1 Piece(s)

9 Days or more

10Taper R1045 Carbon Steel15--40 ~ 100
1 Piece(s)

9 Days or more

10Taper R1045 Carbon Steel20--47 ~ 100
1 Piece(s)

9 Days or more

10Taper R1045 Carbon Steel25--57 ~ 100
1 Piece(s)

9 Days or more

10Taper R304 Stainless Steel10--26 ~ 100
1 Piece(s)

9 Days or more

10Taper R304 Stainless Steel12--32 ~ 100
1 Piece(s)

9 Days or more

10Taper R304 Stainless Steel15--40 ~ 100
1 Piece(s)

9 Days or more

10Taper R304 Stainless Steel20--47 ~ 100
1 Piece(s)

9 Days or more

10Taper R304 Stainless Steel25--57 ~ 100
1 Piece(s)

9 Days or more

10Tapered1045 Carbon Steel101 ~ 455 ~ 9320 ~ 100
1 Piece(s)

9 Days or more

10Tapered1045 Carbon Steel121 ~ 455 ~ 9320 ~ 100
1 Piece(s)

9 Days or more

10Tapered1045 Carbon Steel151 ~ 455 ~ 9320 ~ 100
1 Piece(s)

9 Days or more

10Tapered1045 Carbon Steel201 ~ 455 ~ 9320 ~ 100
1 Piece(s)

9 Days or more

10Tapered1045 Carbon Steel251 ~ 455 ~ 9320 ~ 100
1 Piece(s)

9 Days or more

10Tapered304 Stainless Steel101 ~ 455 ~ 9320 ~ 100
1 Piece(s)

9 Days or more

10Tapered304 Stainless Steel121 ~ 455 ~ 9320 ~ 100
1 Piece(s)

9 Days or more

10Tapered304 Stainless Steel151 ~ 455 ~ 9320 ~ 100
1 Piece(s)

9 Days or more

10Tapered304 Stainless Steel201 ~ 455 ~ 9320 ~ 100
1 Piece(s)

9 Days or more

10Tapered304 Stainless Steel251 ~ 455 ~ 9320 ~ 100

Loading...

  1. 1

More Information

■Features: Pin-shaped guides that can be used for various workpieces. Tip shapes and mounting parts are selectable.
 

Basic Information

Mounting Section Threads

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.