(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Support Pins - Tapped, Flat

Support Pins - Tapped, Flat
  • Degreasing
  • Spec Change
  • Lead Time Reduction

This can be used for horizontal / vertical positioning on high locations.

  • inCAD Components
Support Pins- Flat, Round, Flat, Threaded:Related Image
[ ! ]The range of L dimension should be within 0.02 for same orders.
* When D8, L dimension 15 or less is Mx1.2.
・Materials
[ M ]Material[ S ]Surface Treatment[ H ]HardnessFlatTip Set Screw Type
TappedTapped
①1045 Carbon SteelBlack Oxide-STPBB-
②1045 Carbon SteelHard Chrome PlatingPlating Hardness :750 HV min.STPBR-
③1045 Carbon SteelBlack OxideTreated Hardness: 45 ~ 50HRCSTPBHB-
④1045 Carbon SteelHard Chrome PlatingTreated Hardness: 45 ~ 50HRC
Plating Hardness :750 HV min.
STPBHR-
⑤304 Stainless Steel--STPBSUSPFBSU
⑥440C or 420 Stainless Steel-Treated Hardness: 50 ~ 55HRCSTPBC-

Specifications

Part Number-L-P-B 
STPBB10
SPFBSU12
-
-
L20.03
L30.01

-

P6

-

B5
(Flat)
(Tip Set Screw)
◆Tapped
Recommended Tightening Torque (Reference)
M (Coarse)Tightening Torque
N • cm
M3  98
M4  225
M5  461
M6  784
M8 1911
M10 3783
M12 6605
M1616366
M2032928
* The tightening torque (ref. value) for hardened products is strength class 8.8. (See technical data on MISUMI 2019 catalog P.4015). Not applicable when using locking agents or spring washers.
■Flat
Part NumberL
0.01mm Increment
M (Coarse)W
TypeD
Tapped
STPBB
STPBR
STPBHB
STPBHR
STPBSU
STPBC
610.00~50.00M358
8M578
1020.00~80.00M588
12M51010
15M81310
20M81710
■Tip Set Screw
Part NumberL
0.01mm Increment
P SelectionB
0.5mm Increment
WAM2 (Coarse)N (Coarse)
TypeD
Tapped
SPFBSU
1230.00~80.0064.0~6.0101010M5M3
1540.00~80.0085.0~10.0131015M8M4
2045.00~80.0010 125.0~15.0171020M8M4
2550.00~80.0012 165.0~19.0201224M10M4
3065.00~80.0016 205.0~23.0241828M16M4

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SPFBSU12-L[30-80/0.01]-P6-B[4-6/0.5]
SPFBSU15-L[40-80/0.01]-P8-B[5-10/0.5]
SPFBSU20-L[45-80/0.01]-P[10,​12]-B[5-15/0.5]
SPFBSU25-L[50-80/0.01]-P[12,​16]-B[5-19/0.5]
SPFBSU30-L[65-80/0.01]-P[16,​20]-B[5-23/0.5]
STPBB6-L[10-50/0.01]
STPBB8-L[10-50/0.01]
STPBB10-L[20-80/0.01]
STPBB12-L[20-80/0.01]
STPBB15-L[20-80/0.01]
STPBB20-L[20-80/0.01]
STPBC6-L[10-50/0.01]
STPBC8-L[10-50/0.01]
STPBC10-L[20-80/0.01]
STPBC12-L[20-80/0.01]
STPBC15-L[20-80/0.01]
STPBC20-L[20-80/0.01]
STPBHB6-L[10-50/0.01]
STPBHB8-L[10-50/0.01]
STPBHB10-L[20-80/0.01]
STPBHB12-L[20-80/0.01]
STPBHB15-L[20-80/0.01]
STPBHB20-L[20-80/0.01]
STPBHR6-L[10-50/0.01]
STPBHR8-L[10-50/0.01]
STPBHR10-L[20-80/0.01]
STPBHR12-L[20-80/0.01]
STPBHR15-L[20-80/0.01]
STPBHR20-L[20-80/0.01]
STPBR6-L[10-50/0.01]
STPBR8-L[10-50/0.01]
STPBR10-L[20-80/0.01]
STPBR12-L[20-80/0.01]
STPBR15-L[20-80/0.01]
STPBR20-L[20-80/0.01]
STPBSU6-L[10-50/0.01]
STPBSU8-L[10-50/0.01]
STPBSU10-L[20-80/0.01]
STPBSU12-L[20-80/0.01]
STPBSU15-L[20-80/0.01]
STPBSU20-L[20-80/0.01]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Finish
(Ø)
Heat Treated Hardness Wrench Flats G
(mm)
B
(mm)
L
(mm)
P
(mm)
1 Piece(s)

12 Days or more

10Stainless SteelNoneNoNone124 ~ 630 ~ 806
1 Piece(s)

12 Days or more

10Stainless SteelNoneNoNone155 ~ 1040 ~ 808
1 Piece(s)

12 Days or more

10Stainless SteelNoneNoNone205 ~ 1545 ~ 8010 ~ 12
1 Piece(s)

12 Days or more

10Stainless SteelNoneNoNone255 ~ 1950 ~ 8012 ~ 16
1 Piece(s)

12 Days or more

10Stainless SteelNoneNoNone305 ~ 2365 ~ 8016 ~ 20
1 Piece(s)

9 Days or more

10SteelBlack Oxide NoNone6-10 ~ 50-
1 Piece(s)

9 Days or more

10SteelBlack Oxide NoNone8-10 ~ 50-
1 Piece(s)

9 Days or more

10SteelBlack Oxide NoNone10-20 ~ 80-
1 Piece(s)

9 Days or more

10SteelBlack Oxide NoNone12-20 ~ 80-
1 Piece(s)

9 Days or more

10SteelBlack Oxide NoNone15-20 ~ 80-
1 Piece(s)

9 Days or more

10SteelBlack Oxide NoNone20-20 ~ 80-
1 Piece(s)

9 Days or more

10Stainless SteelNonePresenceTreated Hardness: 50 ~ 55HRC6-10 ~ 50-
1 Piece(s)

9 Days or more

10Stainless SteelNonePresenceTreated Hardness: 50 ~ 55HRC8-10 ~ 50-
1 Piece(s)

9 Days or more

10Stainless SteelNonePresenceTreated Hardness: 50 ~ 55HRC10-20 ~ 80-
1 Piece(s)

9 Days or more

10Stainless SteelNonePresenceTreated Hardness: 50 ~ 55HRC12-20 ~ 80-
1 Piece(s)

9 Days or more

10Stainless SteelNonePresenceTreated Hardness: 50 ~ 55HRC15-20 ~ 80-
1 Piece(s)

9 Days or more

10Stainless SteelNonePresenceTreated Hardness: 50 ~ 55HRC20-20 ~ 80-
1 Piece(s)

9 Days or more

10SteelBlack Oxide PresenceTreated Hardness: 45 ~ 50HRC6-10 ~ 50-
1 Piece(s)

9 Days or more

10SteelBlack Oxide PresenceTreated Hardness: 45 ~ 50HRC8-10 ~ 50-
1 Piece(s)

9 Days or more

10SteelBlack Oxide PresenceTreated Hardness: 45 ~ 50HRC10-20 ~ 80-
1 Piece(s)

9 Days or more

10SteelBlack Oxide PresenceTreated Hardness: 45 ~ 50HRC12-20 ~ 80-
1 Piece(s)

9 Days or more

10SteelBlack Oxide PresenceTreated Hardness: 45 ~ 50HRC15-20 ~ 80-
1 Piece(s)

9 Days or more

10SteelBlack Oxide PresenceTreated Hardness: 45 ~ 50HRC20-20 ~ 80-
1 Piece(s)

14 Days or more

10SteelHard Chrome PlatingPresenceTreated Hardness: 45 ~ 50HRC, Plating Hardness: 750HV ~6-10 ~ 50-
1 Piece(s)

14 Days or more

10SteelHard Chrome PlatingPresenceTreated Hardness: 45 ~ 50HRC, Plating Hardness: 750HV ~8-10 ~ 50-
1 Piece(s)

14 Days or more

10SteelHard Chrome PlatingPresenceTreated Hardness: 45 ~ 50HRC, Plating Hardness: 750HV ~10-20 ~ 80-
1 Piece(s)

14 Days or more

10SteelHard Chrome PlatingPresenceTreated Hardness: 45 ~ 50HRC, Plating Hardness: 750HV ~12-20 ~ 80-
1 Piece(s)

14 Days or more

10SteelHard Chrome PlatingPresenceTreated Hardness: 45 ~ 50HRC, Plating Hardness: 750HV ~15-20 ~ 80-
1 Piece(s)

14 Days or more

10SteelHard Chrome PlatingPresenceTreated Hardness: 45 ~ 50HRC, Plating Hardness: 750HV ~20-20 ~ 80-
1 Piece(s)

14 Days or more

10SteelHard Chrome PlatingPresencePlating Hardness: 750HV6-10 ~ 50-
1 Piece(s)

14 Days or more

10SteelHard Chrome PlatingPresencePlating Hardness: 750HV8-10 ~ 50-
1 Piece(s)

14 Days or more

10SteelHard Chrome PlatingPresencePlating Hardness: 750HV10-20 ~ 80-
1 Piece(s)

14 Days or more

10SteelHard Chrome PlatingPresencePlating Hardness: 750HV12-20 ~ 80-
1 Piece(s)

14 Days or more

10SteelHard Chrome PlatingPresencePlating Hardness: 750HV15-20 ~ 80-
1 Piece(s)

14 Days or more

10SteelHard Chrome PlatingPresencePlating Hardness: 750HV20-20 ~ 80-
1 Piece(s)

9 Days or more

10Stainless SteelNoneNoNone6-10 ~ 50-
1 Piece(s)

9 Days or more

10Stainless SteelNoneNoNone8-10 ~ 50-
1 Piece(s)

9 Days or more

10Stainless SteelNoneNoNone10-20 ~ 80-
1 Piece(s)

9 Days or more

10Stainless SteelNoneNoNone12-20 ~ 80-
1 Piece(s)

9 Days or more

10Stainless SteelNoneNoNone15-20 ~ 80-
1 Piece(s)

9 Days or more

10Stainless SteelNoneNoNone20-20 ~ 80-

Loading...

  1. 1

Example

Support Pins- Flat, Round, Flat, Threaded:Related Image
 

Basic Information

Type Height adjusting pin Height Tolerance(mm) 0/+0.05 Mounting Method Female Thread
Tip Shape Flat Wrench Flats B(inch) 1

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.