(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Small Head Locating Pins - Round head with flat tip and internally threaded shank. (Part Numbers)

Locating Pins - Small Flat Head, Standard, P/L/B Configurable, D/P Tolerance:Related Image
・Materials
Material
No.
[ M ]Material[ S ]Surface Treatment[ H ]HardnessType
Tapped
O1 Tool Steel Equivalent-Treated Hardness: 60 ~ 63HRCKFFSTA
O1 Tool Steel EquivalentChrome PlatingHardness: 50 ~ 55HRC
Plating Hardness: 750HV ~
GKFFSTA
O1 Tool Steel Equivalent--BKFFSTA
304 Stainless Steel--SKFFSTA
440C or 420 Stainless Steel-Treated Hardness: 50 ~ 55HRCCKFFSTA

Specifications

Part Number-P-L-B
    
Type D Tol. P Tolerance D
KFFSTA G S 10-P8.00-L12-B8.0
■Tolerance Selection
D
or
P
Standard Grade
MPGHS
m6p6g6h7-
4.00
~
6.00
+0.012
+0.004
+0.020
+0.012
-0.004
-0.012
0
- 0.012
0
- 0.01
6.01
~
10.00
+0.015
+0.006
+0.024
+0.015
-0.005
-0.014
0
- 0.015
10.01
~
18.00
+0.018
+0.007
+0.029
+0.018
-0.006
-0.017
0
- 0.018
18.01
~
30.00
+0.021
+0.008
+0.035
+0.022
-0.007
-0.020
0
- 0.021
■Tapped
Part NumberP
0.01mm Increment
L
1mm Increment
B
0.1mm Increment
MC
TypeD ToleranceP ToleranceD
KFFSTA
GKFFSTA
BKFFSTA
SKFFSTA
CKFFSTA
M
P
G
H
S
M
P
G
H
 64.00~6.00 8~174.0~15.0M3 50.5
 6TM2.6 40.5
 86.00~8.0011~216.0~30.0M5 81
 8TM4 61
10 7.00~10.0011~236.0~30.0M5 81
12 7.00~12.0012~246.0~30.0M5 81.5
13 8.00~13.0013~266.0~30.0M8102
1610.00~16.0016~327.0~30.0M8123
2013.00~20.0020~407.0~30.0M8123
[ ! ]Pins with T callout on the D dimension will have one size smaller thread compared to the standard D size. (Example: D= 8T it will have a M4, D=8 standard is M5)
[ ! ]Consult the following page for technical information regarding the maximum torque applicable.  >> P.1566 [ ! ]Please confirm pilot hole depth on >> P.1566. Holes may go through.

Price list

■Tapped
DAvailable Sizes Standard Grade
①O1 Tool Steel Hardened
KFFSTA
②Hard O1 Tool Steel
GKFFSTA
③O1 Tool Steel
BKFFSTA
④304 Stainless Steel
SKFFSTA
⑥Stainless Steel440C
CKFFSTA
 6     
 6T     
 8     
 8T     
10     
12     
13     
16     
20     

Alterations

Locating Pins - Small Flat Head, Standard, P/L/B Configurable, D/P Tolerance:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BKFFSTAGG6-P[4-6/0.01]-L[8-17/1]-B[4-15/0.1]
BKFFSTAGG6T-P[4-6/0.01]-L[8-17/1]-B[4-15/0.1]
BKFFSTAGG8-P[6-8/0.01]-L[11-21/1]-B[6-30/0.1]
BKFFSTAGG8T-P[6-8/0.01]-L[11-21/1]-B[6-30/0.1]
BKFFSTAGG10-P[7-10/0.01]-L[11-23/1]-B[6-30/0.1]
BKFFSTAGG12-P[7-12/0.01]-L[12-24/1]-B[6-30/0.1]
BKFFSTAGG13-P[8-13/0.01]-L[13-26/1]-B[6-30/0.1]
BKFFSTAGG16-P[10-16/0.01]-L[16-32/1]-B[7-30/0.1]
BKFFSTAGG20-P[13-20/0.01]-L[20-40/1]-B[7-30/0.1]
BKFFSTAGH6-P[4-6/0.01]-L[8-17/1]-B[4-15/0.1]
BKFFSTAGH6T-P[4-6/0.01]-L[8-17/1]-B[4-15/0.1]
BKFFSTAGH8-P[6-8/0.01]-L[11-21/1]-B[6-30/0.1]
BKFFSTAGH8T-P[6-8/0.01]-L[11-21/1]-B[6-30/0.1]
BKFFSTAGH10-P[7-10/0.01]-L[11-23/1]-B[6-30/0.1]
BKFFSTAGH12-P[7-12/0.01]-L[12-24/1]-B[6-30/0.1]
BKFFSTAGH13-P[8-13/0.01]-L[13-26/1]-B[6-30/0.1]
BKFFSTAGH16-P[10-16/0.01]-L[16-32/1]-B[7-30/0.1]
BKFFSTAGH20-P[13-20/0.01]-L[20-40/1]-B[7-30/0.1]
BKFFSTAGM6-P[4-6/0.01]-L[8-17/1]-B[4-15/0.1]
BKFFSTAGM6T-P[4-6/0.01]-L[8-17/1]-B[4-15/0.1]
BKFFSTAGM8-P[6-8/0.01]-L[11-21/1]-B[6-30/0.1]
BKFFSTAGM8T-P[6-8/0.01]-L[11-21/1]-B[6-30/0.1]
BKFFSTAGM10-P[7-10/0.01]-L[11-23/1]-B[6-30/0.1]
BKFFSTAGM12-P[7-12/0.01]-L[12-24/1]-B[6-30/0.1]
BKFFSTAGM13-P[8-13/0.01]-L[13-26/1]-B[6-30/0.1]
BKFFSTAGM16-P[10-16/0.01]-L[16-32/1]-B[7-30/0.1]
BKFFSTAGM20-P[13-20/0.01]-L[20-40/1]-B[7-30/0.1]
BKFFSTAGP6-P[4-6/0.01]-L[8-17/1]-B[4-15/0.1]
BKFFSTAGP6T-P[4-6/0.01]-L[8-17/1]-B[4-15/0.1]
BKFFSTAGP8-P[6-8/0.01]-L[11-21/1]-B[6-30/0.1]
BKFFSTAGP8T-P[6-8/0.01]-L[11-21/1]-B[6-30/0.1]
BKFFSTAGP10-P[7-10/0.01]-L[11-23/1]-B[6-30/0.1]
BKFFSTAGP12-P[7-12/0.01]-L[12-24/1]-B[6-30/0.1]
BKFFSTAGP13-P[8-13/0.01]-L[13-26/1]-B[6-30/0.1]
BKFFSTAGP16-P[10-16/0.01]-L[16-32/1]-B[7-30/0.1]
BKFFSTAGP20-P[13-20/0.01]-L[20-40/1]-B[7-30/0.1]
BKFFSTAGS6-P[4-6/0.01]-L[8-17/1]-B[4-15/0.1]
BKFFSTAGS6T-P[4-6/0.01]-L[8-17/1]-B[4-15/0.1]
BKFFSTAGS8-P[6-8/0.01]-L[11-21/1]-B[6-30/0.1]
BKFFSTAGS8T-P[6-8/0.01]-L[11-21/1]-B[6-30/0.1]
BKFFSTAGS10-P[7-10/0.01]-L[11-23/1]-B[6-30/0.1]
BKFFSTAGS12-P[7-12/0.01]-L[12-24/1]-B[6-30/0.1]
BKFFSTAGS13-P[8-13/0.01]-L[13-26/1]-B[6-30/0.1]
BKFFSTAGS16-P[10-16/0.01]-L[16-32/1]-B[7-30/0.1]
BKFFSTAGS20-P[13-20/0.01]-L[20-40/1]-B[7-30/0.1]
BKFFSTAHG6-P[4-6/0.01]-L[8-17/1]-B[4-15/0.1]
BKFFSTAHG6T-P[4-6/0.01]-L[8-17/1]-B[4-15/0.1]
BKFFSTAHG8-P[6-8/0.01]-L[11-21/1]-B[6-30/0.1]
BKFFSTAHG8T-P[6-8/0.01]-L[11-21/1]-B[6-30/0.1]
BKFFSTAHG10-P[7-10/0.01]-L[11-23/1]-B[6-30/0.1]
BKFFSTAHG12-P[7-12/0.01]-L[12-24/1]-B[6-30/0.1]
BKFFSTAHG13-P[8-13/0.01]-L[13-26/1]-B[6-30/0.1]
BKFFSTAHG16-P[10-16/0.01]-L[16-32/1]-B[7-30/0.1]
BKFFSTAHG20-P[13-20/0.01]-L[20-40/1]-B[7-30/0.1]
BKFFSTAHH6-P[4-6/0.01]-L[8-17/1]-B[4-15/0.1]
BKFFSTAHH6T-P[4-6/0.01]-L[8-17/1]-B[4-15/0.1]
BKFFSTAHH8-P[6-8/0.01]-L[11-21/1]-B[6-30/0.1]
BKFFSTAHH8T-P[6-8/0.01]-L[11-21/1]-B[6-30/0.1]
BKFFSTAHH10-P[7-10/0.01]-L[11-23/1]-B[6-30/0.1]
BKFFSTAHH12-P[7-12/0.01]-L[12-24/1]-B[6-30/0.1]
BKFFSTAHH13-P[8-13/0.01]-L[13-26/1]-B[6-30/0.1]
BKFFSTAHH16-P[10-16/0.01]-L[16-32/1]-B[7-30/0.1]
BKFFSTAHH20-P[13-20/0.01]-L[20-40/1]-B[7-30/0.1]
BKFFSTAHM6-P[4-6/0.01]-L[8-17/1]-B[4-15/0.1]
BKFFSTAHM6T-P[4-6/0.01]-L[8-17/1]-B[4-15/0.1]
BKFFSTAHM8-P[6-8/0.01]-L[11-21/1]-B[6-30/0.1]
BKFFSTAHM8T-P[6-8/0.01]-L[11-21/1]-B[6-30/0.1]
BKFFSTAHM10-P[7-10/0.01]-L[11-23/1]-B[6-30/0.1]
BKFFSTAHM12-P[7-12/0.01]-L[12-24/1]-B[6-30/0.1]
BKFFSTAHM13-P[8-13/0.01]-L[13-26/1]-B[6-30/0.1]
BKFFSTAHM16-P[10-16/0.01]-L[16-32/1]-B[7-30/0.1]
BKFFSTAHM20-P[13-20/0.01]-L[20-40/1]-B[7-30/0.1]
BKFFSTAHP6-P[4-6/0.01]-L[8-17/1]-B[4-15/0.1]
BKFFSTAHP6T-P[4-6/0.01]-L[8-17/1]-B[4-15/0.1]
BKFFSTAHP8-P[6-8/0.01]-L[11-21/1]-B[6-30/0.1]
BKFFSTAHP8T-P[6-8/0.01]-L[11-21/1]-B[6-30/0.1]
BKFFSTAHP10-P[7-10/0.01]-L[11-23/1]-B[6-30/0.1]
BKFFSTAHP12-P[7-12/0.01]-L[12-24/1]-B[6-30/0.1]
BKFFSTAHP13-P[8-13/0.01]-L[13-26/1]-B[6-30/0.1]
BKFFSTAHP16-P[10-16/0.01]-L[16-32/1]-B[7-30/0.1]
BKFFSTAHP20-P[13-20/0.01]-L[20-40/1]-B[7-30/0.1]
BKFFSTAHS6-P[4-6/0.01]-L[8-17/1]-B[4-15/0.1]
BKFFSTAHS6T-P[4-6/0.01]-L[8-17/1]-B[4-15/0.1]
BKFFSTAHS8-P[6-8/0.01]-L[11-21/1]-B[6-30/0.1]
BKFFSTAHS8T-P[6-8/0.01]-L[11-21/1]-B[6-30/0.1]
BKFFSTAHS10-P[7-10/0.01]-L[11-23/1]-B[6-30/0.1]
BKFFSTAHS12-P[7-12/0.01]-L[12-24/1]-B[6-30/0.1]
BKFFSTAHS13-P[8-13/0.01]-L[13-26/1]-B[6-30/0.1]
BKFFSTAHS16-P[10-16/0.01]-L[16-32/1]-B[7-30/0.1]
BKFFSTAHS20-P[13-20/0.01]-L[20-40/1]-B[7-30/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Heat Treatment Surface Finish Positioning Side Outer Diameter P
(mm)
Tolerance of Positioning Side Outer Diameter Mounted Side Outer Diameter D
(mm)
Shank Dia. Tolerance Thread Diameter M
(mm)
Mounting Section Length L
(mm)
Positioning Part Length B
(mm)
1 Piece(s)

7 Days or more

10[Steel] O1 Tool SteelNo[None] No4 ~ 6g66g638 ~ 174 ~ 15
1 Piece(s)

9 Days or more

10[Steel] O1 Tool SteelNo[None] No4 ~ 6g66Tg62.68 ~ 174 ~ 15
1 Piece(s)

7 Days or more

10[Steel] O1 Tool SteelNo[None] No6 ~ 8g68g6511 ~ 216 ~ 30
1 Piece(s)

7 Days or more

10[Steel] O1 Tool SteelNo[None] No6 ~ 8g68Tg6411 ~ 216 ~ 30
1 Piece(s)

7 Days or more

10[Steel] O1 Tool SteelNo[None] No7 ~ 10g610g6-11 ~ 236 ~ 30
1 Piece(s)

7 Days or more

10[Steel] O1 Tool SteelNo[None] No7 ~ 12g612g6-12 ~ 246 ~ 30
1 Piece(s)

7 Days or more

10[Steel] O1 Tool SteelNo[None] No8 ~ 13g613g6-13 ~ 266 ~ 30
1 Piece(s)

7 Days or more

10[Steel] O1 Tool SteelNo[None] No10 ~ 16g616g6-16 ~ 327 ~ 30
1 Piece(s)

7 Days or more

10[Steel] O1 Tool SteelNo[None] No13 ~ 20g620g6-20 ~ 407 ~ 30
1 Piece(s)

7 Days or more

10[Steel] O1 Tool SteelNo[None] No4 ~ 6h76g638 ~ 174 ~ 15
1 Piece(s)

9 Days or more

10[Steel] O1 Tool SteelNo[None] No4 ~ 6h76Tg62.68 ~ 174 ~ 15
1 Piece(s)

7 Days or more

10[Steel] O1 Tool SteelNo[None] No6 ~ 8h78g6511 ~ 216 ~ 30
1 Piece(s)

7 Days or more

10[Steel] O1 Tool SteelNo[None] No6 ~ 8h78Tg6411 ~ 216 ~ 30
1 Piece(s)

7 Days or more

10[Steel] O1 Tool SteelNo[None] No7 ~ 10h710g6-11 ~ 236 ~ 30
1 Piece(s)

7 Days or more

10[Steel] O1 Tool SteelNo[None] No7 ~ 12h712g6-12 ~ 246 ~ 30
1 Piece(s)

7 Days or more

10[Steel] O1 Tool SteelNo[None] No8 ~ 13h713g6-13 ~ 266 ~ 30
1 Piece(s)

7 Days or more

10[Steel] O1 Tool SteelNo[None] No10 ~ 16h716g6-16 ~ 327 ~ 30
1 Piece(s)

7 Days or more

10[Steel] O1 Tool SteelNo[None] No13 ~ 20h720g6-20 ~ 407 ~ 30
1 Piece(s)

7 Days or more

10[Steel] O1 Tool SteelNo[None] No4 ~ 6m66g638 ~ 174 ~ 15
1 Piece(s)

9 Days or more

10[Steel] O1 Tool SteelNo[None] No4 ~ 6m66Tg62.68 ~ 174 ~ 15
1 Piece(s)

7 Days or more

10[Steel] O1 Tool SteelNo[None] No6 ~ 8m68g6511 ~ 216 ~ 30
1 Piece(s)

7 Days or more

10[Steel] O1 Tool SteelNo[None] No6 ~ 8m68Tg6411 ~ 216 ~ 30
1 Piece(s)

7 Days or more

10[Steel] O1 Tool SteelNo[None] No7 ~ 10m610g6-11 ~ 236 ~ 30
1 Piece(s)

7 Days or more

10[Steel] O1 Tool SteelNo[None] No7 ~ 12m612g6-12 ~ 246 ~ 30
1 Piece(s)

7 Days or more

10[Steel] O1 Tool SteelNo[None] No8 ~ 13m613g6-13 ~ 266 ~ 30
1 Piece(s)

7 Days or more

10[Steel] O1 Tool SteelNo[None] No10 ~ 16m616g6-16 ~ 327 ~ 30
1 Piece(s)

7 Days or more

10[Steel] O1 Tool SteelNo[None] No13 ~ 20m620g6-20 ~ 407 ~ 30
1 Piece(s)

7 Days or more

10[Steel] O1 Tool SteelNo[None] No4 ~ 6p66g638 ~ 174 ~ 15
1 Piece(s)

9 Days or more

10[Steel] O1 Tool SteelNo[None] No4 ~ 6p66Tg62.68 ~ 174 ~ 15
1 Piece(s)

7 Days or more

10[Steel] O1 Tool SteelNo[None] No6 ~ 8p68g6511 ~ 216 ~ 30
1 Piece(s)

7 Days or more

10[Steel] O1 Tool SteelNo[None] No6 ~ 8p68Tg6411 ~ 216 ~ 30
1 Piece(s)

7 Days or more

10[Steel] O1 Tool SteelNo[None] No7 ~ 10p610g6-11 ~ 236 ~ 30
1 Piece(s)

7 Days or more

10[Steel] O1 Tool SteelNo[None] No7 ~ 12p612g6-12 ~ 246 ~ 30
1 Piece(s)

7 Days or more

10[Steel] O1 Tool SteelNo[None] No8 ~ 13p613g6-13 ~ 266 ~ 30
1 Piece(s)

7 Days or more

10[Steel] O1 Tool SteelNo[None] No10 ~ 16p616g6-16 ~ 327 ~ 30
1 Piece(s)

7 Days or more

10[Steel] O1 Tool SteelNo[None] No13 ~ 20p620g6-20 ~ 407 ~ 30
1 Piece(s)

7 Days or more

10[Steel] O1 Tool SteelNo[None] No4 ~ 60/-0.016g638 ~ 174 ~ 15
1 Piece(s)

9 Days or more

10[Steel] O1 Tool SteelNo[None] No4 ~ 60/-0.016Tg62.68 ~ 174 ~ 15
1 Piece(s)

7 Days or more

10[Steel] O1 Tool SteelNo[None] No6 ~ 80/-0.018g6511 ~ 216 ~ 30
1 Piece(s)

7 Days or more

10[Steel] O1 Tool SteelNo[None] No6 ~ 80/-0.018Tg6411 ~ 216 ~ 30
1 Piece(s)

7 Days or more

10[Steel] O1 Tool SteelNo[None] No7 ~ 100/-0.0110g6-11 ~ 236 ~ 30
1 Piece(s)

7 Days or more

10[Steel] O1 Tool SteelNo[None] No7 ~ 120/-0.0112g6-12 ~ 246 ~ 30
1 Piece(s)

7 Days or more

10[Steel] O1 Tool SteelNo[None] No8 ~ 130/-0.0113g6-13 ~ 266 ~ 30
1 Piece(s)

7 Days or more

10[Steel] O1 Tool SteelNo[None] No10 ~ 160/-0.0116g6-16 ~ 327 ~ 30
1 Piece(s)

7 Days or more

10[Steel] O1 Tool SteelNo[None] No13 ~ 200/-0.0120g6-20 ~ 407 ~ 30
1 Piece(s)

7 Days or more

10[Steel] O1 Tool SteelNo[None] No4 ~ 6g66h738 ~ 174 ~ 15
1 Piece(s)

9 Days or more

10[Steel] O1 Tool SteelNo[None] No4 ~ 6g66Th72.68 ~ 174 ~ 15
1 Piece(s)

7 Days or more

10[Steel] O1 Tool SteelNo[None] No6 ~ 8g68h7511 ~ 216 ~ 30
1 Piece(s)

7 Days or more

10[Steel] O1 Tool SteelNo[None] No6 ~ 8g68Th7411 ~ 216 ~ 30
1 Piece(s)

7 Days or more

10[Steel] O1 Tool SteelNo[None] No7 ~ 10g610h7-11 ~ 236 ~ 30
1 Piece(s)

7 Days or more

10[Steel] O1 Tool SteelNo[None] No7 ~ 12g612h7-12 ~ 246 ~ 30
1 Piece(s)

7 Days or more

10[Steel] O1 Tool SteelNo[None] No8 ~ 13g613h7-13 ~ 266 ~ 30
1 Piece(s)

7 Days or more

10[Steel] O1 Tool SteelNo[None] No10 ~ 16g616h7-16 ~ 327 ~ 30
1 Piece(s)

7 Days or more

10[Steel] O1 Tool SteelNo[None] No13 ~ 20g620h7-20 ~ 407 ~ 30
1 Piece(s)

7 Days or more

10[Steel] O1 Tool SteelNo[None] No4 ~ 6h76h738 ~ 174 ~ 15
1 Piece(s)

9 Days or more

10[Steel] O1 Tool SteelNo[None] No4 ~ 6h76Th72.68 ~ 174 ~ 15
1 Piece(s)

7 Days or more

10[Steel] O1 Tool SteelNo[None] No6 ~ 8h78h7511 ~ 216 ~ 30
1 Piece(s)

7 Days or more

10[Steel] O1 Tool SteelNo[None] No6 ~ 8h78Th7411 ~ 216 ~ 30
1 Piece(s)

7 Days or more

10[Steel] O1 Tool SteelNo[None] No7 ~ 10h710h7-11 ~ 236 ~ 30
1 Piece(s)

7 Days or more

10[Steel] O1 Tool SteelNo[None] No7 ~ 12h712h7-12 ~ 246 ~ 30
1 Piece(s)

7 Days or more

10[Steel] O1 Tool SteelNo[None] No8 ~ 13h713h7-13 ~ 266 ~ 30
1 Piece(s)

7 Days or more

10[Steel] O1 Tool SteelNo[None] No10 ~ 16h716h7-16 ~ 327 ~ 30
1 Piece(s)

7 Days or more

10[Steel] O1 Tool SteelNo[None] No13 ~ 20h720h7-20 ~ 407 ~ 30
1 Piece(s)

7 Days or more

10[Steel] O1 Tool SteelNo[None] No4 ~ 6m66h738 ~ 174 ~ 15
1 Piece(s)

9 Days or more

10[Steel] O1 Tool SteelNo[None] No4 ~ 6m66Th72.68 ~ 174 ~ 15
1 Piece(s)

7 Days or more

10[Steel] O1 Tool SteelNo[None] No6 ~ 8m68h7511 ~ 216 ~ 30
1 Piece(s)

7 Days or more

10[Steel] O1 Tool SteelNo[None] No6 ~ 8m68Th7411 ~ 216 ~ 30
1 Piece(s)

7 Days or more

10[Steel] O1 Tool SteelNo[None] No7 ~ 10m610h7-11 ~ 236 ~ 30
1 Piece(s)

7 Days or more

10[Steel] O1 Tool SteelNo[None] No7 ~ 12m612h7-12 ~ 246 ~ 30
1 Piece(s)

7 Days or more

10[Steel] O1 Tool SteelNo[None] No8 ~ 13m613h7-13 ~ 266 ~ 30
1 Piece(s)

7 Days or more

10[Steel] O1 Tool SteelNo[None] No10 ~ 16m616h7-16 ~ 327 ~ 30
1 Piece(s)

7 Days or more

10[Steel] O1 Tool SteelNo[None] No13 ~ 20m620h7-20 ~ 407 ~ 30
1 Piece(s)

7 Days or more

10[Steel] O1 Tool SteelNo[None] No4 ~ 6p66h738 ~ 174 ~ 15
1 Piece(s)

9 Days or more

10[Steel] O1 Tool SteelNo[None] No4 ~ 6p66Th72.68 ~ 174 ~ 15
1 Piece(s)

7 Days or more

10[Steel] O1 Tool SteelNo[None] No6 ~ 8p68h7511 ~ 216 ~ 30
1 Piece(s)

7 Days or more

10[Steel] O1 Tool SteelNo[None] No6 ~ 8p68Th7411 ~ 216 ~ 30
1 Piece(s)

7 Days or more

10[Steel] O1 Tool SteelNo[None] No7 ~ 10p610h7-11 ~ 236 ~ 30
1 Piece(s)

7 Days or more

10[Steel] O1 Tool SteelNo[None] No7 ~ 12p612h7-12 ~ 246 ~ 30
1 Piece(s)

7 Days or more

10[Steel] O1 Tool SteelNo[None] No8 ~ 13p613h7-13 ~ 266 ~ 30
1 Piece(s)

7 Days or more

10[Steel] O1 Tool SteelNo[None] No10 ~ 16p616h7-16 ~ 327 ~ 30
1 Piece(s)

7 Days or more

10[Steel] O1 Tool SteelNo[None] No13 ~ 20p620h7-20 ~ 407 ~ 30
1 Piece(s)

7 Days or more

10[Steel] O1 Tool SteelNo[None] No4 ~ 60/-0.016h738 ~ 174 ~ 15
1 Piece(s)

9 Days or more

10[Steel] O1 Tool SteelNo[None] No4 ~ 60/-0.016Th72.68 ~ 174 ~ 15
1 Piece(s)

7 Days or more

10[Steel] O1 Tool SteelNo[None] No6 ~ 80/-0.018h7511 ~ 216 ~ 30
1 Piece(s)

7 Days or more

10[Steel] O1 Tool SteelNo[None] No6 ~ 80/-0.018Th7411 ~ 216 ~ 30
1 Piece(s)

7 Days or more

10[Steel] O1 Tool SteelNo[None] No7 ~ 100/-0.0110h7-11 ~ 236 ~ 30
1 Piece(s)

7 Days or more

10[Steel] O1 Tool SteelNo[None] No7 ~ 120/-0.0112h7-12 ~ 246 ~ 30
1 Piece(s)

7 Days or more

10[Steel] O1 Tool SteelNo[None] No8 ~ 130/-0.0113h7-13 ~ 266 ~ 30
1 Piece(s)

7 Days or more

10[Steel] O1 Tool SteelNo[None] No10 ~ 160/-0.0116h7-16 ~ 327 ~ 30
1 Piece(s)

7 Days or more

10[Steel] O1 Tool SteelNo[None] No13 ~ 200/-0.0120h7-20 ~ 407 ~ 30

Loading...

Support Information

Characteristics of locating pins in other forms

Product NameFeatureCatalog
Small Diameter Locating PinsLocating Pins with Ø4 or less diameter suitable for small works.Click here
Locating Pins for Height AdjustingLocating Pins with short head for thin PC boards.Click here
Nonmagnetic Locating PinsNonmagnetic Aluminum locating pins suitable for environments where magnetism must be avoided. Click here
Plastic Locating PinsPlastic Locating Pins prevent work damages.Click here
Height Adjusting PinsLocating Pins suitable for locating in vertical direction.Click here
Support PinsPins for use in higher position to avoid interferences.Click here
 

Basic Information

Basic Shape Small Head Head Shape Round Head Tip Shape Flat
Drive No Shank Style Female Thread

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.