(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Shoulder Locating Pins - Round or diamond shaped head with straight shank.

Shoulder Locating Pins - Round or diamond shaped head with straight shank.

Nonmagnetic (Aluminum) locating pins. Usable without magnetic effects to surroundings.

  • inCAD Components
位置決めピン 大頭テーパ -非磁性タイプ- 圧入:Related Image
・Materials
[ M ]Material[ S ]Surface TreatmentTip ShapeType
Press Fit
2017 Aluminum AlloyClear AnodizeRoundAFPMA
DiamondAFPMD

Specifications

Part Number-P-L-B
AFPMA6-P8.50-L6-B3.0
■Press Fit
Part NumberP
0.01mm Increment
L
1mm Increment
B
0.1mm Increment
Cm(W)Compliance with Standard
TypeDd Tolerance m6AFPMAAFPMD
AFPMA
AFPMD
[ ! ]Diamond Shape is applicable when D≥2.
1+0.008
+0.002
1.50~2.502, 31.0~5.00.10.5-0-
2+0.008
+0.002
2.50~4.002~61.0~10.00.511.20
3+0.008
+0.002
3.50~6.003~61.0~10.00.521.51
4+0.012
+0.004
4.50~7.004~81.0~10.0131.81
5+0.012
+0.004
5.50~8.005~101.0~10.0132.21
6+0.012
+0.004
6.50~10.006~121.0~12.01331
8+0.015
+0.006
9.00~13.008~161.0~15.01.543.51
10+0.015
+0.006
11.00~15.0010~203.0~20.02441
12+0.018
+0.007
13.00~16.0012~243.0~20.02451
13+0.018
+0.007
14.00~18.0013~265.0~20.0245.52
16+0.018
+0.007
17.00~25.0016~325.0~20.03572

Alterations

位置決めピン 大頭テーパ -非磁性タイプ- 圧入:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
AFPMA1-P[1.5-2.5/0.01]-L[2-3/1]-B[1-5/0.1]
AFPMA2-P[2.5-4/0.01]-L[2-6/1]-B[1-10/0.1]
AFPMA3-P[3.5-6/0.01]-L[3-6/1]-B[1-10/0.1]
AFPMA4-P[4.5-7/0.01]-L[4-8/1]-B[1-10/0.1]
AFPMA5-P[5.5-8/0.01]-L[5-10/1]-B[1-10/0.1]
AFPMA6-P[6.5-10/0.01]-L[6-12/1]-B[1-12/0.1]
AFPMA8-P[9-13/0.01]-L[8-16/1]-B[1-15/0.1]
AFPMA10-P[11-15/0.01]-L[10-20/1]-B[3-20/0.1]
AFPMA12-P[13-16/0.01]-L[12-24/1]-B[3-20/0.1]
AFPMA13-P[14-18/0.01]-L[13-26/1]-B[5-20/0.1]
AFPMA16-P[17-25/0.01]-L[16-32/1]-B[5-20/0.1]
AFPMD2-P[2.5-4/0.01]-L[2-6/1]-B[1-10/0.1]
AFPMD3-P[3.5-6/0.01]-L[3-6/1]-B[1-10/0.1]
AFPMD4-P[4.5-7/0.01]-L[4-8/1]-B[1-10/0.1]
AFPMD5-P[5.5-8/0.01]-L[5-10/1]-B[1-10/0.1]
AFPMD6-P[6.5-10/0.01]-L[6-12/1]-B[1-12/0.1]
AFPMD8-P[9-13/0.01]-L[8-16/1]-B[1-15/0.1]
AFPMD10-P[11-15/0.01]-L[10-20/1]-B[3-20/0.1]
AFPMD12-P[13-16/0.01]-L[12-24/1]-B[3-20/0.1]
AFPMD13-P[14-18/0.01]-L[13-26/1]-B[5-20/0.1]
AFPMD16-P[17-25/0.01]-L[16-32/1]-B[5-20/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHead Shape Positioning Side Outer Diameter P
(mm)
Mounted Side Outer Diameter D
(mm)
Mounting Section Length L
(mm)
Positioning Part Length B
(mm)
1 Piece(s)

10 Days or more

10Round1.5 ~ 2.512 ~ 31 ~ 5
1 Piece(s)

10 Days or more

10Round2.5 ~ 422 ~ 61 ~ 10
1 Piece(s)

10 Days or more

10Round3.5 ~ 633 ~ 61 ~ 10
1 Piece(s)

10 Days or more

10Round4.5 ~ 744 ~ 81 ~ 10
1 Piece(s)

10 Days or more

10Round5.5 ~ 855 ~ 101 ~ 10
1 Piece(s)

10 Days or more

10Round6.5 ~ 1066 ~ 121 ~ 12
1 Piece(s)

10 Days or more

10Round9 ~ 1388 ~ 161 ~ 15
1 Piece(s)

10 Days or more

10Round11 ~ 151010 ~ 203 ~ 20
1 Piece(s)

10 Days or more

10Round13 ~ 161212 ~ 243 ~ 20
1 Piece(s)

10 Days or more

10Round14 ~ 181313 ~ 265 ~ 20
1 Piece(s)

10 Days or more

10Round17 ~ 251616 ~ 325 ~ 20
1 Piece(s)

10 Days or more

10Diamond2.5 ~ 422 ~ 61 ~ 10
1 Piece(s)

10 Days or more

10Diamond3.5 ~ 633 ~ 61 ~ 10
1 Piece(s)

10 Days or more

10Diamond4.5 ~ 744 ~ 81 ~ 10
1 Piece(s)

10 Days or more

10Diamond5.5 ~ 855 ~ 101 ~ 10
1 Piece(s)

10 Days or more

10Diamond6.5 ~ 1066 ~ 121 ~ 12
1 Piece(s)

10 Days or more

10Diamond9 ~ 1388 ~ 161 ~ 15
1 Piece(s)

10 Days or more

10Diamond11 ~ 151010 ~ 203 ~ 20
1 Piece(s)

10 Days or more

10Diamond13 ~ 161212 ~ 243 ~ 20
1 Piece(s)

10 Days or more

10Diamond14 ~ 181313 ~ 265 ~ 20
1 Piece(s)

10 Days or more

10Diamond17 ~ 251616 ~ 325 ~ 20

Loading...

  1. 1

Example

位置決めピン 大頭テーパ -非磁性タイプ- 圧入:Related Image
 

Basic Information

Basic Shape Large Head Head Tip Shape Tapered Drive No
Shank Style Straight(Press Fit) Material 2017 Aluminum Alloy Heat Treatment No
Surface Finish Clear Anodize Tolerance of Positioning Side Outer Diameter 0/-0.01 Shank Dia. Tolerance m6

Additional Products in this Category

Complementary Products

Tech Support