(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Small Head Locating Pins - Round head and straight shank.

Small Head Locating Pins - Round head and straight shank.
  • Lead Time Reduction

The straight shank is used for press fit. Options available in 304 and 420 stainless steel, additionally configurable heat treatment: hardened. Configurable D, P and L parameters. RC alteration is available to make a rounding at the shank end.

  • inCAD Components
基板用位置決めピン 小頭圧入:Related Image
* The insertion guide is applicable to tolerance m6 and p6 type only.
[ ! ]When the P dimension is small, a centering hole will cause the sphere section to become smaller and more noticable.
[ ! ]304 Stainless Steel may not be polished and may have no centering hole.
[ ! ]The spherical head may be polished.
・Materials
Material No.[ M ]Material[ S ]Surface Treatment[ H ]HardnessSmall Head
Press Fit
304 Stainless Steel--SFPMA (m6)
SFPMP (p6)
440C or 420 Stainless Steel-Treated Hardness:
50 ~ 55HRC
CFPMA (m6)
CFPMP (p6)

Specifications

Part Number-P-L
   
Type D
CFPMA6-P3.95-L15
■Small Head Standard
Part NumberP
0.01mm Increment
L
1mm Increment
BC1
TypeDD dim. Tolerance
m6p6
SFPMA (m6)
SFPMP (p6)
CFPMA (m6)
CFPMP (p6)
2+0.008
+0.002
+0.012
+0.006
1.00~1.952~1510.30
3+0.008
+0.002
+0.012
+0.006
1.50~2.953~1510.51
4+0.012
+0.004
+0.020
+0.012
2.50~4.003~20211
5+0.012
+0.004
+0.020
+0.012
211
6+0.012
+0.004
+0.020
+0.012
211

Alterations

基板用位置決めピン 小頭圧入:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CFPMA2-P[1-1.95/0.01]-L[2-15/1]
CFPMA3-P[1.5-2.95/0.01]-L[3-15/1]
CFPMA4-P[2.5-4/0.01]-L[3-20/1]
CFPMA5-P[2.5-4/0.01]-L[3-20/1]
CFPMA6-P[2.5-4/0.01]-L[3-20/1]
CFPMP2-P[1-1.95/0.01]-L[2-15/1]
CFPMP3-P[1.5-2.95/0.01]-L[3-15/1]
CFPMP4-P[2.5-4/0.01]-L[3-20/1]
CFPMP5-P[2.5-4/0.01]-L[3-20/1]
CFPMP6-P[2.5-4/0.01]-L[3-20/1]
SFPMA2-P[1-1.95/0.01]-L[2-15/1]
SFPMA3-P[1.5-2.95/0.01]-L[3-15/1]
SFPMA4-P[2.5-4/0.01]-L[3-20/1]
SFPMA5-P[2.5-4/0.01]-L[3-20/1]
SFPMA6-P[2.5-4/0.01]-L[3-20/1]
SFPMP2-P[1-1.95/0.01]-L[2-15/1]
SFPMP3-P[1.5-2.95/0.01]-L[3-15/1]
SFPMP4-P[2.5-4/0.01]-L[3-20/1]
SFPMP5-P[2.5-4/0.01]-L[3-20/1]
SFPMP6-P[2.5-4/0.01]-L[3-20/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Heat Treatment Positioning Side Outer Diameter P
(mm)
Mounted Side Outer Diameter D
(mm)
Shank Dia. Tolerance Mounting Section Length L
(mm)
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened1 ~ 1.952m62 ~ 15
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened1.5 ~ 2.953m63 ~ 15
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened2.5 ~ 44m63 ~ 20
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened2.5 ~ 45m63 ~ 20
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened2.5 ~ 46m63 ~ 20
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened1 ~ 1.952p62 ~ 15
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened1.5 ~ 2.953p63 ~ 15
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened2.5 ~ 44p63 ~ 20
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened2.5 ~ 45p63 ~ 20
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened2.5 ~ 46p63 ~ 20
1 Piece(s)

9 Days or more

10[Stainless Steel] 304 Stainless SteelNo1 ~ 1.952m62 ~ 15
1 Piece(s)

9 Days or more

10[Stainless Steel] 304 Stainless SteelNo1.5 ~ 2.953m63 ~ 15
1 Piece(s)

9 Days or more

10[Stainless Steel] 304 Stainless SteelNo2.5 ~ 44m63 ~ 20
1 Piece(s)

9 Days or more

10[Stainless Steel] 304 Stainless SteelNo2.5 ~ 45m63 ~ 20
1 Piece(s)

9 Days or more

10[Stainless Steel] 304 Stainless SteelNo2.5 ~ 46m63 ~ 20
1 Piece(s)

9 Days or more

10[Stainless Steel] 304 Stainless SteelNo1 ~ 1.952p62 ~ 15
1 Piece(s)

9 Days or more

10[Stainless Steel] 304 Stainless SteelNo1.5 ~ 2.953p63 ~ 15
1 Piece(s)

9 Days or more

10[Stainless Steel] 304 Stainless SteelNo2.5 ~ 44p63 ~ 20
1 Piece(s)

9 Days or more

10[Stainless Steel] 304 Stainless SteelNo2.5 ~ 45p63 ~ 20
1 Piece(s)

9 Days or more

10[Stainless Steel] 304 Stainless SteelNo2.5 ~ 46p63 ~ 20

Loading...

  1. 1

Example

基板用位置決めピン 小頭圧入:Related Image
 

Basic Information

Basic Shape Small Head Head Shape Round Head Tip Shape Spherical Surface
Drive No Shank Style Straight(Press Fit) Surface Finish No
Tolerance of Positioning Side Outer Diameter 0/-0.01

Additional Products in this Category

Complementary Products

Tech Support