(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stepped Locating Pins - Round head, tapered tip and straight shank.

Stepped Locating Pins - Round head, tapered tip and straight shank.
  • Lead Time Reduction

•Shape: 2-Stepped
•Head Dia. Tolerance: 0/-0.01
•Head Shape: Round
•Head Tip Shape: Tapered
•Shank Style: Straight (Press-fit)

  • inCAD Components
Locating Pins - Double Pilot, Standard, Configurable:Related Image
[ ! ]304 Stainless Steel may not be polished and may have no centering hole.
・Materials
[ M ]Material[ S ]Surface Treatment[ H ]HardnessStandard
D Tolerance m6D Tolerance p6
O1 Tool Steel Equivalent-Treated Hardness: 60 ~ 63HRCWPMWPP
304 Stainless Steel--SWPM-
304 Stainless SteelHard Chrome PlatingPlating Hardness: 750HV ~HWPMHWPP

Specifications

Part Number-P-Q-L-B-E-F
SWPM5-P7.30-Q5.01-L10-B10.5-E5.2-F7.8
Dm6p6
2, 3+0.008
+0.002
+0.012
+0.006
4~6+0.012
+0.004
+0.020
+0.012
8, 10+0.015
+0.006
+0.024
+0.015
12, 16+0.018
+0.007
+0.029
+0.018
20+0.021
+0.008
+0.035
+0.022
■Standard
Part NumberP
0.01mm Increment
Q
0.01mm Increment
L
1mm Increment
B
0.1mm Increment
E
0.1mm Increment
F
0.1mm Increment
mC
TypeD
D Tolerance m6
WPM
SWPM
HWPM
D Tolerance p6
WPP
HWPP
22.00~4.001.00~3.002~62.0~6.01.0~3.02.0~6.010.30
33.00~6.001.00~5.003~62.0~10.01.0~5.02.0~10.020.51
44.00~7.002.00~6.004~82.0~15.01.0~8.02.0~15.0311
55.00~8.002.00~7.005~102.0~20.01.0~10.02.0~20.0311
6 6.00~10.002.00~9.006~12311
8 8.00~13.00 3.00~12.008~1641.52
1010.00~15.00 3.00~14.0010~203.0~20.03.0~20.0422
1212.00~16.00 5.00~15.0012~24422
1616.00~25.0010.00~24.0016~325.0~20.05.0~20.0532
2020.00~30.0013.00~29.0020~40532
[ ! ]P>Q

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HWPM2-P[2-4/0.01]-Q[1-3/0.01]-L[2-6/1]-B[2-6/0.1]-E[1-3/0.1]-F[2-6/0.1]
HWPM3-P[3-6/0.01]-Q[1-5/0.01]-L[3-6/1]-B[2-10/0.1]-E[1-5/0.1]-F[2-10/0.1]
HWPM4-P[4-7/0.01]-Q[2-6/0.01]-L[4-8/1]-B[2-15/0.1]-E[1-8/0.1]-F[2-15/0.1]
HWPM5-P[5-8/0.01]-Q[2-7/0.01]-L[5-10/1]-B[2-20/0.1]-E[1-10/0.1]-F[2-20/0.1]
HWPM6-P[6-10/0.01]-Q[2-9/0.01]-L[6-12/1]-B[2-20/0.1]-E[1-10/0.1]-F[2-20/0.1]
HWPM8-P[8-13/0.01]-Q[3-12/0.01]-L[8-16/1]-B[2-20/0.1]-E[1-10/0.1]-F[2-20/0.1]
HWPM10-P[10-15/0.01]-Q[3-14/0.01]-L[10-20/1]-B[3-20/0.1]-E[1-10/0.1]-F[3-20/0.1]
HWPM12-P[12-16/0.01]-Q[5-15/0.01]-L[12-24/1]-B[3-20/0.1]-E[1-10/0.1]-F[3-20/0.1]
HWPP2-P[2-4/0.01]-Q[1-3/0.01]-L[2-6/1]-B[2-6/0.1]-E[1-3/0.1]-F[2-6/0.1]
HWPP3-P[3-6/0.01]-Q[1-5/0.01]-L[3-6/1]-B[2-10/0.1]-E[1-5/0.1]-F[2-10/0.1]
HWPP4-P[4-7/0.01]-Q[2-6/0.01]-L[4-8/1]-B[2-15/0.1]-E[1-8/0.1]-F[2-15/0.1]
HWPP5-P[5-8/0.01]-Q[2-7/0.01]-L[5-10/1]-B[2-20/0.1]-E[1-10/0.1]-F[2-20/0.1]
HWPP6-P[6-10/0.01]-Q[2-9/0.01]-L[6-12/1]-B[2-20/0.1]-E[1-10/0.1]-F[2-20/0.1]
HWPP8-P[8-13/0.01]-Q[3-12/0.01]-L[8-16/1]-B[2-20/0.1]-E[1-10/0.1]-F[2-20/0.1]
HWPP10-P[10-15/0.01]-Q[3-14/0.01]-L[10-20/1]-B[3-20/0.1]-E[1-10/0.1]-F[3-20/0.1]
HWPP12-P[12-16/0.01]-Q[5-15/0.01]-L[12-24/1]-B[3-20/0.1]-E[1-10/0.1]-F[3-20/0.1]
HWPP16-P[16-25/0.01]-Q[10-24/0.01]-L[16-32/1]-B[5-20/0.1]-E[1-10/0.1]-F[5-20/0.1]
HWPP20-P[20-30/0.01]-Q[13-29/0.01]-L[20-40/1]-B[5-20/0.1]-E[1-10/0.1]-F[5-20/0.1]
SWPM2-P[2-4/0.01]-Q[1-3/0.01]-L[2-6/1]-B[2-6/0.1]-E[1-3/0.1]-F[2-6/0.1]
SWPM3-P[3-6/0.01]-Q[1-5/0.01]-L[3-6/1]-B[2-10/0.1]-E[1-5/0.1]-F[2-10/0.1]
SWPM4-P[4-7/0.01]-Q[2-6/0.01]-L[4-8/1]-B[2-15/0.1]-E[1-8/0.1]-F[2-15/0.1]
SWPM5-P[5-8/0.01]-Q[2-7/0.01]-L[5-10/1]-B[2-20/0.1]-E[1-10/0.1]-F[2-20/0.1]
SWPM6-P[6-10/0.01]-Q[2-9/0.01]-L[6-12/1]-B[2-20/0.1]-E[1-10/0.1]-F[2-20/0.1]
SWPM8-P[8-13/0.01]-Q[3-12/0.01]-L[8-16/1]-B[2-20/0.1]-E[1-10/0.1]-F[2-20/0.1]
SWPM10-P[10-15/0.01]-Q[3-14/0.01]-L[10-20/1]-B[3-20/0.1]-E[1-10/0.1]-F[3-20/0.1]
SWPM12-P[12-16/0.01]-Q[5-15/0.01]-L[12-24/1]-B[3-20/0.1]-E[1-10/0.1]-F[3-20/0.1]
SWPM16-P[16-25/0.01]-Q[10-24/0.01]-L[16-32/1]-B[5-20/0.1]-E[1-10/0.1]-F[5-20/0.1]
SWPM20-P[20-30/0.01]-Q[13-29/0.01]-L[20-40/1]-B[5-20/0.1]-E[1-10/0.1]-F[5-20/0.1]
WPM2-P[2-4/0.01]-Q[1-3/0.01]-L[2-6/1]-B[2-6/0.1]-E[1-3/0.1]-F[2-6/0.1]
WPM3-P[3-6/0.01]-Q[1-5/0.01]-L[3-6/1]-B[2-10/0.1]-E[1-5/0.1]-F[2-10/0.1]
WPM4-P[4-7/0.01]-Q[2-6/0.01]-L[4-8/1]-B[2-15/0.1]-E[1-8/0.1]-F[2-15/0.1]
WPM5-P[5-8/0.01]-Q[2-7/0.01]-L[5-10/1]-B[2-20/0.1]-E[1-10/0.1]-F[2-20/0.1]
WPM6-P[6-10/0.01]-Q[2-9/0.01]-L[6-12/1]-B[2-20/0.1]-E[1-10/0.1]-F[2-20/0.1]
WPM8-P[8-13/0.01]-Q[3-12/0.01]-L[8-16/1]-B[2-20/0.1]-E[1-10/0.1]-F[2-20/0.1]
WPM10-P[10-15/0.01]-Q[3-14/0.01]-L[10-20/1]-B[3-20/0.1]-E[1-10/0.1]-F[3-20/0.1]
WPM12-P[12-16/0.01]-Q[5-15/0.01]-L[12-24/1]-B[3-20/0.1]-E[1-10/0.1]-F[3-20/0.1]
WPM16-P[16-25/0.01]-Q[10-24/0.01]-L[16-32/1]-B[5-20/0.1]-E[1-10/0.1]-F[5-20/0.1]
WPM20-P[20-30/0.01]-Q[13-29/0.01]-L[20-40/1]-B[5-20/0.1]-E[1-10/0.1]-F[5-20/0.1]
WPP2-P[2-4/0.01]-Q[1-3/0.01]-L[2-6/1]-B[2-6/0.1]-E[1-3/0.1]-F[2-6/0.1]
WPP3-P[3-6/0.01]-Q[1-5/0.01]-L[3-6/1]-B[2-10/0.1]-E[1-5/0.1]-F[2-10/0.1]
WPP4-P[4-7/0.01]-Q[2-6/0.01]-L[4-8/1]-B[2-15/0.1]-E[1-8/0.1]-F[2-15/0.1]
WPP5-P[5-8/0.01]-Q[2-7/0.01]-L[5-10/1]-B[2-20/0.1]-E[1-10/0.1]-F[2-20/0.1]
WPP6-P[6-10/0.01]-Q[2-9/0.01]-L[6-12/1]-B[2-20/0.1]-E[1-10/0.1]-F[2-20/0.1]
WPP8-P[8-13/0.01]-Q[3-12/0.01]-L[8-16/1]-B[2-20/0.1]-E[1-10/0.1]-F[2-20/0.1]
WPP10-P[10-15/0.01]-Q[3-14/0.01]-L[10-20/1]-B[3-20/0.1]-E[1-10/0.1]-F[3-20/0.1]
WPP12-P[12-16/0.01]-Q[5-15/0.01]-L[12-24/1]-B[3-20/0.1]-E[1-10/0.1]-F[3-20/0.1]
WPP16-P[16-25/0.01]-Q[10-24/0.01]-L[16-32/1]-B[5-20/0.1]-E[1-10/0.1]-F[5-20/0.1]
WPP20-P[20-30/0.01]-Q[13-29/0.01]-L[20-40/1]-B[5-20/0.1]-E[1-10/0.1]-F[5-20/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Heat Treatment Surface Finish Positioning Side Outer Diameter P
(mm)
Mounted Side Outer Diameter D
(mm)
Shank Dia. Tolerance Mounting Section Length L
(mm)
F
(mm)
Positioning Part Length B
(mm)
Q
(mm)
Taper Length E
(mm)
1 Piece(s)

10 Days or more

10[Stainless Steel] 304 Stainless SteelNoHard Chrome Plating2 ~ 42m62 ~ 62 ~ 62 ~ 61 ~ 31 ~ 3
1 Piece(s)

10 Days or more

10[Stainless Steel] 304 Stainless SteelNoHard Chrome Plating3 ~ 63m63 ~ 62 ~ 102 ~ 101 ~ 51 ~ 5
1 Piece(s)

10 Days or more

10[Stainless Steel] 304 Stainless SteelNoHard Chrome Plating4 ~ 74m64 ~ 82 ~ 152 ~ 152 ~ 61 ~ 8
1 Piece(s)

10 Days or more

10[Stainless Steel] 304 Stainless SteelNoHard Chrome Plating5 ~ 85m65 ~ 102 ~ 202 ~ 202 ~ 71 ~ 10
1 Piece(s)

10 Days or more

10[Stainless Steel] 304 Stainless SteelNoHard Chrome Plating6 ~ 106m66 ~ 122 ~ 202 ~ 202 ~ 91 ~ 10
1 Piece(s)

10 Days or more

10[Stainless Steel] 304 Stainless SteelNoHard Chrome Plating8 ~ 138m68 ~ 162 ~ 202 ~ 203 ~ 121 ~ 10
1 Piece(s)

10 Days or more

10[Stainless Steel] 304 Stainless SteelNoHard Chrome Plating10 ~ 1510m610 ~ 203 ~ 203 ~ 203 ~ 141 ~ 10
1 Piece(s)

10 Days or more

10[Stainless Steel] 304 Stainless SteelNoHard Chrome Plating12 ~ 1612m612 ~ 243 ~ 203 ~ 205 ~ 151 ~ 10
1 Piece(s)

10 Days or more

10[Stainless Steel] 304 Stainless SteelNoHard Chrome Plating2 ~ 42p62 ~ 62 ~ 62 ~ 61 ~ 31 ~ 3
1 Piece(s)

10 Days or more

10[Stainless Steel] 304 Stainless SteelNoHard Chrome Plating3 ~ 63p63 ~ 62 ~ 102 ~ 101 ~ 51 ~ 5
1 Piece(s)

10 Days or more

10[Stainless Steel] 304 Stainless SteelNoHard Chrome Plating4 ~ 74p64 ~ 82 ~ 152 ~ 152 ~ 61 ~ 8
1 Piece(s)

10 Days or more

10[Stainless Steel] 304 Stainless SteelNoHard Chrome Plating5 ~ 85p65 ~ 102 ~ 202 ~ 202 ~ 71 ~ 10
1 Piece(s)

10 Days or more

10[Stainless Steel] 304 Stainless SteelNoHard Chrome Plating6 ~ 106p66 ~ 122 ~ 202 ~ 202 ~ 91 ~ 10
1 Piece(s)

10 Days or more

10[Stainless Steel] 304 Stainless SteelNoHard Chrome Plating8 ~ 138p68 ~ 162 ~ 202 ~ 203 ~ 121 ~ 10
1 Piece(s)

10 Days or more

10[Stainless Steel] 304 Stainless SteelNoHard Chrome Plating10 ~ 1510p610 ~ 203 ~ 203 ~ 203 ~ 141 ~ 10
1 Piece(s)

10 Days or more

10[Stainless Steel] 304 Stainless SteelNoHard Chrome Plating12 ~ 1612p612 ~ 243 ~ 203 ~ 205 ~ 151 ~ 10
1 Piece(s)

10 Days or more

10[Stainless Steel] 304 Stainless SteelNoHard Chrome Plating16 ~ 2516p616 ~ 325 ~ 205 ~ 2010 ~ 241 ~ 10
1 Piece(s)

10 Days or more

10[Stainless Steel] 304 Stainless SteelNoHard Chrome Plating20 ~ 3020p620 ~ 405 ~ 205 ~ 2013 ~ 291 ~ 10
1 Piece(s)

9 Days or more

10[Stainless Steel] 304 Stainless SteelNo[None] No2 ~ 42m62 ~ 62 ~ 62 ~ 61 ~ 31 ~ 3
1 Piece(s)

9 Days or more

10[Stainless Steel] 304 Stainless SteelNo[None] No3 ~ 63m63 ~ 62 ~ 102 ~ 101 ~ 51 ~ 5
1 Piece(s)

9 Days or more

10[Stainless Steel] 304 Stainless SteelNo[None] No4 ~ 74m64 ~ 82 ~ 152 ~ 152 ~ 61 ~ 8
1 Piece(s)

9 Days or more

10[Stainless Steel] 304 Stainless SteelNo[None] No5 ~ 85m65 ~ 102 ~ 202 ~ 202 ~ 71 ~ 10
1 Piece(s)

9 Days or more

10[Stainless Steel] 304 Stainless SteelNo[None] No6 ~ 106m66 ~ 122 ~ 202 ~ 202 ~ 91 ~ 10
1 Piece(s)

9 Days or more

10[Stainless Steel] 304 Stainless SteelNo[None] No8 ~ 138m68 ~ 162 ~ 202 ~ 203 ~ 121 ~ 10
1 Piece(s)

9 Days or more

10[Stainless Steel] 304 Stainless SteelNo[None] No10 ~ 1510m610 ~ 203 ~ 203 ~ 203 ~ 141 ~ 10
1 Piece(s)

9 Days or more

10[Stainless Steel] 304 Stainless SteelNo[None] No12 ~ 1612m612 ~ 243 ~ 203 ~ 205 ~ 151 ~ 10
1 Piece(s)

9 Days or more

10[Stainless Steel] 304 Stainless SteelNo[None] No16 ~ 2516m616 ~ 325 ~ 205 ~ 2010 ~ 241 ~ 10
1 Piece(s)

9 Days or more

10[Stainless Steel] 304 Stainless SteelNo[None] No20 ~ 3020m620 ~ 405 ~ 205 ~ 2013 ~ 291 ~ 10
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardened[None] No2 ~ 42m62 ~ 62 ~ 62 ~ 61 ~ 31 ~ 3
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardened[None] No3 ~ 63m63 ~ 62 ~ 102 ~ 101 ~ 51 ~ 5
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardened[None] No4 ~ 74m64 ~ 82 ~ 152 ~ 152 ~ 61 ~ 8
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardened[None] No5 ~ 85m65 ~ 102 ~ 202 ~ 202 ~ 71 ~ 10
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardened[None] No6 ~ 106m66 ~ 122 ~ 202 ~ 202 ~ 91 ~ 10
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardened[None] No8 ~ 138m68 ~ 162 ~ 202 ~ 203 ~ 121 ~ 10
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardened[None] No10 ~ 1510m610 ~ 203 ~ 203 ~ 203 ~ 141 ~ 10
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardened[None] No12 ~ 1612m612 ~ 243 ~ 203 ~ 205 ~ 151 ~ 10
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardened[None] No16 ~ 2516m616 ~ 325 ~ 205 ~ 2010 ~ 241 ~ 10
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardened[None] No20 ~ 3020m620 ~ 405 ~ 205 ~ 2013 ~ 291 ~ 10
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardened[None] No2 ~ 42p62 ~ 62 ~ 62 ~ 61 ~ 31 ~ 3
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardened[None] No3 ~ 63p63 ~ 62 ~ 102 ~ 101 ~ 51 ~ 5
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardened[None] No4 ~ 74p64 ~ 82 ~ 152 ~ 152 ~ 61 ~ 8
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardened[None] No5 ~ 85p65 ~ 102 ~ 202 ~ 202 ~ 71 ~ 10
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardened[None] No6 ~ 106p66 ~ 122 ~ 202 ~ 202 ~ 91 ~ 10
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardened[None] No8 ~ 138p68 ~ 162 ~ 202 ~ 203 ~ 121 ~ 10
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardened[None] No10 ~ 1510p610 ~ 203 ~ 203 ~ 203 ~ 141 ~ 10
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardened[None] No12 ~ 1612p612 ~ 243 ~ 203 ~ 205 ~ 151 ~ 10
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardened[None] No16 ~ 2516p616 ~ 325 ~ 205 ~ 2010 ~ 241 ~ 10
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelHardened[None] No20 ~ 3020p620 ~ 405 ~ 205 ~ 2013 ~ 291 ~ 10

Loading...

  1. 1

Example

Locating Pins - Double Pilot, Standard, Configurable:Related Image
 

Basic Information

Basic Shape Double-Stepped Head Shape Round Head Tip Shape Tapered
Drive No Shank Style Straight(Press Fit) Tolerance of Positioning Side Outer Diameter 0/-0.01

Additional Products in this Category

Complementary Products

Tech Support