(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Large Head Locating Pins - Round shaped head, tapered nylon tip and straight shank.

Large Head Locating Pins - Round shaped head, tapered nylon tip and straight shank.
  • Spec Change

The straight shank is used for press fit. Nylon at the tip prevents scratching of the workpiece. Options available in tool steel or stainless steel, additionally configurable heat treatment: hardened. P, B and L parameters are configurable, D and shank tolerance are selectable.

  • inCAD Components

* The insertion guide is applicable to tolerance m6 and p6 type only.
[ ! ]304 Stainless Steel may not be polished and may have no centering hole.
・Materials
Material No.PinHeadTypeD Tolerance and
Shape Code
[ M ]Material[ H ]Hardness[ M ]Plastic Material
O1 Tool SteelTreated Hardness: 60 ~ 63HRCMC NylonJPPHB (Standard, m6)
PB (Standard, p6)
304 Stainless Steel-SJPPH
440C or 420 Stainless SteelTreated Hardness: 50 ~ 55HRCCJPPH
[ ! ]Features of MC Nylon >> P.2-953
[ ! ]440C or 420 Stainless Steel has an identification groove on D mounting section.
 

Specifications

Part Number-P-L-B
  
Type Shape D
JPPH B 8-P10.00-L10-B5.5
■Standard
Part NumberP
0.01mm Increment
L
1mm Increment
B
0.1mm Increment
Cmx
TypeShape CodeDD Tolerance
m6p6
JPPH
SJPPH
CJPPH
B (m6)
PB (p6)
 5+0.012
+0.004
+0.020
+0.012
5.50~8.005~102.0~10.01541
 6+0.012
+0.004
+0.020
+0.012
6.50~10.006~122.0~12.01541
 8+0.015
+0.006
+0.024
+0.015
9.00~13.008~162.0~15.01.5541
10+0.015
+0.006
+0.024
+0.015
11.00~15.0010~203.0~20.02541
12+0.018
+0.007
+0.029
+0.018
13.00~16.0012~242541
13+0.018
+0.007
+0.029
+0.018
14.00~18.0013~265.0~20.02542
16+0.018
+0.007
+0.029
+0.018
17.00~25.0016~323652
20+0.021
+0.008
+0.035
+0.022
22.00~30.0020~403652

Alterations

位置決めピン 大頭テーパ -樹脂ヘッド付- 圧入:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CJPPHB5-P[5.5-8/0.01]-L[5-10/1]-B[2-10/0.1]
CJPPHB6-P[6.5-10/0.01]-L[6-12/1]-B[2-12/0.1]
CJPPHB8-P[9-13/0.01]-L[8-16/1]-B[2-15/0.1]
CJPPHB10-P[11-15/0.01]-L[10-20/1]-B[3-20/0.1]
CJPPHB12-P[13-16/0.01]-L[12-24/1]-B[3-20/0.1]
CJPPHB13-P[14-18/0.01]-L[13-26/1]-B[5-20/0.1]
CJPPHB16-P[17-25/0.01]-L[16-32/1]-B[5-20/0.1]
CJPPHB20-P[22-30/0.01]-L[20-40/1]-B[5-20/0.1]
CJPPHPB5-P[5.5-8/0.01]-L[5-10/1]-B[2-10/0.1]
CJPPHPB6-P[6.5-10/0.01]-L[6-12/1]-B[2-12/0.1]
CJPPHPB8-P[9-13/0.01]-L[8-16/1]-B[2-15/0.1]
CJPPHPB10-P[11-15/0.01]-L[10-20/1]-B[3-20/0.1]
CJPPHPB12-P[13-16/0.01]-L[12-24/1]-B[3-20/0.1]
CJPPHPB13-P[14-18/0.01]-L[13-26/1]-B[5-20/0.1]
CJPPHPB16-P[17-25/0.01]-L[16-32/1]-B[5-20/0.1]
CJPPHPB20-P[22-30/0.01]-L[20-40/1]-B[5-20/0.1]
JPPHB5-P[5.5-8/0.01]-L[5-10/1]-B[2-10/0.1]
JPPHB6-P[6.5-10/0.01]-L[6-12/1]-B[2-12/0.1]
JPPHB8-P[9-13/0.01]-L[8-16/1]-B[2-15/0.1]
JPPHB10-P[11-15/0.01]-L[10-20/1]-B[3-20/0.1]
JPPHB12-P[13-16/0.01]-L[12-24/1]-B[3-20/0.1]
JPPHB13-P[14-18/0.01]-L[13-26/1]-B[5-20/0.1]
JPPHB16-P[17-25/0.01]-L[16-32/1]-B[5-20/0.1]
JPPHB20-P[22-30/0.01]-L[20-40/1]-B[5-20/0.1]
JPPHPB5-P[5.5-8/0.01]-L[5-10/1]-B[2-10/0.1]
JPPHPB6-P[6.5-10/0.01]-L[6-12/1]-B[2-12/0.1]
JPPHPB8-P[9-13/0.01]-L[8-16/1]-B[2-15/0.1]
JPPHPB10-P[11-15/0.01]-L[10-20/1]-B[3-20/0.1]
JPPHPB12-P[13-16/0.01]-L[12-24/1]-B[3-20/0.1]
JPPHPB13-P[14-18/0.01]-L[13-26/1]-B[5-20/0.1]
JPPHPB16-P[17-25/0.01]-L[16-32/1]-B[5-20/0.1]
JPPHPB20-P[22-30/0.01]-L[20-40/1]-B[5-20/0.1]
SJPPHB5-P[5.5-8/0.01]-L[5-10/1]-B[2-10/0.1]
SJPPHB6-P[6.5-10/0.01]-L[6-12/1]-B[2-12/0.1]
SJPPHB8-P[9-13/0.01]-L[8-16/1]-B[2-15/0.1]
SJPPHB10-P[11-15/0.01]-L[10-20/1]-B[3-20/0.1]
SJPPHB12-P[13-16/0.01]-L[12-24/1]-B[3-20/0.1]
SJPPHB13-P[14-18/0.01]-L[13-26/1]-B[5-20/0.1]
SJPPHB16-P[17-25/0.01]-L[16-32/1]-B[5-20/0.1]
SJPPHB20-P[22-30/0.01]-L[20-40/1]-B[5-20/0.1]
SJPPHPB5-P[5.5-8/0.01]-L[5-10/1]-B[2-10/0.1]
SJPPHPB6-P[6.5-10/0.01]-L[6-12/1]-B[2-12/0.1]
SJPPHPB8-P[9-13/0.01]-L[8-16/1]-B[2-15/0.1]
SJPPHPB10-P[11-15/0.01]-L[10-20/1]-B[3-20/0.1]
SJPPHPB12-P[13-16/0.01]-L[12-24/1]-B[3-20/0.1]
SJPPHPB13-P[14-18/0.01]-L[13-26/1]-B[5-20/0.1]
SJPPHPB16-P[17-25/0.01]-L[16-32/1]-B[5-20/0.1]
SJPPHPB20-P[22-30/0.01]-L[20-40/1]-B[5-20/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Heat Treatment Positioning Side Outer Diameter P
(mm)
Mounted Side Outer Diameter D
(mm)
Shank Dia. Tolerance Mounting Section Length L
(mm)
Positioning Part Length B
(mm)
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened5.5 ~ 85m65 ~ 102 ~ 10
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened6.5 ~ 106m66 ~ 122 ~ 12
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened9 ~ 138m68 ~ 162 ~ 15
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened11 ~ 1510m610 ~ 203 ~ 20
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened13 ~ 1612m612 ~ 243 ~ 20
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened14 ~ 1813m613 ~ 265 ~ 20
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened17 ~ 2516m616 ~ 325 ~ 20
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened22 ~ 3020m620 ~ 405 ~ 20
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened5.5 ~ 85p65 ~ 102 ~ 10
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened6.5 ~ 106p66 ~ 122 ~ 12
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened9 ~ 138p68 ~ 162 ~ 15
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened11 ~ 1510p610 ~ 203 ~ 20
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened13 ~ 1612p612 ~ 243 ~ 20
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened14 ~ 1813p613 ~ 265 ~ 20
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened17 ~ 2516p616 ~ 325 ~ 20
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened22 ~ 3020p620 ~ 405 ~ 20
1 Piece(s)

12 Days or more

10[Steel] O1 Tool SteelHardened5.5 ~ 85m65 ~ 102 ~ 10
1 Piece(s)

12 Days or more

10[Steel] O1 Tool SteelHardened6.5 ~ 106m66 ~ 122 ~ 12
1 Piece(s)

12 Days or more

10[Steel] O1 Tool SteelHardened9 ~ 138m68 ~ 162 ~ 15
1 Piece(s)

12 Days or more

10[Steel] O1 Tool SteelHardened11 ~ 1510m610 ~ 203 ~ 20
1 Piece(s)

12 Days or more

10[Steel] O1 Tool SteelHardened13 ~ 1612m612 ~ 243 ~ 20
1 Piece(s)

12 Days or more

10[Steel] O1 Tool SteelHardened14 ~ 1813m613 ~ 265 ~ 20
1 Piece(s)

12 Days or more

10[Steel] O1 Tool SteelHardened17 ~ 2516m616 ~ 325 ~ 20
1 Piece(s)

12 Days or more

10[Steel] O1 Tool SteelHardened22 ~ 3020m620 ~ 405 ~ 20
1 Piece(s)

12 Days or more

10[Steel] O1 Tool SteelHardened5.5 ~ 85p65 ~ 102 ~ 10
1 Piece(s)

12 Days or more

10[Steel] O1 Tool SteelHardened6.5 ~ 106p66 ~ 122 ~ 12
1 Piece(s)

12 Days or more

10[Steel] O1 Tool SteelHardened9 ~ 138p68 ~ 162 ~ 15
1 Piece(s)

12 Days or more

10[Steel] O1 Tool SteelHardened11 ~ 1510p610 ~ 203 ~ 20
1 Piece(s)

12 Days or more

10[Steel] O1 Tool SteelHardened13 ~ 1612p612 ~ 243 ~ 20
1 Piece(s)

12 Days or more

10[Steel] O1 Tool SteelHardened14 ~ 1813p613 ~ 265 ~ 20
1 Piece(s)

12 Days or more

10[Steel] O1 Tool SteelHardened17 ~ 2516p616 ~ 325 ~ 20
1 Piece(s)

12 Days or more

10[Steel] O1 Tool SteelHardened22 ~ 3020p620 ~ 405 ~ 20
1 Piece(s)

10 Days or more

10[Stainless Steel] 304 Stainless SteelNo5.5 ~ 85m65 ~ 102 ~ 10
1 Piece(s)

10 Days or more

10[Stainless Steel] 304 Stainless SteelNo6.5 ~ 106m66 ~ 122 ~ 12
1 Piece(s)

10 Days or more

10[Stainless Steel] 304 Stainless SteelNo9 ~ 138m68 ~ 162 ~ 15
1 Piece(s)

10 Days or more

10[Stainless Steel] 304 Stainless SteelNo11 ~ 1510m610 ~ 203 ~ 20
1 Piece(s)

10 Days or more

10[Stainless Steel] 304 Stainless SteelNo13 ~ 1612m612 ~ 243 ~ 20
1 Piece(s)

10 Days or more

10[Stainless Steel] 304 Stainless SteelNo14 ~ 1813m613 ~ 265 ~ 20
1 Piece(s)

10 Days or more

10[Stainless Steel] 304 Stainless SteelNo17 ~ 2516m616 ~ 325 ~ 20
1 Piece(s)

10 Days or more

10[Stainless Steel] 304 Stainless SteelNo22 ~ 3020m620 ~ 405 ~ 20
1 Piece(s)

10 Days or more

10[Stainless Steel] 304 Stainless SteelNo5.5 ~ 85p65 ~ 102 ~ 10
1 Piece(s)

10 Days or more

10[Stainless Steel] 304 Stainless SteelNo6.5 ~ 106p66 ~ 122 ~ 12
1 Piece(s)

10 Days or more

10[Stainless Steel] 304 Stainless SteelNo9 ~ 138p68 ~ 162 ~ 15
1 Piece(s)

10 Days or more

10[Stainless Steel] 304 Stainless SteelNo11 ~ 1510p610 ~ 203 ~ 20
1 Piece(s)

10 Days or more

10[Stainless Steel] 304 Stainless SteelNo13 ~ 1612p612 ~ 243 ~ 20
1 Piece(s)

10 Days or more

10[Stainless Steel] 304 Stainless SteelNo14 ~ 1813p613 ~ 265 ~ 20
1 Piece(s)

10 Days or more

10[Stainless Steel] 304 Stainless SteelNo17 ~ 2516p616 ~ 325 ~ 20
1 Piece(s)

10 Days or more

10[Stainless Steel] 304 Stainless SteelNo22 ~ 3020p620 ~ 405 ~ 20

Loading...

  1. 1
 

Basic Information

Basic Shape Large Head Head Shape Round Head Tip Shape Tapered
Drive No Shank Style Straight(Press Fit) Surface Finish No
Tolerance of Positioning Side Outer Diameter 0/-0.01

Additional Products in this Category

Complementary Products

Tech Support