(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Large Head Locating Pins - Round shaped head, tapered tip and externally threaded shank, P/B/D/D/R/E/L configurable. (Part Numbers)

Large Head Locating Pins - Round shaped head, tapered tip and externally threaded shank, P/B/D/D/R/E/L configurable.
  • Spec Change

Has the head newly shaped (No Edge). Such reshaping prevents the located object from being damaged. And the Buff Finished products with the appearance and sliding property improved are added to the product line-up.

  • inCAD Components
Locating Pins- Large Head, Round Tapered, Standard, DP Tolerance, R Selectable:Related Image

Specifications

Part Number-P-L-B-E-R
    
Type D Tol. P Tolerance D
MGKFPBNA
 M S 10-P12.00-L10-B4.0-E6.0-R20
■Tolerance Selection
D
or
P
Standard GradePrecision Grade
MPGHSAB
m6p6g6h7---
3.00+0.008
+0.002
+0.012
+0.006
-0.002
-0.008
0
-0.010
0
-0.01
+0.005
0
0
-0.005
3.01
~
6.00
+0.012
+0.004
+0.020
+0.012
-0.004
-0.012
0
-0.012
6.01
~
10.00
+0.015
+0.006
+0.024
+0.015
-0.005
-0.014
0
-0.015
10.01
~
18.00
+0.018
+0.007
+0.029
+0.018
-0.006
-0.017
0
-0.018
18.01
~
30.00
+0.021
+0.008
+0.035
+0.022
-0.007
-0.020
0
-0.021
[ NG ]Hard chrome plated and buff finished products are not available in Precision Grade Tolerance.
■Threaded
Part NumberP
0.01mm Increment
L
1mm Increment
B
0.5mm Increment
E
0.5mm Increment
RM (Coarse)* Tightening Torque
N · cm
TypeD ToleranceP ToleranceD
KFPBNA
GKFPBNA*
SKFPBNA
CKFPBNA
(Buff Finished)
MKFPBNA*
MGKFPBNA
*
[ ! ]Applicable when D≥5.

M
P
G
H
*A
*B
S
M
P
G
H
*A
*B
33.50~ 6.00 2~62.0~10.01.0~20.0 5
10
15
20
25
30
35
40
 M3  147
44.50~ 7.00 2~82.0~10.0 M4  333
55.50~ 8.00 3~102.0~10.0 M5  676
66.50~10.00 3~103.0~12.0 M6 1156
89.00~13.00 5~103.0~14.0 M8 2803
1011.00~15.00 5~153.0~16.0M10 5557
1213.00~18.00 8~153.0~18.0[ ! ]Configurable range depends on P dimension. Confirm "Details of E Dimension and R Dimension Range" in the table.
M12 9702
1617.00~25.00 8~203.0~20.0M1624108
2022.00~30.0010~203.0~20.0M2046942
[ NG ]Hard chrome plated and buffed products are not available for * marked Precision Grade (Precision Grade A and B).
*Tightening torque will be within Strength Class of 10.9 as indicated in the Technical Data
Not applicable when using locking adhesives or lock washers.
■Details of E and R Dimension Range
P
0.01mm Increment
E
0.5mm Increment
R
 3.50~ 4.001.0~ 2.05 10      
 4.01~ 8.002.5~ 4.0 1015     
 8.01~12.004.5~ 7.0 101520    
12.01~16.005.0~10.0  152025   
16.01~20.005.0~15.0   202530  
20.01~25.005.0~15.0    253035 
25.01~30.005.0~20.0     303540

Price list

■Threaded
DAvailable Sizes

KFPBNA

GKFPBNA

SKFPBNA

CKFPBNA

MKFPBNA

MGKFPBNA
3    --
4    --
5      
6      
8      
10      
12      
16      
20      

Alterations

Locating Pins- Large Head, Round Tapered, Standard, DP Tolerance, R Selectable:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CKFPBNAAA3-P[3.5-6/0.01]-L[2-6/1]-B[2-10/0.5]-E[1-4/0.5]-R[5,​10,​15]
CKFPBNAAA4-P[4.5-7/0.01]-L[2-8/1]-B[2-10/0.5]-E[2.5-4/0.5]-R[10,​15]
CKFPBNAAA5-P[5.5-8/0.01]-L[3-10/1]-B[2-10/0.5]-E[2.5-4/0.5]-R[10,​15]
CKFPBNAAA6-P[6.5-10/0.01]-L[3-10/1]-B[3-12/0.5]-E[2.5-7/0.5]-R[10,​15,​20]
CKFPBNAAA8-P[9-13/0.01]-L[5-10/1]-B[3-14/0.5]-E[4.5-10/0.5]-R[10,​15,​20,​25]
CKFPBNAAA10-P[11-15/0.01]-L[5-15/1]-B[3-16/0.5]-E[4.5-10/0.5]-R[10,​15,​20,​25]
CKFPBNAAA12-P[13-18/0.01]-L[8-15/1]-B[3-18/0.5]-E[5-15/0.5]-R[15,​20,​25,​30]
CKFPBNAAA16-P[17-25/0.01]-L[8-20/1]-B[3-20/0.5]-E[5-15/0.5]-R[20,​25,​30,​35]
CKFPBNAAA20-P[22-30/0.01]-L[10-20/1]-B[3-20/0.5]-E[5-20/0.5]-R[25,​30,​35,​40]
CKFPBNAAB3-P[3.5-6/0.01]-L[2-6/1]-B[2-10/0.5]-E[1-4/0.5]-R[5,​10,​15]
CKFPBNAAB4-P[4.5-7/0.01]-L[2-8/1]-B[2-10/0.5]-E[2.5-4/0.5]-R[10,​15]
CKFPBNAAB5-P[5.5-8/0.01]-L[3-10/1]-B[2-10/0.5]-E[2.5-4/0.5]-R[10,​15]
CKFPBNAAB6-P[6.5-10/0.01]-L[3-10/1]-B[3-12/0.5]-E[2.5-7/0.5]-R[10,​15,​20]
CKFPBNAAB8-P[9-13/0.01]-L[5-10/1]-B[3-14/0.5]-E[4.5-7/0.5]-R[10,​15,​20,​25]
CKFPBNAAB8-P[9-13/0.01]-L[5-10/1]-B[3-14/0.5]-E[5-10/0.5]-R[10,​15,​20,​25]
CKFPBNAAB10-P[11-15/0.01]-L[5-15/1]-B[3-16/0.5]-E[4.5-7/0.5]-R[10,​15,​20,​25]
CKFPBNAAB10-P[11-15/0.01]-L[5-15/1]-B[3-16/0.5]-E[5-10/0.5]-R[10,​15,​20,​25]
CKFPBNAAB12-P[13-18/0.01]-L[8-15/1]-B[3-18/0.5]-E[5-15/0.5]-R[15,​20,​25,​30]
CKFPBNAAB16-P[17-25/0.01]-L[8-20/1]-B[3-20/0.5]-E[5-15/0.5]-R[20,​25,​30,​35]
CKFPBNAAB20-P[22-30/0.01]-L[10-20/1]-B[3-20/0.5]-E[5-20/0.5]-R[25,​30,​35,​40]
CKFPBNAAG3-P[3.5-6/0.01]-L[2-6/1]-B[2-10/0.5]-E[1-4/0.5]-R[5,​10,​15]
CKFPBNAAG4-P[4.5-7/0.01]-L[2-8/1]-B[2-10/0.5]-E[2.5-4/0.5]-R[10,​15]
CKFPBNAAG5-P[5.5-8/0.01]-L[3-10/1]-B[2-10/0.5]-E[2.5-4/0.5]-R[10,​15]
CKFPBNAAG6-P[6.5-10/0.01]-L[3-10/1]-B[3-12/0.5]-E[2.5-7/0.5]-R[10,​15,​20]
CKFPBNAAG8-P[9-13/0.01]-L[5-10/1]-B[3-14/0.5]-E[4.5-7/0.5]-R[10,​15,​20,​25]
CKFPBNAAG8-P[9-13/0.01]-L[5-10/1]-B[3-14/0.5]-E[5-10/0.5]-R[10,​15,​20,​25]
CKFPBNAAG10-P[11-15/0.01]-L[5-15/1]-B[3-16/0.5]-E[4.5-7/0.5]-R[10,​15,​20,​25]
CKFPBNAAG10-P[11-15/0.01]-L[5-15/1]-B[3-16/0.5]-E[5-10/0.5]-R[10,​15,​20,​25]
CKFPBNAAG12-P[13-18/0.01]-L[8-15/1]-B[3-18/0.5]-E[5-15/0.5]-R[15,​20,​25,​30]
CKFPBNAAG16-P[17-25/0.01]-L[8-20/1]-B[3-20/0.5]-E[5-15/0.5]-R[20,​25,​30,​35]
CKFPBNAAG20-P[22-30/0.01]-L[10-20/1]-B[3-20/0.5]-E[5-20/0.5]-R[25,​30,​35,​40]
CKFPBNAAH3-P[3.5-6/0.01]-L[2-6/1]-B[2-10/0.5]-E[1-4/0.5]-R[5,​10,​15]
CKFPBNAAH4-P[4.5-7/0.01]-L[2-8/1]-B[2-10/0.5]-E[2.5-4/0.5]-R[10,​15]
CKFPBNAAH5-P[5.5-8/0.01]-L[3-10/1]-B[2-10/0.5]-E[2.5-4/0.5]-R[10,​15]
CKFPBNAAH6-P[6.5-10/0.01]-L[3-10/1]-B[3-12/0.5]-E[2.5-7/0.5]-R[10,​15,​20]
CKFPBNAAH8-P[9-13/0.01]-L[5-10/1]-B[3-14/0.5]-E[4.5-7/0.5]-R[10,​15,​20,​25]
CKFPBNAAH8-P[9-13/0.01]-L[5-10/1]-B[3-14/0.5]-E[5-10/0.5]-R[10,​15,​20,​25]
CKFPBNAAH10-P[11-15/0.01]-L[5-15/1]-B[3-16/0.5]-E[4.5-7/0.5]-R[10,​15,​20,​25]
CKFPBNAAH10-P[11-15/0.01]-L[5-15/1]-B[3-16/0.5]-E[5-10/0.5]-R[10,​15,​20,​25]
CKFPBNAAH12-P[13-18/0.01]-L[8-15/1]-B[3-18/0.5]-E[5-15/0.5]-R[15,​20,​25,​30]
CKFPBNAAH16-P[17-25/0.01]-L[8-20/1]-B[3-20/0.5]-E[5-15/0.5]-R[20,​25,​30,​35]
CKFPBNAAH20-P[22-30/0.01]-L[10-20/1]-B[3-20/0.5]-E[5-20/0.5]-R[25,​30,​35,​40]
CKFPBNAAM3-P[3.5-6/0.01]-L[2-6/1]-B[2-10/0.5]-E[1-4/0.5]-R[5,​10,​15]
CKFPBNAAM4-P[4.5-7/0.01]-L[2-8/1]-B[2-10/0.5]-E[2.5-4/0.5]-R[10,​15]
CKFPBNAAM5-P[5.5-8/0.01]-L[3-10/1]-B[2-10/0.5]-E[2.5-4/0.5]-R[10,​15]
CKFPBNAAM6-P[6.5-10/0.01]-L[3-10/1]-B[3-12/0.5]-E[2.5-7/0.5]-R[10,​15,​20]
CKFPBNAAM8-P[9-13/0.01]-L[5-10/1]-B[3-14/0.5]-E[4.5-7/0.5]-R[10,​15,​20,​25]
CKFPBNAAM8-P[9-13/0.01]-L[5-10/1]-B[3-14/0.5]-E[5-10/0.5]-R[10,​15,​20,​25]
CKFPBNAAM10-P[11-15/0.01]-L[5-15/1]-B[3-16/0.5]-E[4.5-7/0.5]-R[10,​15,​20,​25]
CKFPBNAAM10-P[11-15/0.01]-L[5-15/1]-B[3-16/0.5]-E[5-10/0.5]-R[10,​15,​20,​25]
CKFPBNAAM12-P[13-18/0.01]-L[8-15/1]-B[3-18/0.5]-E[5-15/0.5]-R[15,​20,​25,​30]
CKFPBNAAM16-P[17-25/0.01]-L[8-20/1]-B[3-20/0.5]-E[5-15/0.5]-R[20,​25,​30,​35]
CKFPBNAAM20-P[22-30/0.01]-L[10-20/1]-B[3-20/0.5]-E[5-20/0.5]-R[25,​30,​35,​40]
CKFPBNAAP3-P[3.5-6/0.01]-L[2-6/1]-B[2-10/0.5]-E[1-4/0.5]-R[5,​10,​15]
CKFPBNAAP4-P[4.5-7/0.01]-L[2-8/1]-B[2-10/0.5]-E[2.5-4/0.5]-R[10,​15]
CKFPBNAAP5-P[5.5-8/0.01]-L[3-10/1]-B[2-10/0.5]-E[2.5-4/0.5]-R[10,​15]
CKFPBNAAP6-P[6.5-10/0.01]-L[3-10/1]-B[3-12/0.5]-E[2.5-7/0.5]-R[10,​15,​20]
CKFPBNAAP8-P[9-13/0.01]-L[5-10/1]-B[3-14/0.5]-E[4.5-7/0.5]-R[10,​15,​20,​25]
CKFPBNAAP8-P[9-13/0.01]-L[5-10/1]-B[3-14/0.5]-E[5-10/0.5]-R[10,​15,​20,​25]
CKFPBNAAP10-P[11-15/0.01]-L[5-15/1]-B[3-16/0.5]-E[4.5-7/0.5]-R[10,​15,​20,​25]
CKFPBNAAP10-P[11-15/0.01]-L[5-15/1]-B[3-16/0.5]-E[5-10/0.5]-R[10,​15,​20,​25]
CKFPBNAAP12-P[13-18/0.01]-L[8-15/1]-B[3-18/0.5]-E[5-15/0.5]-R[15,​20,​25,​30]
CKFPBNAAP16-P[17-25/0.01]-L[8-20/1]-B[3-20/0.5]-E[5-15/0.5]-R[20,​25,​30,​35]
CKFPBNAAP20-P[22-30/0.01]-L[10-20/1]-B[3-20/0.5]-E[5-20/0.5]-R[25,​30,​35,​40]
CKFPBNAAS3-P[3.5-6/0.01]-L[2-6/1]-B[2-10/0.5]-E[1-4/0.5]-R[5,​10,​15]
CKFPBNAAS4-P[4.5-7/0.01]-L[2-8/1]-B[2-10/0.5]-E[2.5-4/0.5]-R[10,​15]
CKFPBNAAS5-P[5.5-8/0.01]-L[3-10/1]-B[2-10/0.5]-E[2.5-4/0.5]-R[10,​15]
CKFPBNAAS6-P[6.5-10/0.01]-L[3-10/1]-B[3-12/0.5]-E[2.5-7/0.5]-R[10,​15,​20]
CKFPBNAAS8-P[9-13/0.01]-L[5-10/1]-B[3-14/0.5]-E[4.5-7/0.5]-R[10,​15,​20,​25]
CKFPBNAAS8-P[9-13/0.01]-L[5-10/1]-B[3-14/0.5]-E[5-10/0.5]-R[10,​15,​20,​25]
CKFPBNAAS10-P[11-15/0.01]-L[5-15/1]-B[3-16/0.5]-E[4.5-10/0.5]-R[10,​15,​20,​25]
CKFPBNAAS12-P[13-18/0.01]-L[8-15/1]-B[3-18/0.5]-E[5-15/0.5]-R[15,​20,​25,​30]
CKFPBNAAS16-P[17-25/0.01]-L[8-20/1]-B[3-20/0.5]-E[5-15/0.5]-R[20,​25,​30,​35]
CKFPBNAAS20-P[22-30/0.01]-L[10-20/1]-B[3-20/0.5]-E[5-20/0.5]-R[25,​30,​35,​40]
CKFPBNABA3-P[3.5-6/0.01]-L[2-6/1]-B[2-10/0.5]-E[1-4/0.5]-R[5,​10,​15]
CKFPBNABA4-P[4.5-7/0.01]-L[2-8/1]-B[2-10/0.5]-E[2.5-4/0.5]-R[10,​15]
CKFPBNABA5-P[5.5-8/0.01]-L[3-10/1]-B[2-10/0.5]-E[2.5-4/0.5]-R[10,​15]
CKFPBNABA6-P[6.5-10/0.01]-L[3-10/1]-B[3-12/0.5]-E[2.5-7/0.5]-R[10,​15,​20]
CKFPBNABA8-P[9-13/0.01]-L[5-10/1]-B[3-14/0.5]-E[4.5-10/0.5]-R[10,​15,​20,​25]
CKFPBNABA10-P[11-15/0.01]-L[5-15/1]-B[3-16/0.5]-E[4.5-10/0.5]-R[10,​15,​20,​25]
CKFPBNABA12-P[13-18/0.01]-L[8-15/1]-B[3-18/0.5]-E[5-15/0.5]-R[15,​20,​25,​30]
CKFPBNABA16-P[17-25/0.01]-L[8-20/1]-B[3-20/0.5]-E[5-15/0.5]-R[20,​25,​30,​35]
CKFPBNABA20-P[22-30/0.01]-L[10-20/1]-B[3-20/0.5]-E[5-20/0.5]-R[25,​30,​35,​40]
CKFPBNABB3-P[3.5-6/0.01]-L[2-6/1]-B[2-10/0.5]-E[1-4/0.5]-R[5,​10,​15]
CKFPBNABB4-P[4.5-7/0.01]-L[2-8/1]-B[2-10/0.5]-E[2.5-4/0.5]-R[10,​15]
CKFPBNABB5-P[5.5-8/0.01]-L[3-10/1]-B[2-10/0.5]-E[2.5-4/0.5]-R[10,​15]
CKFPBNABB6-P[6.5-10/0.01]-L[3-10/1]-B[3-12/0.5]-E[2.5-7/0.5]-R[10,​15,​20]
CKFPBNABB8-P[9-13/0.01]-L[5-10/1]-B[3-14/0.5]-E[4.5-10/0.5]-R[10,​15,​20,​25]
CKFPBNABB10-P[11-15/0.01]-L[5-15/1]-B[3-16/0.5]-E[4.5-10/0.5]-R[10,​15,​20,​25]
CKFPBNABB12-P[13-18/0.01]-L[8-15/1]-B[3-18/0.5]-E[5-15/0.5]-R[15,​20,​25,​30]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Heat Treatment Surface Finish Positioning Side Outer Diameter P
(mm)
Tolerance of Positioning Side Outer Diameter Mounted Side Outer Diameter D
(mm)
Shank Dia. Tolerance Mounting Section Length L
(mm)
Positioning Part Length B
(mm)
R
(mm)
Taper Length E
(mm)
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None3.5 ~ 60.005/030.005/02 ~ 62 ~ 105 ~ 151 ~ 4
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None4.5 ~ 70.005/040.005/02 ~ 82 ~ 1010 ~ 152.5 ~ 4
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None5.5 ~ 80.005/050.005/03 ~ 102 ~ 1010 ~ 152.5 ~ 4
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None6.5 ~ 100.005/060.005/03 ~ 103 ~ 1210 ~ 202.5 ~ 7
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None9 ~ 130.005/080.005/05 ~ 103 ~ 1410 ~ 254.5 ~ 10
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None11 ~ 150.005/0100.005/05 ~ 153 ~ 1610 ~ 254.5 ~ 10
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None13 ~ 180.005/0120.005/08 ~ 153 ~ 1815 ~ 305 ~ 15
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None17 ~ 250.005/0160.005/08 ~ 203 ~ 2020 ~ 355 ~ 15
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None22 ~ 300.005/0200.005/010 ~ 203 ~ 2025 ~ 405 ~ 20
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None3.5 ~ 60/-0.00530.005/02 ~ 62 ~ 105 ~ 151 ~ 4
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None4.5 ~ 70/-0.00540.005/02 ~ 82 ~ 1010 ~ 152.5 ~ 4
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None5.5 ~ 80/-0.00550.005/03 ~ 102 ~ 1010 ~ 152.5 ~ 4
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None6.5 ~ 100/-0.00560.005/03 ~ 103 ~ 1210 ~ 202.5 ~ 7
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None9 ~ 130/-0.00580.005/05 ~ 103 ~ 1410 ~ 254.5 ~ 7
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None9 ~ 130/-0.00580.005/05 ~ 103 ~ 1410 ~ 255 ~ 10
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None11 ~ 150/-0.005100.005/05 ~ 153 ~ 1610 ~ 254.5 ~ 7
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None11 ~ 150/-0.005100.005/05 ~ 153 ~ 1610 ~ 255 ~ 10
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None13 ~ 180/-0.005120.005/08 ~ 153 ~ 1815 ~ 305 ~ 15
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None17 ~ 250/-0.005160.005/08 ~ 203 ~ 2020 ~ 355 ~ 15
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None22 ~ 300/-0.005200.005/010 ~ 203 ~ 2025 ~ 405 ~ 20
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None3.5 ~ 6g630.005/02 ~ 62 ~ 105 ~ 151 ~ 4
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None4.5 ~ 7g640.005/02 ~ 82 ~ 1010 ~ 152.5 ~ 4
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None5.5 ~ 8g650.005/03 ~ 102 ~ 1010 ~ 152.5 ~ 4
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None6.5 ~ 10g660.005/03 ~ 103 ~ 1210 ~ 202.5 ~ 7
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None9 ~ 13g680.005/05 ~ 103 ~ 1410 ~ 254.5 ~ 7
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None9 ~ 13g680.005/05 ~ 103 ~ 1410 ~ 255 ~ 10
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None11 ~ 15g6100.005/05 ~ 153 ~ 1610 ~ 254.5 ~ 7
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None11 ~ 15g6100.005/05 ~ 153 ~ 1610 ~ 255 ~ 10
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None13 ~ 18g6120.005/08 ~ 153 ~ 1815 ~ 305 ~ 15
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None17 ~ 25g6160.005/08 ~ 203 ~ 2020 ~ 355 ~ 15
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None22 ~ 30g6200.005/010 ~ 203 ~ 2025 ~ 405 ~ 20
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None3.5 ~ 6h730.005/02 ~ 62 ~ 105 ~ 151 ~ 4
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None4.5 ~ 7h740.005/02 ~ 82 ~ 1010 ~ 152.5 ~ 4
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None5.5 ~ 8h750.005/03 ~ 102 ~ 1010 ~ 152.5 ~ 4
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None6.5 ~ 10h760.005/03 ~ 103 ~ 1210 ~ 202.5 ~ 7
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None9 ~ 13h780.005/05 ~ 103 ~ 1410 ~ 254.5 ~ 7
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None9 ~ 13h780.005/05 ~ 103 ~ 1410 ~ 255 ~ 10
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None11 ~ 15h7100.005/05 ~ 153 ~ 1610 ~ 254.5 ~ 7
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None11 ~ 15h7100.005/05 ~ 153 ~ 1610 ~ 255 ~ 10
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None13 ~ 18h7120.005/08 ~ 153 ~ 1815 ~ 305 ~ 15
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None17 ~ 25h7160.005/08 ~ 203 ~ 2020 ~ 355 ~ 15
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None22 ~ 30h7200.005/010 ~ 203 ~ 2025 ~ 405 ~ 20
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None3.5 ~ 6m630.005/02 ~ 62 ~ 105 ~ 151 ~ 4
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None4.5 ~ 7m640.005/02 ~ 82 ~ 1010 ~ 152.5 ~ 4
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None5.5 ~ 8m650.005/03 ~ 102 ~ 1010 ~ 152.5 ~ 4
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None6.5 ~ 10m660.005/03 ~ 103 ~ 1210 ~ 202.5 ~ 7
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None9 ~ 13m680.005/05 ~ 103 ~ 1410 ~ 254.5 ~ 7
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None9 ~ 13m680.005/05 ~ 103 ~ 1410 ~ 255 ~ 10
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None11 ~ 15m6100.005/05 ~ 153 ~ 1610 ~ 254.5 ~ 7
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None11 ~ 15m6100.005/05 ~ 153 ~ 1610 ~ 255 ~ 10
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None13 ~ 18m6120.005/08 ~ 153 ~ 1815 ~ 305 ~ 15
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None17 ~ 25m6160.005/08 ~ 203 ~ 2020 ~ 355 ~ 15
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None22 ~ 30m6200.005/010 ~ 203 ~ 2025 ~ 405 ~ 20
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None3.5 ~ 6p630.005/02 ~ 62 ~ 105 ~ 151 ~ 4
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None4.5 ~ 7p640.005/02 ~ 82 ~ 1010 ~ 152.5 ~ 4
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None5.5 ~ 8p650.005/03 ~ 102 ~ 1010 ~ 152.5 ~ 4
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None6.5 ~ 10p660.005/03 ~ 103 ~ 1210 ~ 202.5 ~ 7
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None9 ~ 13p680.005/05 ~ 103 ~ 1410 ~ 254.5 ~ 7
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None9 ~ 13p680.005/05 ~ 103 ~ 1410 ~ 255 ~ 10
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None11 ~ 15p6100.005/05 ~ 153 ~ 1610 ~ 254.5 ~ 7
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None11 ~ 15p6100.005/05 ~ 153 ~ 1610 ~ 255 ~ 10
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None13 ~ 18p6120.005/08 ~ 153 ~ 1815 ~ 305 ~ 15
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None17 ~ 25p6160.005/08 ~ 203 ~ 2020 ~ 355 ~ 15
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None22 ~ 30p6200.005/010 ~ 203 ~ 2025 ~ 405 ~ 20
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None3.5 ~ 60/-0.0130.005/02 ~ 62 ~ 105 ~ 151 ~ 4
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None4.5 ~ 70/-0.0140.005/02 ~ 82 ~ 1010 ~ 152.5 ~ 4
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None5.5 ~ 80/-0.0150.005/03 ~ 102 ~ 1010 ~ 152.5 ~ 4
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None6.5 ~ 100/-0.0160.005/03 ~ 103 ~ 1210 ~ 202.5 ~ 7
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None9 ~ 130/-0.0180.005/05 ~ 103 ~ 1410 ~ 254.5 ~ 7
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None9 ~ 130/-0.0180.005/05 ~ 103 ~ 1410 ~ 255 ~ 10
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None11 ~ 150/-0.01100.005/05 ~ 153 ~ 1610 ~ 254.5 ~ 10
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None13 ~ 180/-0.01120.005/08 ~ 153 ~ 1815 ~ 305 ~ 15
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None17 ~ 250/-0.01160.005/08 ~ 203 ~ 2020 ~ 355 ~ 15
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None22 ~ 300/-0.01200.005/010 ~ 203 ~ 2025 ~ 405 ~ 20
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None3.5 ~ 60.005/030/-0.0052 ~ 62 ~ 105 ~ 151 ~ 4
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None4.5 ~ 70.005/040/-0.0052 ~ 82 ~ 1010 ~ 152.5 ~ 4
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None5.5 ~ 80.005/050/-0.0053 ~ 102 ~ 1010 ~ 152.5 ~ 4
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None6.5 ~ 100.005/060/-0.0053 ~ 103 ~ 1210 ~ 202.5 ~ 7
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None9 ~ 130.005/080/-0.0055 ~ 103 ~ 1410 ~ 254.5 ~ 10
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None11 ~ 150.005/0100/-0.0055 ~ 153 ~ 1610 ~ 254.5 ~ 10
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None13 ~ 180.005/0120/-0.0058 ~ 153 ~ 1815 ~ 305 ~ 15
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None17 ~ 250.005/0160/-0.0058 ~ 203 ~ 2020 ~ 355 ~ 15
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None22 ~ 300.005/0200/-0.00510 ~ 203 ~ 2025 ~ 405 ~ 20
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None3.5 ~ 60/-0.00530/-0.0052 ~ 62 ~ 105 ~ 151 ~ 4
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None4.5 ~ 70/-0.00540/-0.0052 ~ 82 ~ 1010 ~ 152.5 ~ 4
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None5.5 ~ 80/-0.00550/-0.0053 ~ 102 ~ 1010 ~ 152.5 ~ 4
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None6.5 ~ 100/-0.00560/-0.0053 ~ 103 ~ 1210 ~ 202.5 ~ 7
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None9 ~ 130/-0.00580/-0.0055 ~ 103 ~ 1410 ~ 254.5 ~ 10
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None11 ~ 150/-0.005100/-0.0055 ~ 153 ~ 1610 ~ 254.5 ~ 10
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None13 ~ 180/-0.005120/-0.0058 ~ 153 ~ 1815 ~ 305 ~ 15

Loading...

Support Information

Characteristics of locating pins in other forms

Product NameFeatureCatalog
Small Diameter Locating PinsLocating Pins with Ø4 or less diameter suitable for small works.Click here
Locating Pins for Height AdjustingLocating Pins with short head for thin PC boards.Click here
Nonmagnetic Locating PinsNonmagnetic Aluminum locating pins suitable for environments where magnetism must be avoided. Click here
Plastic Locating PinsPlastic Locating Pins prevent work damages.Click here
Height Adjusting PinsLocating Pins suitable for locating in vertical direction.Click here
Support PinsPins for use in higher position to avoid interferences.Click here
 

Basic Information

Basic Shape Large Head Head Shape Round Head Tip Shape Round Tapered
Drive No Shank Style Male thread

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.