(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Large Head Locating Pins - Round head, tapered tip and straight shank, P/B/D/D/R/E/L configurable.

Large Head Locating Pins - Round head, tapered tip and straight shank, P/B/D/D/R/E/L configurable.
  • Spec Change

Has the head newly shaped (No Edge). Such reshaping prevents the located object from being damaged. And the Buff Finished products with the appearance and sliding property improved are added to the product line-up.

  • inCAD Components
Locating Pins- Large Head, Round Tapered, Standard, DP Tolerance, R Selectable:Related Image

Specifications

Part Number-P-L-B-E-R
    
Type D Tol. P Tolerance D
MGKFPBA
 M S 10-P12.00-L10-B4.0-E6.0-R20
■Tolerance Selection
D
or
P
Standard GradePrecision Grade
MPGHSAB
m6p6g6h7---
2.00
~
3.00
+0.008
+0.002
+0.012
+0.006
-0.002
-0.008
0
-0.010
0
-0.01
+0.005
0
0
-0.005
3.01
~
6.00
+0.012
+0.004
+0.020
+0.012
-0.004
-0.012
0
-0.012
6.01
~
10.00
+0.015
+0.006
+0.024
+0.015
-0.005
-0.014
0
-0.015
10.01
~
18.00
+0.018
+0.007
+0.029
+0.018
-0.006
-0.017
0
-0.018
18.01
~
30.00
+0.021
+0.008
+0.035
+0.022
-0.007
-0.020
0
-0.021
[ NG ]Hard chrome plated and buff finished products are not available in Precision Grade Tolerance.
■Standard
Part NumberP
0.01mm Increment
L
1mm Increment
B
0.5mm Increment
E
0.5mm Increment
RC
TypeD ToleranceP ToleranceD
KFPBA
GKFPBA*
SKFPBA
CKFPBA

(Buff Finished)
MKFPBA*
MGKFPBA
*
MCKFPBA
*

[ ! ]Applicable when D≥5.


M
P
G
H
*A
*B
S
M
P
G
H
*A
*B
22.00~4.00 4~102.0~10.01.0~20.0 5
10
15
20
25
30
35
40
0.5
33.00~6.00 5~122.0~10.00.5
44.00~7.00 5~122.0~10.01
55.00~8.00 5~122.0~10.01
6 6.00~10.00 5~123.0~12.01
8 8.00~13.00 8~153.0~14.01.5
1010.00~15.00 8~153.0~16.02
1212.00~16.0010~183.0~18.02
1313.00~18.0012~203.0~20.0[ ! ]Configurable range depends on P dimension. Confirm "Details of E Dimension and R Dimension Range" in the table.2
1616.00~25.0014~253.0~20.03
2020.00~30.0018~323.0~20.03
[ NG ]Hard chrome plated and buffed products are not available for * marked Precision Grade (Precision Grade A and B).
■Details of E and R Dimension Range
P
0.01mm Increment
E
0.5mm Increment
R
 2.00~ 4.001.0~ 2.05 10      
 4.01~ 8.002.5~ 4.0 1015     
 8.01~12.004.5~ 7.0 101520    
12.01~16.005.0~10.0  152025   
16.01~20.005.0~15.0   202530  
20.01~25.005.0~15.0    253035 
25.01~30.005.0~20.0     303540

Alterations

Locating Pins- Large Head, Round Tapered, Standard, DP Tolerance, R Selectable:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CKFPBAAA2-P[2-4/0.01]-L[4-10/1]-B[2-10/0.5]-E[1-2/0.5]-R[5,​10]
CKFPBAAA3-P[3-6/0.01]-L[5-12/1]-B[2-10/0.5]-E[1-4/0.5]-R[5,​10,​15]
CKFPBAAA4-P[4-7/0.01]-L[5-12/1]-B[2-10/0.5]-E[1-4/0.5]-R[5,​10,​15]
CKFPBAAA5-P[5-8/0.01]-L[5-12/1]-B[2-10/0.5]-E[2.5-4/0.5]-R[10,​15]
CKFPBAAA6-P[6-10/0.01]-L[5-12/1]-B[3-12/0.5]-E[2.5-7/0.5]-R[10,​15,​20]
CKFPBAAA8-P[8-13/0.01]-L[8-15/1]-B[3-14/0.5]-E[2.5-10/0.5]-R[10,​15,​20,​25]
CKFPBAAA10-P[10-15/0.01]-L[8-15/1]-B[3-16/0.5]-E[4.5-7/0.5]-R[10,​15,​20,​25]
CKFPBAAA10-P[10-15/0.01]-L[8-15/1]-B[3-16/0.5]-E[5-10/0.5]-R[10,​15,​20,​25]
CKFPBAAA12-P[12-16/0.01]-L[10-18/1]-B[3-18/0.5]-E[4.5-7/0.5]-R[10,​15,​20,​25]
CKFPBAAA12-P[12-16/0.01]-L[10-18/1]-B[3-18/0.5]-E[5-10/0.5]-R[10,​15,​20,​25]
CKFPBAAA13-P[13-18/0.01]-L[12-20/1]-B[3-20/0.5]-E[5-15/0.5]-R[15,​20,​25,​30]
CKFPBAAA16-P[16-25/0.01]-L[14-25/1]-B[3-20/0.5]-E[5-15/0.5]-R[15,​20,​25,​30,​35]
CKFPBAAA20-P[20-30/0.01]-L[18-32/1]-B[3-20/0.5]-E[5-20/0.5]-R[20,​25,​30,​35,​40]
CKFPBAAB2-P[2-4/0.01]-L[4-10/1]-B[2-10/0.5]-E[1-2/0.5]-R[5,​10]
CKFPBAAB3-P[3-6/0.01]-L[5-12/1]-B[2-10/0.5]-E[1-4/0.5]-R[5,​10,​15]
CKFPBAAB4-P[4-7/0.01]-L[5-12/1]-B[2-10/0.5]-E[1-4/0.5]-R[5,​10,​15]
CKFPBAAB5-P[5-8/0.01]-L[5-12/1]-B[2-10/0.5]-E[2.5-4/0.5]-R[10,​15]
CKFPBAAB6-P[6-10/0.01]-L[5-12/1]-B[3-12/0.5]-E[2.5-7/0.5]-R[10,​15,​20]
CKFPBAAB8-P[8-13/0.01]-L[8-15/1]-B[3-14/0.5]-E[2.5-10/0.5]-R[10,​15,​20,​25]
CKFPBAAB10-P[10-15/0.01]-L[8-15/1]-B[3-16/0.5]-E[4.5-10/0.5]-R[10,​15,​20,​25]
CKFPBAAB12-P[12-16/0.01]-L[10-18/1]-B[3-18/0.5]-E[4.5-7/0.5]-R[10,​15,​20,​25]
CKFPBAAB12-P[12-16/0.01]-L[10-18/1]-B[3-18/0.5]-E[5-10/0.5]-R[10,​15,​20,​25]
CKFPBAAB13-P[13-18/0.01]-L[12-20/1]-B[3-20/0.5]-E[5-15/0.5]-R[15,​20,​25,​30]
CKFPBAAB16-P[16-25/0.01]-L[14-25/1]-B[3-20/0.5]-E[5-15/0.5]-R[15,​20,​25,​30,​35]
CKFPBAAB20-P[20-30/0.01]-L[18-32/1]-B[3-20/0.5]-E[5-20/0.5]-R[20,​25,​30,​35,​40]
CKFPBAAG2-P[2-4/0.01]-L[4-10/1]-B[2-10/0.5]-E[1-2/0.5]-R[5,​10]
CKFPBAAG3-P[3-6/0.01]-L[5-12/1]-B[2-10/0.5]-E[1-4/0.5]-R[5,​10,​15]
CKFPBAAG4-P[4-7/0.01]-L[5-12/1]-B[2-10/0.5]-E[1-4/0.5]-R[5,​10,​15]
CKFPBAAG5-P[5-8/0.01]-L[5-12/1]-B[2-10/0.5]-E[2.5-4/0.5]-R[10,​15]
CKFPBAAG6-P[6-10/0.01]-L[5-12/1]-B[3-12/0.5]-E[2.5-7/0.5]-R[10,​15,​20]
CKFPBAAG8-P[8-13/0.01]-L[8-15/1]-B[3-14/0.5]-E[2.5-10/0.5]-R[10,​15,​20,​25]
CKFPBAAG10-P[10-15/0.01]-L[8-15/1]-B[3-16/0.5]-E[4.5-7/0.5]-R[10,​15,​20,​25]
CKFPBAAG10-P[10-15/0.01]-L[8-15/1]-B[3-16/0.5]-E[5-10/0.5]-R[10,​15,​20,​25]
CKFPBAAG12-P[12-16/0.01]-L[10-18/1]-B[3-18/0.5]-E[4.5-10/0.5]-R[10,​15,​20,​25]
CKFPBAAG13-P[13-18/0.01]-L[12-20/1]-B[3-20/0.5]-E[5-15/0.5]-R[15,​20,​25,​30]
CKFPBAAG16-P[16-25/0.01]-L[14-25/1]-B[3-20/0.5]-E[5-15/0.5]-R[15,​20,​25,​30,​35]
CKFPBAAG20-P[20-30/0.01]-L[18-32/1]-B[3-20/0.5]-E[5-20/0.5]-R[20,​25,​30,​35,​40]
CKFPBAAH2-P[2-4/0.01]-L[4-10/1]-B[2-10/0.5]-E[1-2/0.5]-R[5,​10]
CKFPBAAH3-P[3-6/0.01]-L[5-12/1]-B[2-10/0.5]-E[1-4/0.5]-R[5,​10,​15]
CKFPBAAH4-P[4-7/0.01]-L[5-12/1]-B[2-10/0.5]-E[1-4/0.5]-R[5,​10,​15]
CKFPBAAH5-P[5-8/0.01]-L[5-12/1]-B[2-10/0.5]-E[2.5-4/0.5]-R[10,​15]
CKFPBAAH6-P[6-10/0.01]-L[5-12/1]-B[3-12/0.5]-E[2.5-7/0.5]-R[10,​15,​20]
CKFPBAAH8-P[8-13/0.01]-L[8-15/1]-B[3-14/0.5]-E[2.5-10/0.5]-R[10,​15,​20,​25]
CKFPBAAH10-P[10-15/0.01]-L[8-15/1]-B[3-16/0.5]-E[4.5-7/0.5]-R[10,​15,​20,​25]
CKFPBAAH10-P[10-15/0.01]-L[8-15/1]-B[3-16/0.5]-E[5-10/0.5]-R[10,​15,​20,​25]
CKFPBAAH12-P[12-16/0.01]-L[10-18/1]-B[3-18/0.5]-E[4.5-10/0.5]-R[10,​15,​20,​25]
CKFPBAAH13-P[13-18/0.01]-L[12-20/1]-B[3-20/0.5]-E[5-15/0.5]-R[15,​20,​25,​30]
CKFPBAAH16-P[16-25/0.01]-L[14-25/1]-B[3-20/0.5]-E[5-15/0.5]-R[15,​20,​25,​30,​35]
CKFPBAAH20-P[20-30/0.01]-L[18-32/1]-B[3-20/0.5]-E[5-20/0.5]-R[20,​25,​30,​35,​40]
CKFPBAAM2-P[2-4/0.01]-L[4-10/1]-B[2-10/0.5]-E[1-2/0.5]-R[5,​10]
CKFPBAAM3-P[3-6/0.01]-L[5-12/1]-B[2-10/0.5]-E[1-4/0.5]-R[5,​10,​15]
CKFPBAAM4-P[4-7/0.01]-L[5-12/1]-B[2-10/0.5]-E[1-4/0.5]-R[5,​10,​15]
CKFPBAAM5-P[5-8/0.01]-L[5-12/1]-B[2-10/0.5]-E[2.5-4/0.5]-R[10,​15]
CKFPBAAM6-P[6-10/0.01]-L[5-12/1]-B[3-12/0.5]-E[2.5-7/0.5]-R[10,​15,​20]
CKFPBAAM8-P[8-13/0.01]-L[8-15/1]-B[3-14/0.5]-E[2.5-10/0.5]-R[10,​15,​20,​25]
CKFPBAAM10-P[10-15/0.01]-L[8-15/1]-B[3-16/0.5]-E[4.5-10/0.5]-R[10,​15,​20,​25]
CKFPBAAM12-P[12-16/0.01]-L[10-18/1]-B[3-18/0.5]-E[4.5-7/0.5]-R[10,​15,​20,​25]
CKFPBAAM12-P[12-16/0.01]-L[10-18/1]-B[3-18/0.5]-E[5-10/0.5]-R[10,​15,​20,​25]
CKFPBAAM13-P[13-18/0.01]-L[12-20/1]-B[3-20/0.5]-E[5-15/0.5]-R[15,​20,​25,​30]
CKFPBAAM16-P[16-25/0.01]-L[14-25/1]-B[3-20/0.5]-E[5-15/0.5]-R[15,​20,​25,​30,​35]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Heat Treatment Surface Finish Positioning Side Outer Diameter P
(mm)
Tolerance of Positioning Side Outer Diameter Mounted Side Outer Diameter D
(mm)
Shank Dia. Tolerance Mounting Section Length L
(mm)
Positioning Part Length B
(mm)
R
(mm)
Taper Length E
(mm)
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None2 ~ 40.005/020.005/04 ~ 102 ~ 105 ~ 101 ~ 2
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None3 ~ 60.005/030.005/05 ~ 122 ~ 105 ~ 151 ~ 4
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None4 ~ 70.005/040.005/05 ~ 122 ~ 105 ~ 151 ~ 4
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None5 ~ 80.005/050.005/05 ~ 122 ~ 1010 ~ 152.5 ~ 4
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None6 ~ 100.005/060.005/05 ~ 123 ~ 1210 ~ 202.5 ~ 7
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None8 ~ 130.005/080.005/08 ~ 153 ~ 1410 ~ 252.5 ~ 10
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None10 ~ 150.005/0100.005/08 ~ 153 ~ 1610 ~ 254.5 ~ 7
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None10 ~ 150.005/0100.005/08 ~ 153 ~ 1610 ~ 255 ~ 10
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None12 ~ 160.005/0120.005/010 ~ 183 ~ 1810 ~ 254.5 ~ 7
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None12 ~ 160.005/0120.005/010 ~ 183 ~ 1810 ~ 255 ~ 10
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None13 ~ 180.005/0130.005/012 ~ 203 ~ 2015 ~ 305 ~ 15
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None16 ~ 250.005/0160.005/014 ~ 253 ~ 2015 ~ 355 ~ 15
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None20 ~ 300.005/0200.005/018 ~ 323 ~ 2020 ~ 405 ~ 20
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None2 ~ 40/-0.00520.005/04 ~ 102 ~ 105 ~ 101 ~ 2
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None3 ~ 60/-0.00530.005/05 ~ 122 ~ 105 ~ 151 ~ 4
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None4 ~ 70/-0.00540.005/05 ~ 122 ~ 105 ~ 151 ~ 4
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None5 ~ 80/-0.00550.005/05 ~ 122 ~ 1010 ~ 152.5 ~ 4
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None6 ~ 100/-0.00560.005/05 ~ 123 ~ 1210 ~ 202.5 ~ 7
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None8 ~ 130/-0.00580.005/08 ~ 153 ~ 1410 ~ 252.5 ~ 10
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None10 ~ 150/-0.005100.005/08 ~ 153 ~ 1610 ~ 254.5 ~ 10
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None12 ~ 160/-0.005120.005/010 ~ 183 ~ 1810 ~ 254.5 ~ 7
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None12 ~ 160/-0.005120.005/010 ~ 183 ~ 1810 ~ 255 ~ 10
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None13 ~ 180/-0.005130.005/012 ~ 203 ~ 2015 ~ 305 ~ 15
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None16 ~ 250/-0.005160.005/014 ~ 253 ~ 2015 ~ 355 ~ 15
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None20 ~ 300/-0.005200.005/018 ~ 323 ~ 2020 ~ 405 ~ 20
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None2 ~ 4g620.005/04 ~ 102 ~ 105 ~ 101 ~ 2
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None3 ~ 6g630.005/05 ~ 122 ~ 105 ~ 151 ~ 4
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None4 ~ 7g640.005/05 ~ 122 ~ 105 ~ 151 ~ 4
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None5 ~ 8g650.005/05 ~ 122 ~ 1010 ~ 152.5 ~ 4
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None6 ~ 10g660.005/05 ~ 123 ~ 1210 ~ 202.5 ~ 7
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None8 ~ 13g680.005/08 ~ 153 ~ 1410 ~ 252.5 ~ 10
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None10 ~ 15g6100.005/08 ~ 153 ~ 1610 ~ 254.5 ~ 7
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None10 ~ 15g6100.005/08 ~ 153 ~ 1610 ~ 255 ~ 10
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None12 ~ 16g6120.005/010 ~ 183 ~ 1810 ~ 254.5 ~ 10
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None13 ~ 18g6130.005/012 ~ 203 ~ 2015 ~ 305 ~ 15
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None16 ~ 25g6160.005/014 ~ 253 ~ 2015 ~ 355 ~ 15
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None20 ~ 30g6200.005/018 ~ 323 ~ 2020 ~ 405 ~ 20
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None2 ~ 4h720.005/04 ~ 102 ~ 105 ~ 101 ~ 2
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None3 ~ 6h730.005/05 ~ 122 ~ 105 ~ 151 ~ 4
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None4 ~ 7h740.005/05 ~ 122 ~ 105 ~ 151 ~ 4
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None5 ~ 8h750.005/05 ~ 122 ~ 1010 ~ 152.5 ~ 4
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None6 ~ 10h760.005/05 ~ 123 ~ 1210 ~ 202.5 ~ 7
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None8 ~ 13h780.005/08 ~ 153 ~ 1410 ~ 252.5 ~ 10
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None10 ~ 15h7100.005/08 ~ 153 ~ 1610 ~ 254.5 ~ 7
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None10 ~ 15h7100.005/08 ~ 153 ~ 1610 ~ 255 ~ 10
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None12 ~ 16h7120.005/010 ~ 183 ~ 1810 ~ 254.5 ~ 10
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None13 ~ 18h7130.005/012 ~ 203 ~ 2015 ~ 305 ~ 15
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None16 ~ 25h7160.005/014 ~ 253 ~ 2015 ~ 355 ~ 15
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None20 ~ 30h7200.005/018 ~ 323 ~ 2020 ~ 405 ~ 20
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None2 ~ 4m620.005/04 ~ 102 ~ 105 ~ 101 ~ 2
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None3 ~ 6m630.005/05 ~ 122 ~ 105 ~ 151 ~ 4
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None4 ~ 7m640.005/05 ~ 122 ~ 105 ~ 151 ~ 4
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None5 ~ 8m650.005/05 ~ 122 ~ 1010 ~ 152.5 ~ 4
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None6 ~ 10m660.005/05 ~ 123 ~ 1210 ~ 202.5 ~ 7
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None8 ~ 13m680.005/08 ~ 153 ~ 1410 ~ 252.5 ~ 10
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None10 ~ 15m6100.005/08 ~ 153 ~ 1610 ~ 254.5 ~ 10
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None12 ~ 16m6120.005/010 ~ 183 ~ 1810 ~ 254.5 ~ 7
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None12 ~ 16m6120.005/010 ~ 183 ~ 1810 ~ 255 ~ 10
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None13 ~ 18m6130.005/012 ~ 203 ~ 2015 ~ 305 ~ 15
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None16 ~ 25m6160.005/014 ~ 253 ~ 2015 ~ 355 ~ 15

Loading...

 

Basic Information

Basic Shape Large Head Head Shape Round Head Tip Shape Round Tapered
Drive No Shank Style Straight(Press Fit)

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.