(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Small Head Locating Pins - Round or diamond shaped head, tapered tip, straight shank (hardened stainless steel). (Part Numbers)

Small Head Locating Pins - Round or diamond shaped head, tapered tip, straight shank (hardened stainless steel).
  • Spec Change

Small head pin. The straight shank is used for press fit and is selectable in m6 or p6 fit tolerances. Pin material is hardened stainless steel (35HRC). P/L/B dimensions are configurable in high precision ranges.

PDF

Locating Pins - Hardened Stainless Steel Small Head - Tapered End:
・Materials
[ M ]Material [ H ]Hardness Pin
Shape
Press Fit
m6 p6
High Hardness
Stainless Steel
35HRC~ Round AFPSA AFPSPA
Diamond AFPSD AFPSPD

Specifications

Part Number-P-L-B
   
Type D
AFPSA8-P6.01-L8-B5.3
■Tolerance Selection
Dm6p6
3+0.008
+0.002
+0.012
+0.006
4~6+0.012
+0.004
+0.02
+0.012
8, 10+0.015
+0.006
+0.024
+0.015
■Press Fit
Part NumberP
0.01mm Increment
L
1mm Increment
B
0.1mm Increment
Cm1(W)
TypeD
< Round >
AFPSA (m6)
AFPSPA
(p6)

< Diamond >
AFPSD (m6)
AFPSPD
(p6)
 31.00 (2.00)~ 3.003(4)~102.0~10.00.50.511
 42.00~ 4.001111
 52.00~ 5.001211.2
 62.00~ 6.002.0~12.01211.5
 82.00 (3.00)~ 8.002.0~15.01311.8
106.00~10.004(5)~102.0~20.01312.2
[ ! ]P dimension in ( ) is applicable to Diamond Shape.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
AFPSA3-P[1-3/0.01]-L[3-10/1]-B[2-10/0.1]
AFPSA4-P[2-4/0.01]-L[3-10/1]-B[2-10/0.1]
AFPSA5-P[2-5/0.01]-L[3-10/1]-B[2-10/0.1]
AFPSA6-P[2-6/0.01]-L[3-10/1]-B[2-15/0.1]
AFPSA8-P[2-8/0.01]-L[3-10/1]-B[2-15/0.1]
AFPSA10-P[6-10/0.01]-L[4-16/1]-B[2-30/0.1]
AFPSD3-P[2-3/0.01]-L[4-10/1]-B[2-10/0.1]
AFPSD4-P[2-4/0.01]-L[4-10/1]-B[2-10/0.1]
AFPSD5-P[2-5/0.01]-L[4-10/1]-B[2-10/0.1]
AFPSD6-P[2-6/0.01]-L[4-10/1]-B[2-15/0.1]
AFPSD8-P[3-8/0.01]-L[4-10/1]-B[2-15/0.1]
AFPSD10-P[6-10/0.01]-L[5-16/1]-B[2-30/0.1]
AFPSPA3-P[1-3/0.01]-L[3-10/1]-B[2-10/0.1]
AFPSPA4-P[2-4/0.01]-L[3-10/1]-B[2-10/0.1]
AFPSPA5-P[2-5/0.01]-L[3-10/1]-B[2-10/0.1]
AFPSPA6-P[2-6/0.01]-L[3-10/1]-B[2-15/0.1]
AFPSPA8-P[2-8/0.01]-L[3-10/1]-B[2-15/0.1]
AFPSPA10-P[6-10/0.01]-L[4-16/1]-B[2-30/0.1]
AFPSPD3-P[2-3/0.01]-L[4-10/1]-B[2-10/0.1]
AFPSPD4-P[2-4/0.01]-L[4-10/1]-B[2-10/0.1]
AFPSPD5-P[2-5/0.01]-L[4-10/1]-B[2-10/0.1]
AFPSPD6-P[2-6/0.01]-L[4-10/1]-B[2-15/0.1]
AFPSPD8-P[3-8/0.01]-L[4-10/1]-B[2-15/0.1]
AFPSPD10-P[6-10/0.01]-L[5-16/1]-B[2-30/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHead Shape Mounted Side Outer Diameter D
(mm)
Shank Dia. Tolerance B
(mm)
L
(mm)
1 Piece(s)

10 Days or more

10Round3m62 ~ 103 ~ 10
1 Piece(s)

10 Days or more

10Round4m62 ~ 103 ~ 10
1 Piece(s)

10 Days or more

10Round5m62 ~ 103 ~ 10
1 Piece(s)

10 Days or more

10Round6m62 ~ 153 ~ 10
1 Piece(s)

10 Days or more

10Round8m62 ~ 153 ~ 10
1 Piece(s)

10 Days or more

10Round10m62 ~ 304 ~ 16
1 Piece(s)

10 Days or more

10Diamond3m62 ~ 104 ~ 10
1 Piece(s)

10 Days or more

10Diamond4m62 ~ 104 ~ 10
1 Piece(s)

10 Days or more

10Diamond5m62 ~ 104 ~ 10
1 Piece(s)

10 Days or more

10Diamond6m62 ~ 154 ~ 10
1 Piece(s)

10 Days or more

10Diamond8m62 ~ 154 ~ 10
1 Piece(s)

10 Days or more

10Diamond10m62 ~ 305 ~ 16
1 Piece(s)

10 Days or more

10Round3p62 ~ 103 ~ 10
1 Piece(s)

10 Days or more

10Round4p62 ~ 103 ~ 10
1 Piece(s)

10 Days or more

10Round5p62 ~ 103 ~ 10
1 Piece(s)

10 Days or more

10Round6p62 ~ 153 ~ 10
1 Piece(s)

10 Days or more

10Round8p62 ~ 153 ~ 10
1 Piece(s)

10 Days or more

10Round10p62 ~ 304 ~ 16
1 Piece(s)

10 Days or more

10Diamond3p62 ~ 104 ~ 10
1 Piece(s)

10 Days or more

10Diamond4p62 ~ 104 ~ 10
1 Piece(s)

10 Days or more

10Diamond5p62 ~ 104 ~ 10
1 Piece(s)

10 Days or more

10Diamond6p62 ~ 154 ~ 10
1 Piece(s)

10 Days or more

10Diamond8p62 ~ 154 ~ 10
1 Piece(s)

10 Days or more

10Diamond10p62 ~ 305 ~ 16

Loading...

  1. 1

Lead Time

Basic Information

Basic Shape Small Head Head Tip Shape Tapered Drive No
Shank Style Straight(Press Fit) Material Hardened Stainless Steel Heat Treatment No
Surface Finish No Tolerance of Positioning Side Outer Diameter 0/-0.01 Dimension Configurable Type P, L, B Dimensions Configurable

Additional Products in this Category

Tech Support