(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Belt Series : S8M
•Belt Material : Rubber Belt
•Belt Shape Type : Round Tooth Profile Super Torque
For complete product overview and details on High Torque Timing Belt - S8M Series (MISUMI) see the sections below:
Part Number
Configured Part Number is shown.
Type | [ M ] Material | |
HTBN | ① Back Rubber | Chloroprene Rubber |
② Tooth Rubber | ||
③ Core Wire | Fiberglass Cord S/Z Alternately Twisted Continuous | |
④ Tooth Fabric | Nylon Cloth |
Part Number | ||||
Type | Belt Number | - | Belt Nominal Width | |
HTBN | 1040 S8M | - | 400 |
Type | Pitch | Ra | Lr | H | h | i | PLD | Unit Mass g/m (Width: 10mm) |
S8M | 8 | 5.2 | 5.2 | 5.3 | 3.05 | 2.25 | 0.686 | 52.0 |
Part Number | Number of Teeth | Belt Circumference Length (mm) | ||
Type | Belt Number | Belt Nominal Width | ||
HTBN (Rubber) | 480 S8M | 150 (15mm) 250 (25mm) 300 (30mm) 400 (40mm) | 60 | 480 |
520 S8M | 65 | 520 | ||
560 S8M | 70 | 560 | ||
584 S8M | 73 | 584 | ||
600 S8M | 75 | 600 | ||
632 S8M | 79 | 632 | ||
656 S8M | 82 | 656 | ||
712 S8M | 89 | 712 | ||
720 S8M | 90 | 720 | ||
760 S8M | 95 | 760 | ||
800 S8M | 100 | 800 | ||
824 S8M | 103 | 824 | ||
848 S8M | 106 | 848 | ||
880 S8M | 110 | 880 | ||
896 S8M | 112 | 896 | ||
920 S8M | 115 | 920 | ||
944 S8M | 118 | 944 | ||
960 S8M | 120 | 960 | ||
976 S8M | 122 | 976 | ||
1000 S8M | 125 | 1000 | ||
1040 S8M | 130 | 1040 | ||
1056 S8M | 132 | 1056 | ||
1080 S8M | 135 | 1080 | ||
1120 S8M | 140 | 1120 | ||
1136 S8M | 142 | 1136 | ||
1160 S8M | 145 | 1160 | ||
1200 S8M | 150 | 1200 | ||
1248 S8M | 156 | 1248 | ||
1280 S8M | 160 | 1280 | ||
1304 S8M | 163 | 1304 | ||
1360 S8M | 170 | 1360 | ||
1400 S8M | 175 | 1400 | ||
1440 S8M | 180 | 1440 | ||
1480 S8M | 185 | 1480 | ||
1520 S8M | 190 | 1520 | ||
1600 S8M | 200 | 1600 | ||
1680 S8M | 210 | 1680 | ||
1760 S8M | 220 | 1760 | ||
1800 S8M | 225 | 1800 | ||
1912 S8M | 239 | 1912 | ||
2000 S8M | 250 | 2000 | ||
2240 S8M | 280 | 2240 | ||
2304 S8M | 288 | 2304 | ||
2400 S8M | 300 | 2400 | ||
2496 S8M | 312 | 2496 | ||
2600 S8M | 325 | 2600 | ||
2800 S8M | 350 | 2800 | ||
3200 S8M | 400 | 3200 | ||
3680 S8M | 460 | 3680 | ||
4400 S8M | 550 | 4400 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
Loading...
Belt Type | Closed End | Belt Tooth Surface | Standard (Single Sided) | Belt Material | Rubber Belt |
---|---|---|---|---|---|
Core Wire Material | Glass Fiber | Belt Type | S8M | Belt Shape Type | Round Tooth Profile Super Torque |
Transmission Torque | High Torque Transmission |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy