(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Toothed Belts - Type L.

Toothed Belts - Type L.
  • Volume Discount
  • New Pricing

•Belt Series : L
•Belt Material : Polyurethane Belt, Rubber Belt
•Belt Shape Type : Trapezoidal Tooth Profile Circular Type
For complete product overview and details on Timing Belt - L Series (MISUMI) see the sections below:

  • inCAD Components

PDF

タイミングベルト Lタイプ:Related Image
[ ! ]Operating Temp. Rubber: -30~90°C, Polyurethane: 0~80°C (Reference Value)
[ ! ]Note: The figures of belt number have different meanings depending on its type.
* Belt No. is the belt circumference length (in inches).
[ ! ]Belt Circumference Length is the length of Core Wire.
[ ! ]Features and Cautions >>P.1375 [ ! ]How to select products, >> P.2253.
・Materials
Type[ M ] Material
TBN① Back RubberChloroprene Rubber
② Tooth Rubber
③ Core WireFiberglass Cord S/Z Alternately Twisted Continuous
④ Tooth FabricNylon Cloth
TUN①, ② Main BodyPolyurethane
③ Core WireMXL: Kevlar XL, L: Steel Cord

Specifications

Part Number
 
Type Belt Number Belt Nominal Width
TBN
TUN
 210L
480L
 050
100
TypePitch2 θLrhHRrRaUnit Mass g/m
(Width: 10mm)
L9.52540°4.651.913.610.510.5132.0 (30.0)
[ ! ]Values in ( ) are the unit mass of polyurethane.
■L Type (Pitch: 9.525mm)
Part NumberNumber of TeethBelt Circumference Length (mm)Compliance with Standard
TypeBelt NumberBelt Nominal WidthTBNTUN
050075100150050075100
TBN
(Rubber)
TUN
(Polyurethane)
109L050
(12.7mm)

075
(19.1mm)

100
(25.4mm)

150
(38.1mm)
29276.23----
124L33314.33-
135L36342.9---
150L40381
165L44419.1-
187L50476.25-
210L56533.4
225L60571.5
240L64609.6
255L68647.7
270L72685.8
277L74704.85---
285L76723.9-
300L80762
320L85809.63---
322L86819.15
334L89847.73----
337L90857.25----
345L92876.3
360L96914.4---
367L98933.45
375L100952.5---
382L102971.55---
390L104990.6
394L1051000.13---
420L1121066.8
427L1141085.85---
450L1201143
480L1281219.2
510L1361295.4
525L1401333.5----
540L1441371.6-
548L1461390.65----
581L1551476.38----
600L1601524-
630L1681600.2---
653L1741657.35---
660L1761676.4----
697L1861771.65----
731L1951857.38---

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
TBN109L050
TBN109L075
TBN109L100
TBN109L150
TBN124L050
TBN124L075
TBN124L100
TBN124L150
TBN135L050
TBN135L075
TBN135L100
TBN135L150
TBN150L050
TBN150L075
TBN150L100
TBN150L150
TBN165L050
TBN165L075
TBN165L100
TBN165L150
TBN187L050
TBN187L075
TBN187L100
TBN187L150
TBN210L050
TBN210L075
TBN210L100
TBN210L150
TBN225L050
TBN225L075
TBN225L100
TBN225L150
TBN240L050
TBN240L075
TBN240L100
TBN240L150
TBN255L050
TBN255L075
TBN255L100
TBN255L150
TBN270L050
TBN270L075
TBN270L100
TBN270L150
TBN277L050
TBN277L075
TBN277L100
TBN277L150
TBN285L050
TBN285L075
TBN285L100
TBN285L150
TBN300L050
TBN300L075
TBN300L100
TBN300L150
TBN320L050
TBN320L075
TBN320L100
TBN320L150
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBelt Material Core Wire Material Belt Width (mm)
(mm)
Belt Width (Inch)
(Inch)
Circumference Length
(mm)
Number of Teeth
1 Piece(s)Available

10 Days or more

10Rubber Belt[Glass Fiber] Glass Fiber12.70.50 in (1/2'')276.22529
1 Piece(s)Available

8 Days or more

10Rubber Belt[Glass Fiber] Glass Fiber19.10.75 in (3/4'')276.22529
1 Piece(s)Available

8 Days or more

10Rubber Belt[Glass Fiber] Glass Fiber25.41.00 in (1'')276.22529
1 Piece(s)Available

8 Days or more

10Rubber Belt[Glass Fiber] Glass Fiber38.11.50 in (1-1/2'')276.22529
1 Piece(s)Available

8 Days or more

10Rubber Belt[Glass Fiber] Glass Fiber12.70.50 in (1/2'')314.32533
1 Piece(s)Available

8 Days or more

10Rubber Belt[Glass Fiber] Glass Fiber19.10.75 in (3/4'')314.32533
1 Piece(s)Available

8 Days or more

10Rubber Belt[Glass Fiber] Glass Fiber25.41.00 in (1'')314.32533
1 Piece(s)Available

8 Days or more

10Rubber Belt[Glass Fiber] Glass Fiber38.11.50 in (1-1/2'')314.32533
1 Piece(s)Available

10 Days or more

10Rubber Belt[Glass Fiber] Glass Fiber12.70.50 in (1/2'')342.936
1 Piece(s)Available

8 Days or more

10Rubber Belt[Glass Fiber] Glass Fiber19.10.75 in (3/4'')342.936
1 Piece(s)Available

8 Days or more

10Rubber Belt[Glass Fiber] Glass Fiber25.41.00 in (1'')342.936
1 Piece(s)Available

8 Days or more

10Rubber Belt[Glass Fiber] Glass Fiber38.11.50 in (1-1/2'')342.936
1 Piece(s)Available

10 Days or more

10Rubber Belt[Glass Fiber] Glass Fiber12.70.50 in (1/2'')38140
1 Piece(s)Available

10 Days or more

10Rubber Belt[Glass Fiber] Glass Fiber19.10.75 in (3/4'')38140
1 Piece(s)Available

10 Days or more

10Rubber Belt[Glass Fiber] Glass Fiber25.41.00 in (1'')38140
1 Piece(s)Available

8 Days or more

10Rubber Belt[Glass Fiber] Glass Fiber38.11.50 in (1-1/2'')38140
1 Piece(s)Available

10 Days or more

10Rubber Belt[Glass Fiber] Glass Fiber12.70.50 in (1/2'')419.144
1 Piece(s)Available

10 Days or more

10Rubber Belt[Glass Fiber] Glass Fiber19.10.75 in (3/4'')419.144
1 Piece(s)Available

8 Days or more

10Rubber Belt[Glass Fiber] Glass Fiber25.41.00 in (1'')419.144
1 Piece(s)Available

8 Days or more

10Rubber Belt[Glass Fiber] Glass Fiber38.11.50 in (1-1/2'')419.144
1 Piece(s)Available

10 Days or more

10Rubber Belt[Glass Fiber] Glass Fiber12.70.50 in (1/2'')476.2550
1 Piece(s)Available

10 Days or more

10Rubber Belt[Glass Fiber] Glass Fiber19.10.75 in (3/4'')476.2550
1 Piece(s)Available

8 Days or more

10Rubber Belt[Glass Fiber] Glass Fiber25.41.00 in (1'')476.2550
1 Piece(s)Available

8 Days or more

10Rubber Belt[Glass Fiber] Glass Fiber38.11.50 in (1-1/2'')476.2550
1 Piece(s)Available

10 Days or more

10Rubber Belt[Glass Fiber] Glass Fiber12.70.50 in (1/2'')533.456
1 Piece(s)Available

77 Days or more

10Rubber Belt[Glass Fiber] Glass Fiber19.10.75 in (3/4'')533.456
1 Piece(s)Available

8 Days or more

10Rubber Belt[Glass Fiber] Glass Fiber25.41.00 in (1'')533.456
1 Piece(s)Available

8 Days or more

10Rubber Belt[Glass Fiber] Glass Fiber38.11.50 in (1-1/2'')533.456
1 Piece(s)Available

10 Days or more

10Rubber Belt[Glass Fiber] Glass Fiber12.70.50 in (1/2'')571.560
1 Piece(s)Available

8 Days or more

10Rubber Belt[Glass Fiber] Glass Fiber19.10.75 in (3/4'')571.560
1 Piece(s)Available

10 Days or more

10Rubber Belt[Glass Fiber] Glass Fiber25.41.00 in (1'')571.560
1 Piece(s)Available

8 Days or more

10Rubber Belt[Glass Fiber] Glass Fiber38.11.50 in (1-1/2'')571.560
1 Piece(s)Available

10 Days or more

10Rubber Belt[Glass Fiber] Glass Fiber12.70.50 in (1/2'')609.664
1 Piece(s)Available

10 Days or more

10Rubber Belt[Glass Fiber] Glass Fiber19.10.75 in (3/4'')609.664
1 Piece(s)Available

8 Days or more

10Rubber Belt[Glass Fiber] Glass Fiber25.41.00 in (1'')609.664
1 Piece(s)Available

8 Days or more

10Rubber Belt[Glass Fiber] Glass Fiber38.11.50 in (1-1/2'')609.664
1 Piece(s)Available

10 Days or more

10Rubber Belt[Glass Fiber] Glass Fiber12.70.50 in (1/2'')647.768
1 Piece(s)Available

10 Days or more

10Rubber Belt[Glass Fiber] Glass Fiber19.10.75 in (3/4'')647.768
1 Piece(s)Available

8 Days or more

10Rubber Belt[Glass Fiber] Glass Fiber25.41.00 in (1'')647.768
1 Piece(s)Available

8 Days or more

10Rubber Belt[Glass Fiber] Glass Fiber38.11.50 in (1-1/2'')647.768
1 Piece(s)Available

10 Days or more

10Rubber Belt[Glass Fiber] Glass Fiber12.70.50 in (1/2'')685.872
1 Piece(s)Available

10 Days or more

10Rubber Belt[Glass Fiber] Glass Fiber19.10.75 in (3/4'')685.872
1 Piece(s)Available

8 Days or more

10Rubber Belt[Glass Fiber] Glass Fiber25.41.00 in (1'')685.872
1 Piece(s)Available

8 Days or more

10Rubber Belt[Glass Fiber] Glass Fiber38.11.50 in (1-1/2'')685.872
1 Piece(s)Available

10 Days or more

10Rubber Belt[Glass Fiber] Glass Fiber12.70.50 in (1/2'')704.8574
1 Piece(s)Available

8 Days or more

10Rubber Belt[Glass Fiber] Glass Fiber19.10.75 in (3/4'')704.8574
1 Piece(s)Available

8 Days or more

10Rubber Belt[Glass Fiber] Glass Fiber25.41.00 in (1'')704.8574
1 Piece(s)Available

8 Days or more

10Rubber Belt[Glass Fiber] Glass Fiber38.11.50 in (1-1/2'')704.8574
1 Piece(s)Available

10 Days or more

10Rubber Belt[Glass Fiber] Glass Fiber12.70.50 in (1/2'')723.976
1 Piece(s)Available

8 Days or more

10Rubber Belt[Glass Fiber] Glass Fiber19.10.75 in (3/4'')723.976
1 Piece(s)Available

8 Days or more

10Rubber Belt[Glass Fiber] Glass Fiber25.41.00 in (1'')723.976
1 Piece(s)Available

8 Days or more

10Rubber Belt[Glass Fiber] Glass Fiber38.11.50 in (1-1/2'')723.976
1 Piece(s)Available

10 Days or more

10Rubber Belt[Glass Fiber] Glass Fiber12.70.50 in (1/2'')76280
1 Piece(s)Available

10 Days or more

10Rubber Belt[Glass Fiber] Glass Fiber19.10.75 in (3/4'')76280
1 Piece(s)Available

10 Days or more

10Rubber Belt[Glass Fiber] Glass Fiber25.41.00 in (1'')76280
1 Piece(s)Available

8 Days or more

10Rubber Belt[Glass Fiber] Glass Fiber38.11.50 in (1-1/2'')76280
1 Piece(s)Available

10 Days or more

10Rubber Belt[Glass Fiber] Glass Fiber12.70.50 in (1/2'')809.62585
1 Piece(s)Available

8 Days or more

10Rubber Belt[Glass Fiber] Glass Fiber19.10.75 in (3/4'')809.62585
1 Piece(s)Available

8 Days or more

10Rubber Belt[Glass Fiber] Glass Fiber25.41.00 in (1'')809.62585
1 Piece(s)Available

8 Days or more

10Rubber Belt[Glass Fiber] Glass Fiber38.11.50 in (1-1/2'')809.62585

Loading...

Basic Information

Belt Type Closed End Belt Tooth Surface Standard (Single Sided) Belt Type L
Belt Shape Type Trapezoidal Tooth Profile Circular Type Transmission Torque Regular Torque Transmission

Additional Products in this Category

Complementary Products

Tech Support