(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 5/25/2024 to 6:00 p.m. (CDT) 5/26/2024. We apologize for the inconvenience.

Toothed Belts - XL type.

Toothed Belts - XL type.
  • Volume Discount
  • New Pricing

•Belt Series : XL
•Belt Material : Polyurethane Belt, Rubber Belt
•Belt Shape Type : Trapezoidal Tooth Profile Circular Type
For complete product overview and details on Timing Belt - XL Series (MISUMI) see the sections below:

  • inCAD Components

(i)Caution

  • This product is RoHS compliant unless purchased in China.

PDF

タイミングベルト XLタイプ:Related Image
[ ! ]Operating Temp. Rubber: -30~90°C, Polyurethane: 0~80°C (Reference Value)
[ ! ]Although some tooth fabrics for rubber belts (TBN) are changed from black to brown to prevent rubber-dust generation, it does not affect the performance.
[ ! ]Note: The figures of belt number have different meanings depending on its type.
* Belt No. is the belt circumference length (in inches).
[ ! ]Belt Circumference Length is the length of Core Wire.
[ ! ]Features and Cautions>>P.1375 [ ! ]How to select products, >> P.2253.

・Materials
Type[ M ] Material
TBN① Back RubberChloroprene Rubber
② Tooth Rubber
③ Core WireFiberglass Cord S/Z Alternately Twisted Continuous
④ Tooth FabricNylon Cloth
TUN①, ② Main BodyPolyurethane
③ Core WireMXL: Kevlar XL, L: Steel Cord

Specifications

Part Number
 
Type Belt Number Belt Nominal Width
TBN
TUN
 210XL
340XL
 025
050
TypePitch2 θLrhHRrRaUnit Mass g/m
(Width: 10mm)
XL5.0850°2.571.272.270.380.3822.0 (20.0)
[ ! ]Values in ( ) are the unit mass of polyurethane.
■XL Type (Pitch:5.08mm)
Part NumberNumber of TeethBelt Circumference Length (mm)Compliance with Standard
TypeBelt NumberBelt Nominal WidthTBNTUN
025031037050025031037050
TBN
(Rubber)

TUN
(Polyurethane)
60XL025
(6.4mm)



031
(7.9mm)




037
(9.5mm)




050
(12.7mm)
30152.40 ----
68XL34172.72 ----
70XL35177.80 ----
76XL38193.04
78XL39198.12
80XL40203.20
84XL42213.36
88XL44223.52 ----
90XL45228.60
92XL46233.68 ----
94XL47238.76
96XL48243.84
98XL49248.92 ----
100XL50254.00
102XL51259.08
104XL52264.16
108XL54274.32
110XL55279.40
112XL56284.48 ----
114XL57289.56
116XL58294.64
118XL59299.72 ----
120XL60304.80
122XL61309.88 ----
124XL62314.96
126XL63320.04
128XL64325.12
130XL65330.20
134XL67340.36 ----
136XL68345.44
138XL69350.52 ----
140XL70355.60
142XL71360.68
144XL72365.76 ----
146XL73370.84
148XL74375.92
150XL75381.00
152XL76386.08
154XL77391.16
156XL78396.24 ----
158XL79401.32 ----
160XL80406.40
162XL81411.48 ----
164XL82416.56 ----
166XL83421.64
168XL84426.72
170XL85431.80
172XL86436.88 ----
174XL87441.96 ----
176XL88447.04
178XL89452.12 ----
180XL90457.20
182XL91462.28 ----
184XL92467.36 ----
188XL94477.52 ----
190XL95482.60
194XL97492.76 ----
196XL98497.84 ----
198XL99502.92 ----
200XL100508.00
202XL101513.08 ----
206XL103523.24 ----
210XL105533.40
212XL106538.48
220XL110558.80
228XL114579.12 ----
230XL115584.20
234XL117594.36 ----
240XL120609.60
250XL125635.00
260XL130660.40
270XL135685.80
276XL138701.04 ----
280XL140711.20 ----
282XL141716.28 ----
290XL145736.60
300XL150762.00
310XL155787.40 ----
314XL157797.56 ----
320XL160812.80
330XL165838.20
340XL170863.60
348XL174883.92
352XL176894.08
360XL180914.40
370XL185939.80 ----
376XL188955.04
384XL192975.36
388XL194985.52 ----
390XL195990.60
396XL1981005.84
424XL2121076.96 ----
460XL2301168.40
490XL2451244.60 ----
564XL2821432.56
592XL2961503.68 ----
630XL3151600.20
828XL4142103.12 ----
860XL4302184.40 ----

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
TBN60XL025
TBN60XL031
TBN60XL037
TBN60XL050
TBN68XL025
TBN68XL031
TBN68XL037
TBN68XL050
TBN70XL025
TBN70XL031
TBN70XL037
TBN70XL050
TBN76XL025
TBN76XL031
TBN76XL037
TBN76XL050
TBN78XL025
TBN78XL031
TBN78XL037
TBN78XL050
TBN80XL025
TBN80XL031
TBN80XL037
TBN80XL050
TBN84XL025
TBN84XL031
TBN84XL037
TBN84XL050
TBN88XL025
TBN88XL031
TBN88XL037
TBN88XL050
TBN90XL025
TBN90XL031
TBN90XL037
TBN90XL050
TBN92XL025
TBN92XL031
TBN92XL037
TBN92XL050
TBN94XL025
TBN94XL031
TBN94XL037
TBN94XL050
TBN96XL025
TBN96XL031
TBN96XL037
TBN96XL050
TBN98XL025
TBN98XL031
TBN98XL037
TBN98XL050
TBN100XL025
TBN100XL031
TBN100XL037
TBN100XL050
TBN102XL025
TBN102XL031
TBN102XL037
TBN102XL050
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBelt Material Core Wire Material Belt Width (mm)
(mm)
Belt Width (Inch)
(Inch)
Circumference Length
(mm)
Number of Teeth
1 Piece(s)Available

8 Days or more

10Rubber Belt[Glass Fiber] Glass Fiber6.40.25 in (1/4'')152.430
1 Piece(s)Available

8 Days or more

10Rubber Belt[Glass Fiber] Glass Fiber7.90.31 in (5/16'')152.430
1 Piece(s)Available

8 Days or more

10Rubber Belt[Glass Fiber] Glass Fiber9.50.37 in (3/8'')152.430
1 Piece(s)Available

8 Days or more

10Rubber Belt[Glass Fiber] Glass Fiber12.70.50 in (1/2'')152.430
1 Piece(s)Available

8 Days or more

10Rubber Belt[Glass Fiber] Glass Fiber6.40.25 in (1/4'')172.7234
1 Piece(s)Available

8 Days or more

10Rubber Belt[Glass Fiber] Glass Fiber7.90.31 in (5/16'')172.7234
1 Piece(s)Available

8 Days or more

10Rubber Belt[Glass Fiber] Glass Fiber9.50.37 in (3/8'')172.7234
1 Piece(s)Available

8 Days or more

10Rubber Belt[Glass Fiber] Glass Fiber12.70.50 in (1/2'')172.7234
1 Piece(s)Available

8 Days or more

10Rubber Belt[Glass Fiber] Glass Fiber6.40.25 in (1/4'')177.835
1 Piece(s)Available

8 Days or more

10Rubber Belt[Glass Fiber] Glass Fiber7.90.31 in (5/16'')177.835
1 Piece(s)Available

8 Days or more

10Rubber Belt[Glass Fiber] Glass Fiber9.50.37 in (3/8'')177.835
1 Piece(s)Available

8 Days or more

10Rubber Belt[Glass Fiber] Glass Fiber12.70.50 in (1/2'')177.835
1 Piece(s)Available

8 Days or more

10Rubber Belt[Glass Fiber] Glass Fiber6.40.25 in (1/4'')193.0438
1 Piece(s)Available

8 Days or more

10Rubber Belt[Glass Fiber] Glass Fiber7.90.31 in (5/16'')193.0438
1 Piece(s)Available

8 Days or more

10Rubber Belt[Glass Fiber] Glass Fiber9.50.37 in (3/8'')193.0438
1 Piece(s)Available

8 Days or more

10Rubber Belt[Glass Fiber] Glass Fiber12.70.50 in (1/2'')193.0438
1 Piece(s)Available

10 Days or more

10Rubber Belt[Glass Fiber] Glass Fiber6.40.25 in (1/4'')198.1239
1 Piece(s)Available

8 Days or more

10Rubber Belt[Glass Fiber] Glass Fiber7.90.31 in (5/16'')198.1239
1 Piece(s)Available

8 Days or more

10Rubber Belt[Glass Fiber] Glass Fiber9.50.37 in (3/8'')198.1239
1 Piece(s)Available

8 Days or more

10Rubber Belt[Glass Fiber] Glass Fiber12.70.50 in (1/2'')198.1239
1 Piece(s)Available

10 Days or more

10Rubber Belt[Glass Fiber] Glass Fiber6.40.25 in (1/4'')203.240
1 Piece(s)Available

8 Days or more

10Rubber Belt[Glass Fiber] Glass Fiber7.90.31 in (5/16'')203.240
1 Piece(s)Available

10 Days or more

10Rubber Belt[Glass Fiber] Glass Fiber9.50.37 in (3/8'')203.240
1 Piece(s)Available

10 Days or more

10Rubber Belt[Glass Fiber] Glass Fiber12.70.50 in (1/2'')203.240
1 Piece(s)Available

8 Days or more

10Rubber Belt[Glass Fiber] Glass Fiber6.40.25 in (1/4'')213.3642
1 Piece(s)Available

8 Days or more

10Rubber Belt[Glass Fiber] Glass Fiber7.90.31 in (5/16'')213.3642
1 Piece(s)Available

10 Days or more

10Rubber Belt[Glass Fiber] Glass Fiber9.50.37 in (3/8'')213.3642
1 Piece(s)Available

10 Days or more

10Rubber Belt[Glass Fiber] Glass Fiber12.70.50 in (1/2'')213.3642
1 Piece(s)Available

10 Days or more

10Rubber Belt[Glass Fiber] Glass Fiber6.40.25 in (1/4'')223.5244
1 Piece(s)Available

8 Days or more

10Rubber Belt[Glass Fiber] Glass Fiber7.90.31 in (5/16'')223.5244
1 Piece(s)Available

10 Days or more

10Rubber Belt[Glass Fiber] Glass Fiber9.50.37 in (3/8'')223.5244
1 Piece(s)Available

10 Days or more

10Rubber Belt[Glass Fiber] Glass Fiber12.70.50 in (1/2'')223.5244
1 Piece(s)Available

8 Days or more

10Rubber Belt[Glass Fiber] Glass Fiber6.40.25 in (1/4'')228.645
1 Piece(s)Available

8 Days or more

10Rubber Belt[Glass Fiber] Glass Fiber7.90.31 in (5/16'')228.645
1 Piece(s)Available

10 Days or more

10Rubber Belt[Glass Fiber] Glass Fiber9.50.37 in (3/8'')228.645
1 Piece(s)Available

10 Days or more

10Rubber Belt[Glass Fiber] Glass Fiber12.70.50 in (1/2'')228.645
1 Piece(s)Available

8 Days or more

10Rubber Belt[Glass Fiber] Glass Fiber6.40.25 in (1/4'')233.6846
1 Piece(s)Available

8 Days or more

10Rubber Belt[Glass Fiber] Glass Fiber7.90.31 in (5/16'')233.6846
1 Piece(s)Available

10 Days or more

10Rubber Belt[Glass Fiber] Glass Fiber9.50.37 in (3/8'')233.6846
1 Piece(s)Available

10 Days or more

10Rubber Belt[Glass Fiber] Glass Fiber12.70.50 in (1/2'')233.6846
1 Piece(s)Available

8 Days or more

10Rubber Belt[Glass Fiber] Glass Fiber6.40.25 in (1/4'')238.7647
1 Piece(s)Available

8 Days or more

10Rubber Belt[Glass Fiber] Glass Fiber7.90.31 in (5/16'')238.7647
1 Piece(s)Available

10 Days or more

10Rubber Belt[Glass Fiber] Glass Fiber9.50.37 in (3/8'')238.7647
1 Piece(s)Available

10 Days or more

10Rubber Belt[Glass Fiber] Glass Fiber12.70.50 in (1/2'')238.7647
1 Piece(s)Available

10 Days or more

10Rubber Belt[Glass Fiber] Glass Fiber6.40.25 in (1/4'')243.8448
1 Piece(s)Available

8 Days or more

10Rubber Belt[Glass Fiber] Glass Fiber7.90.31 in (5/16'')243.8448
1 Piece(s)Available

10 Days or more

10Rubber Belt[Glass Fiber] Glass Fiber9.50.37 in (3/8'')243.8448
1 Piece(s)Available

10 Days or more

10Rubber Belt[Glass Fiber] Glass Fiber12.70.50 in (1/2'')243.8448
1 Piece(s)Available

10 Days or more

10Rubber Belt[Glass Fiber] Glass Fiber6.40.25 in (1/4'')248.9249
1 Piece(s)Available

8 Days or more

10Rubber Belt[Glass Fiber] Glass Fiber7.90.31 in (5/16'')248.9249
1 Piece(s)Available

10 Days or more

10Rubber Belt[Glass Fiber] Glass Fiber9.50.37 in (3/8'')248.9249
1 Piece(s)Available

10 Days or more

10Rubber Belt[Glass Fiber] Glass Fiber12.70.50 in (1/2'')248.9249
1 Piece(s)Available

5 Days

10Rubber Belt[Glass Fiber] Glass Fiber6.40.25 in (1/4'')25450
1 Piece(s)Available

8 Days or more

10Rubber Belt[Glass Fiber] Glass Fiber7.90.31 in (5/16'')25450
1 Piece(s)Available

10 Days or more

10Rubber Belt[Glass Fiber] Glass Fiber9.50.37 in (3/8'')25450
1 Piece(s)Available

10 Days or more

10Rubber Belt[Glass Fiber] Glass Fiber12.70.50 in (1/2'')25450
1 Piece(s)Available

8 Days or more

10Rubber Belt[Glass Fiber] Glass Fiber6.40.25 in (1/4'')259.0851
1 Piece(s)Available

8 Days or more

10Rubber Belt[Glass Fiber] Glass Fiber7.90.31 in (5/16'')259.0851
1 Piece(s)Available

10 Days or more

10Rubber Belt[Glass Fiber] Glass Fiber9.50.37 in (3/8'')259.0851
1 Piece(s)Available

10 Days or more

10Rubber Belt[Glass Fiber] Glass Fiber12.70.50 in (1/2'')259.0851

Loading...

Basic Information

Belt Type Closed End Belt Tooth Surface Standard (Single Sided) Belt Type XL
Belt Shape Type Trapezoidal Tooth Profile Circular Type Transmission Torque Regular Torque Transmission

Additional Products in this Category

Complementary Products

Tech Support