(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Circular Tooth Profile Pulleys with little backlash, suitable for positioning.
Part Number
Configured Part Number is shown.
Type | [ M ]Material | |
GBN | ① Back Rubber | High Modulus Rubber |
② Tooth Rubber | ||
③ Core Wire | Glass Fiber Cord | |
④ Tooth Fabric | Nylon Cloth |
Type | Pitch | R1 | R2 | R3 | b | H | h | i | PLD | Unit Mass g/m (Width: 10mm) |
EV8YU | 8 | 1.08 | 3.80 | 2.10 | 1.43 | 5.0 | 3.02 | 1.98 | 0.686 | 51.0 |
Part Number | Number of Teeth | Belt Circumference Length (mm) | ||
Type | Belt Number | Belt Nominal Width | ||
GBN (High Modulus Rubber) | 408 EV8YU | 150 (15mm) 200 (20mm) 250 (25mm) | 51 | 408 |
416 EV8YU | 52 | 416 | ||
432 EV8YU | 54 | 432 | ||
440 EV8YU | 55 | 440 | ||
464 EV8YU | 58 | 464 | ||
472 EV8YU | 59 | 472 | ||
480 EV8YU | 60 | 480 | ||
488 EV8YU | 61 | 488 | ||
504 EV8YU | 63 | 504 | ||
512 EV8YU | 64 | 512 | ||
520 EV8YU | 65 | 520 | ||
536 EV8YU | 67 | 536 | ||
544 EV8YU | 68 | 544 | ||
552 EV8YU | 69 | 552 | ||
560 EV8YU | 70 | 560 | ||
576 EV8YU | 72 | 576 | ||
600 EV8YU | 75 | 600 | ||
608 EV8YU | 76 | 608 | ||
616 EV8YU | 77 | 616 | ||
624 EV8YU | 78 | 624 | ||
632 EV8YU | 79 | 632 | ||
640 EV8YU | 80 | 640 | ||
656 EV8YU | 82 | 656 | ||
664 EV8YU | 83 | 664 | ||
680 EV8YU | 85 | 680 | ||
704 EV8YU | 88 | 704 | ||
720 EV8YU | 90 | 720 | ||
728 EV8YU | 91 | 728 | ||
744 EV8YU | 93 | 744 | ||
752 EV8YU | 94 | 752 | ||
760 EV8YU | 95 | 760 | ||
768 EV8YU | 96 | 768 | ||
776 EV8YU | 97 | 776 | ||
784 EV8YU | 98 | 784 | ||
792 EV8YU | 99 | 792 | ||
800 EV8YU | 100 | 800 | ||
808 EV8YU | 101 | 808 | ||
816 EV8YU | 102 | 816 | ||
824 EV8YU | 103 | 824 | ||
832 EV8YU | 104 | 832 | ||
840 EV8YU | 105 | 840 | ||
848 EV8YU | 106 | 848 | ||
856 EV8YU | 107 | 856 | ||
864 EV8YU | 108 | 864 | ||
872 EV8YU | 109 | 872 | ||
880 EV8YU | 110 | 880 | ||
888 EV8YU | 111 | 888 | ||
896 EV8YU | 112 | 896 | ||
904 EV8YU | 113 | 904 | ||
912 EV8YU | 114 | 912 | ||
920 EV8YU | 115 | 920 | ||
928 EV8YU | 116 | 928 | ||
936 EV8YU | 117 | 936 | ||
944 EV8YU | 118 | 944 | ||
952 EV8YU | 119 | 952 | ||
960 EV8YU | 120 | 960 | ||
968 EV8YU | 121 | 968 | ||
976 EV8YU | 122 | 976 | ||
984 EV8YU | 123 | 984 | ||
992 EV8YU | 124 | 992 | ||
1000 EV8YU | 125 | 1000 | ||
1008 EV8YU | 126 | 1008 | ||
1016 EV8YU | 127 | 1016 | ||
1032 EV8YU | 129 | 1032 | ||
1040 EV8YU | 130 | 1040 | ||
1064 EV8YU | 133 | 1064 | ||
1072 EV8YU | 134 | 1072 | ||
1080 EV8YU | 135 | 1080 | ||
1088 EV8YU | 136 | 1088 | ||
1096 EV8YU | 137 | 1096 | ||
1112 EV8YU | 139 | 1112 | ||
1120 EV8YU | 140 | 1120 | ||
1128 EV8YU | 141 | 1128 | ||
1136 EV8YU | 142 | 1136 | ||
1144 EV8YU | 143 | 1144 | ||
1152 EV8YU | 144 | 1152 | ||
1160 EV8YU | 145 | 1160 | ||
1168 EV8YU | 146 | 1168 | ||
1176 EV8YU | 147 | 1176 | ||
1184 EV8YU | 148 | 1184 | ||
1192 EV8YU | 149 | 1192 | ||
1200 EV8YU | 150 | 1200 | ||
1208 EV8YU | 151 | 1208 | ||
1216 EV8YU | 152 | 1216 |
Part Number | Number of Teeth | Belt Circumference Length (mm) | ||
Type | Belt Number | Belt Nominal Width | ||
GBN (High Modulus Rubber) | 1224 EV8YU | 150 (15mm) 200 (20mm) 250 (25mm) | 153 | 1224 |
1232 EV8YU | 154 | 1232 | ||
1240 EV8YU | 155 | 1240 | ||
1248 EV8YU | 156 | 1248 | ||
1256 EV8YU | 157 | 1256 | ||
1264 EV8YU | 158 | 1264 | ||
1272 EV8YU | 159 | 1272 | ||
1280 EV8YU | 160 | 1280 | ||
1288 EV8YU | 161 | 1288 | ||
1296 EV8YU | 162 | 1296 | ||
1304 EV8YU | 163 | 1304 | ||
1312 EV8YU | 164 | 1312 | ||
1320 EV8YU | 165 | 1320 | ||
1328 EV8YU | 166 | 1328 | ||
1336 EV8YU | 167 | 1336 | ||
1344 EV8YU | 168 | 1344 | ||
1352 EV8YU | 169 | 1352 | ||
1360 EV8YU | 170 | 1360 | ||
1376 EV8YU | 172 | 1376 | ||
1384 EV8YU | 173 | 1384 | ||
1392 EV8YU | 174 | 1392 | ||
1400 EV8YU | 175 | 1400 | ||
1408 EV8YU | 176 | 1408 | ||
1416 EV8YU | 177 | 1416 | ||
1424 EV8YU | 178 | 1424 | ||
1432 EV8YU | 179 | 1432 | ||
1440 EV8YU | 180 | 1440 | ||
1448 EV8YU | 181 | 1448 | ||
1456 EV8YU | 182 | 1456 | ||
1464 EV8YU | 183 | 1464 | ||
1480 EV8YU | 185 | 1480 | ||
1496 EV8YU | 187 | 1496 | ||
1520 EV8YU | 190 | 1520 | ||
1544 EV8YU | 193 | 1544 | ||
1568 EV8YU | 196 | 1568 | ||
1576 EV8YU | 197 | 1576 | ||
1600 EV8YU | 200 | 1600 | ||
1608 EV8YU | 201 | 1608 | ||
1616 EV8YU | 202 | 1616 | ||
1640 EV8YU | 205 | 1640 | ||
1656 EV8YU | 207 | 1656 | ||
1680 EV8YU | 210 | 1680 | ||
1688 EV8YU | 211 | 1688 | ||
1696 EV8YU | 212 | 1696 | ||
1720 EV8YU | 215 | 1720 | ||
1728 EV8YU | 216 | 1728 | ||
1736 EV8YU | 217 | 1736 | ||
1752 EV8YU | 219 | 1752 | ||
1760 EV8YU | 220 | 1760 | ||
1768 EV8YU | 221 | 1768 | ||
1776 EV8YU | 222 | 1776 | ||
1784 EV8YU | 223 | 1784 | ||
1808 EV8YU | 226 | 1808 | ||
1816 EV8YU | 227 | 1816 | ||
1824 EV8YU | 228 | 1824 | ||
1856 EV8YU | 232 | 1856 | ||
1864 EV8YU | 233 | 1864 | ||
1872 EV8YU | 234 | 1872 | ||
1888 EV8YU | 236 | 1888 | ||
1896 EV8YU | 237 | 1896 | ||
1912 EV8YU | 239 | 1912 | ||
1928 EV8YU | 241 | 1928 | ||
1944 EV8YU | 243 | 1944 | ||
1952 EV8YU | 244 | 1952 | ||
1976 EV8YU | 247 | 1976 | ||
2000 EV8YU | 250 | 2000 | ||
2056 EV8YU | 257 | 2056 | ||
2072 EV8YU | 259 | 2072 | ||
2120 EV8YU | 265 | 2120 | ||
2136 EV8YU | 267 | 2136 | ||
2160 EV8YU | 270 | 2160 | ||
2240 EV8YU | 280 | 2240 | ||
2248 EV8YU | 281 | 2248 | ||
2264 EV8YU | 283 | 2264 | ||
2280 EV8YU | 285 | 2280 | ||
2296 EV8YU | 287 | 2296 | ||
2304 EV8YU | 288 | 2304 | ||
2328 EV8YU | 291 | 2328 | ||
2400 EV8YU | 300 | 2400 | ||
2456 EV8YU | 307 | 2456 | ||
2600 EV8YU | 325 | 2600 | ||
2800 EV8YU | 350 | 2800 | ||
3200 EV8YU | 400 | 3200 | ||
3440 EV8YU | 430 | 3440 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
Loading...
Belt Type | Closed End | Belt Tooth Surface | Standard (Single Sided) | Belt Material | Rubber Belt |
---|---|---|---|---|---|
Core Wire Material | Glass Fiber | Belt Type | EV8YU | Belt Shape Type | Circular Tooth Profile EV Belt |
Transmission Torque | High Torque Transmission |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy