(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Idler Pulleys - Tensioning, Bearings on Both Sides.

Idler Pulleys - Tensioning, Bearings on Both Sides.
  • Volume Discount
  • Spec Change

Can be used as the tension adjuster for timing belts.

  • inCAD Components
アイドラー 両サイドベアリングタイプ:Related Image
[ ! ]Bearings are press-fitted.
* Bearing Accuracy: JIS B1514 Class 0 (before press-fitting)
・Materials
Type[ M ] Material[ S ] Surface Treatment
No FlangeFlangedMain BodyFlangeBearing
AFBDAFDF2000 Series Aluminum AlloyAluminum AlloySteelClear Anodize

Specifications

Part Number-Nominal
AFBD11-15
■Both Sides Bearing
Part NumberNominalDFAApplicable Belt Nominal WidthBearing Dimensions
TypeWinchmmNo.dB
No Flange
AFBD

Flanged
AFDF
91515185-040675ZZx252.5
20W20255-040676ZZx263
111515187-060675ZZx252.5
2020257-060676ZZx263
11.51515187.5025-675ZZx252.5
2020257.5025-676ZZx263
1520202511037100686ZZx265
25253011037100688ZZx285
1925253214050-688ZZx285
30W303614050-688ZZx285
2225253217-150688ZZx285
35W354517-1506000ZZx2108
2640W404821075-6000ZZx2108
45W455521075-6201Zx21210
2760606722-2006201ZZx21210
32454555271002506201ZZx21210
656574271002506201ZZx21210
3755556732-3006201ZZx21210
65657432-3006201ZZx21210
4570708040150-6202ZZx21511
4960606744-4006202ZZx21511
70708044-4006202ZZx21511
5860606753-5006202ZZx21511
5970708054200-6202ZZx21511

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
AFBD9-15
AFBD9-20W
AFBD11-15
AFBD11-20
AFBD11.5-15
AFBD11.5-20
AFBD15-20
AFBD15-25
AFBD19-25
AFBD19-30W
AFBD22-25
AFBD22-35W
AFBD26-40W
AFBD26-45W
AFBD27-60
AFBD32-45
AFBD32-65
AFBD37-55
AFBD37-65
AFBD45-70
AFBD49-60
AFBD49-70
AFBD58-60
AFBD59-70
AFDF9-15
AFDF9-20W
AFDF11-15
AFDF11-20
AFDF11.5-15
AFDF11.5-20
AFDF15-20
AFDF15-25
AFDF19-25
AFDF19-30W
AFDF22-25
AFDF22-35W
AFDF26-40W
AFDF26-45W
AFDF27-60
AFDF32-45
AFDF32-65
AFDF37-55
AFDF37-65
AFDF45-70
AFDF49-60
AFDF49-70
AFDF58-60
AFDF59-70
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBelt Width Used(Inch)
(Inch)
Belt Width Used(mm)
(mm)
O.D.
(mm)
Bearing Position Groove Width W
(mm)
With or w/o Flange
1 Piece(s)Available

10 Days or more

10-415-9Not Provided
1 Piece(s)Available

10 Days or more

10-420Both Side Bearing Type9Not Provided
1 Piece(s)Available

8 Days or more

10-615-11Not Provided
1 Piece(s)Available

10 Days or more

10-620-11Not Provided
1 Piece(s)Available

10 Days or more

100.25 in (1/4")6.415-11.5Not Provided
1 Piece(s)Available

10 Days or more

100.25 in (1/4")6.420-11.5Not Provided
1 Piece(s)Available

8 Days or more

100.37 in (3/8")1020-15Not Provided
1 Piece(s)Available

8 Days or more

100.37 in (3/8")1025-15Not Provided
1 Piece(s)Available

10 Days or more

100.5 in (1/2")12.725-19Not Provided
1 Piece(s)Available

8 Days or more

100.5 in (1/2")12.730Both Side Bearing Type19Not Provided
1 Piece(s)Available

10 Days or more

10-1525-22Not Provided
1 Piece(s)Available

8 Days or more

10-1535Both Side Bearing Type22Not Provided
1 Piece(s)Available

10 Days or more

100.75 in (3/4")19.140Both Side Bearing Type26Not Provided
1 Piece(s)Available

10 Days or more

100.75 in (3/4")19.145Both Side Bearing Type26Not Provided
1 Piece(s)Available

10 Days or more

10-2060-27Not Provided
1 Piece(s)Available

8 Days or more

101.00 in (1")2545-32Not Provided
1 Piece(s)Available

10 Days or more

101.00 in (1")2565-32Not Provided
1 Piece(s)Available

10 Days or more

10-3055-37Not Provided
1 Piece(s)Available

10 Days or more

10-3065-37Not Provided
1 Piece(s)Available

10 Days or more

101.50 in (1-1/2'')38.170-45Not Provided
1 Piece(s)Available

10 Days or more

10-4060-49Not Provided
1 Piece(s)Available

10 Days or more

10-4070-49Not Provided
1 Piece(s)Available

10 Days or more

10-5060-58Not Provided
1 Piece(s)Available

10 Days or more

102.00 in (2")50.870-59Not Provided
1 Piece(s)Available

10 Days or more

10-415-9Provided
1 Piece(s)Available

10 Days or more

10-420Both Side Bearing Type9Provided
1 Piece(s)Available

10 Days or more

10-615-11Provided
1 Piece(s)Available

10 Days or more

10-620-11Provided
1 Piece(s)Available

10 Days or more

100.25 in (1/4")6.415-11.5Provided
1 Piece(s)Available

10 Days or more

100.25 in (1/4")6.420-11.5Provided
1 Piece(s)Available

8 Days or more

100.37 in (3/8")1020-15Provided
1 Piece(s)Available

8 Days or more

100.37 in (3/8")1025-15Provided
1 Piece(s)Available

10 Days or more

100.5 in (1/2")12.725-19Provided
1 Piece(s)Available

10 Days or more

100.5 in (1/2")12.730Both Side Bearing Type19Provided
1 Piece(s)Available

8 Days or more

10-1525-22Provided
1 Piece(s)Available

8 Days or more

10-1535Both Side Bearing Type22Provided
1 Piece(s)Available

10 Days or more

100.75 in (3/4")19.140Both Side Bearing Type26Provided
1 Piece(s)Available

10 Days or more

100.75 in (3/4")19.145Both Side Bearing Type26Provided
1 Piece(s)Available

10 Days or more

10-2060-27Provided
1 Piece(s)Available

8 Days

Stock

101.00 in (1")2545-32Provided
1 Piece(s)Available

10 Days or more

101.00 in (1")2565-32Provided
1 Piece(s)Available

10 Days or more

10-3055-37Provided
1 Piece(s)Available

10 Days or more

10-3065-37Provided
1 Piece(s)Available

10 Days or more

101.50 in (1-1/2'')38.170-45Provided
1 Piece(s)Available

10 Days or more

10-4060-49Provided
1 Piece(s)Available

10 Days or more

10-4070-49Provided
1 Piece(s)Available

10 Days or more

10-5060-58Provided
1 Piece(s)Available

10 Days or more

102.00 in (2")50.870-59Provided

Loading...

  1. 1
 

Basic Information

Type Idlers Material Aluminum Alloy 2000 series Surface Treatment Clear Anodize
Timing Pulleys/Idlers Idlers

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.