(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 1/18/2025 to 4:00 p.m. (CST) 1/19/2025. We apologize for the inconvenience.

Idler Pulleys with Teeth - With Flange, Bearings on Ends, MXL and XL Series.

Idler Pulleys with Teeth - With Flange, Bearings on Ends, MXL and XL Series.
  • Volume Discount
  • Spec Change

New: 304 SS and hard anodize types are added. [August 2023]
Can be used as the tension adjuster for timing belts or as the pulley on the driven side.

  • inCAD Components

(i)Caution

  • Please note that the swaged flange options, NFC, RFC, and LFC, are not reflected in the CAD data.
フランジ付歯付アイドラー 両サイドベアリングタイプ MXL・XL:Related Image
* Bearing Accuracy: JIS B1514 Class 0
[ ! ]Bearings are press-fitted.
・Materials
Type[ M ] Material[ S ] Surface Treatment
Main BodyFlangeBearing
AATFW2000 Series Aluminum AlloyAluminum AlloySteelClear Anodize

Specifications

Part Number-d
 
Type Number of Teeth-Applicable Belt
AATFW 22-MXL050-3
■MXL (Both Sides Bearing)
Part NumberShaft Dia. dP.D.O.D.FEAWDhBearing Dimensions
TypeNumber of TeethApplicable BeltNo.DB
AATFW16MXL019310.35 9.84 1486105673ZZx262.5
20MXL019312.94 12.43 18116105673ZZx262.5
22MXL025314.23 13.72 18117.511.55673ZZx262.5
MXL03714.23 13.72 181111155673ZZx262.5
MXL05014.23 13.72 181114185673ZZx262.5
24MXL025415.52 15.02 20137.511.56674ZZx272.5
MXL03715.52 15.02 201311156674ZZx272.5
MXL05015.52 15.02 201314186674ZZx272.5
30MXL019419.40 18.90 25166106674ZZx272.5
36MXL025523.29 22.78 28187.511.511695ZZx2134
MXL03723.29 22.78 2818111511695ZZx2134
MXL05023.29 22.78 2818141811695ZZx2134
40MXL025525.87 25.36 30207.511.511695ZZx2134
MXL037625.87 25.36 3020111513696ZZx2155
MXL05025.87 25.36 3020141813696ZZx2155
50MXL025532.34 31.84 35257.511.511695ZZx2134
MXL037832.34 31.84 3525111516.5698ZZx2196
MXL05032.34 31.84 3525141816.5698ZZx2196
60MXL025538.81 38.30 44327.511.511695ZZx2134
MXL0371038.81 38.30 4432111519.56900ZZx2226
MXL05038.81 38.30 4432141819.56900ZZx2226
■XL (Both Sides Bearing)
Part NumberShaft Dia. dP.D.O.D.FEAWDhBearing Dimensions
TypeNumber of TeethApplicable BeltNo.DB
AATFW
16XL025525.87 25.36 32207.512.511695ZZx2134
XL03125.87 25.36 322091411695ZZx2134
XL03725.87 25.36 3220111611695ZZx2134
XL05025.87 25.36 3220141911695ZZx2134
18XL037629.11 28.60 3624111613696ZZx2155
XL05029.11 28.60 3624141913696ZZx2155
20XL037832.34 31.83 4027111616.5698ZZx2196
XL05032.34 31.83 4027141916.5698ZZx2196
22XL037835.57 35.07 4530111616.5698ZZx2196
XL05035.57 35.07 4530141916.5698ZZx2196
25XL0371040.43 39.92 4835111619.56900ZZx2226
XL05040.43 39.92 4835141919.56900ZZx2226
28XL0371045.28 44.77 5540111619.56900ZZx2226
XL0501245.28 44.77 55401419256001ZZx2288
30XL0371048.51 48.00 5540111619.56900ZZx2226
XL0501248.51 48.00 55401419256001ZZx2288
36XL0371058.21 57.70 6750111619.56900ZZx2226
XL0501258.21 57.70 67501419256001ZZx2288

Alterations

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
AATFW16-MXL019-3
AATFW16-XL025-5
AATFW16-XL031-5
AATFW16-XL037-5
AATFW16-XL050-5
AATFW18-XL037-6
AATFW18-XL050-6
AATFW20-MXL019-3
AATFW20-XL037-8
AATFW20-XL050-8
AATFW22-MXL025-3
AATFW22-MXL037-3
AATFW22-MXL050-3
AATFW22-XL037-8
AATFW22-XL050-8
AATFW24-MXL025-4
AATFW24-MXL037-4
AATFW24-MXL050-4
AATFW25-XL037-10
AATFW25-XL050-10
AATFW28-XL037-10
AATFW28-XL050-12
AATFW30-MXL019-4
AATFW30-XL037-10
AATFW30-XL050-12
AATFW36-MXL025-5
AATFW36-MXL037-5
AATFW36-MXL050-5
AATFW36-XL037-10
AATFW36-XL050-12
AATFW40-MXL025-5
AATFW40-MXL037-6
AATFW40-MXL050-6
AATFW50-MXL025-5
AATFW50-MXL037-8
AATFW50-MXL050-8
AATFW60-MXL025-5
AATFW60-MXL037-10
AATFW60-MXL050-10
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBelt Type Belt Width Used(Inch)
(Inch)
Belt Width Used(mm)
(mm)
Number of Teeth
(T)
Shaft Bore Dia. d
(mm)
1 Piece(s)Available

10 Days or more

10MXL0.19 in (3/16")4.8163
1 Piece(s)Available

10 Days or more

10XL0.25 in (1/4")6.4165
1 Piece(s)Available

10 Days or more

10XL0.31 in (5/16")7.9165
1 Piece(s)Available

10 Days or more

10XL0.37 in (3/8")9.5165
1 Piece(s)Available

10 Days or more

10XL0.5 in (1/2")12.7165
1 Piece(s)Available

10 Days or more

10XL0.37 in (3/8")9.5186
1 Piece(s)Available

10 Days or more

10XL0.5 in (1/2")12.7186
1 Piece(s)Available

10 Days or more

10MXL0.19 in (3/16")4.8203
1 Piece(s)Available

10 Days or more

10XL0.37 in (3/8")9.5208
1 Piece(s)Available

10 Days or more

10XL0.5 in (1/2")12.7208
1 Piece(s)Available

10 Days or more

10MXL0.25 in (1/4")6.4223
1 Piece(s)Available

10 Days or more

10MXL0.37 in (3/8")9.5223
1 Piece(s)Available

10 Days or more

10MXL0.5 in (1/2")12.7223
1 Piece(s)Available

10 Days or more

10XL0.37 in (3/8")9.5228
1 Piece(s)Available

10 Days or more

10XL0.5 in (1/2")12.7228
1 Piece(s)Available

10 Days or more

10MXL0.25 in (1/4")6.4244
1 Piece(s)Available

10 Days or more

10MXL0.37 in (3/8")9.5244
1 Piece(s)Available

10 Days or more

10MXL0.5 in (1/2")12.7244
1 Piece(s)Available

10 Days or more

10XL0.37 in (3/8")9.52510
1 Piece(s)Available

10 Days or more

10XL0.5 in (1/2")12.72510
1 Piece(s)Available

10 Days or more

10XL0.37 in (3/8")9.52810
1 Piece(s)Available

10 Days or more

10XL0.5 in (1/2")12.72812
1 Piece(s)Available

10 Days or more

10MXL0.19 in (3/16")4.8304
1 Piece(s)Available

10 Days or more

10XL0.37 in (3/8")9.53010
1 Piece(s)Available

10 Days or more

10XL0.5 in (1/2")12.73012
1 Piece(s)Available

10 Days or more

10MXL0.25 in (1/4")6.4365
1 Piece(s)Available

10 Days or more

10MXL0.37 in (3/8")9.5365
1 Piece(s)Available

10 Days or more

10MXL0.5 in (1/2")12.7365
1 Piece(s)Available

10 Days or more

10XL0.37 in (3/8")9.53610
1 Piece(s)Available

10 Days or more

10XL0.5 in (1/2")12.73612
1 Piece(s)Available

10 Days or more

10MXL0.25 in (1/4")6.4405
1 Piece(s)Available

10 Days or more

10MXL0.37 in (3/8")9.5406
1 Piece(s)Available

10 Days or more

10MXL0.5 in (1/2")12.7406
1 Piece(s)Available

10 Days or more

10MXL0.25 in (1/4")6.4505
1 Piece(s)Available

10 Days or more

10MXL0.37 in (3/8")9.5508
1 Piece(s)Available

10 Days or more

10MXL0.5 in (1/2")12.7508
1 Piece(s)Available

10 Days or more

10MXL0.25 in (1/4")6.4605
1 Piece(s)Available

10 Days or more

10MXL0.37 in (3/8")9.56010
1 Piece(s)Available

10 Days or more

10MXL0.5 in (1/2")12.76010

Loading...

  1. 1

Example

フランジ付歯付アイドラー 両サイドベアリングタイプ MXL・XL:Related Image
 

Basic Information

Type Idlers with Teeth Material Aluminum Alloy 2000 series Surface Treatment Clear Anodize
Timing Pulleys/Idlers Idlers

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.