(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Conveyor Bearings - Engineering plastic, plain type, straight bore.

Conveyor Bearings - Engineering plastic, plain type, straight bore.
  • Volume Discount
  • Lead Time Reduction

•Type: Flat Type
•Operating Environment: Standard

  • inCAD Components
エンプラベアリング フラットタイプ ねじ無し:Related Image
Bearing Accuracy JIS B 1514 0 Class
・Materials
Type[ M ]Material
No Retaining RingWith Retaining RingSurface PlasticBearing
Straight BoreStraight Bore
EBSS-Polyacetal440C Stainless Steel
EB-52100 Bearing Steel
EBD-Antistatic
Polyacetal
440C Stainless Steel
EBC-440C Stainless Steel (Low Particle Generation)
EBSZ-304 Stainless Steel (Low Particle Generation)
-EBMMC Nylon52100 Bearing Steel
-EBPEUHMWPE
[ ! ]EBC and EBSZ use low particulate grease and the resin section may be discolored due to reactions with ultraviolet light, but the functionality will not be affected.
[ ! ]Surface resistivity of antistatic polyacetal is 1.5x1011Ω (Temperature 23°C / Humidity 65%)
[ ! ]For identification, markings are painted on the side of antistatic polyacetal plastic parts. Wipe off before use.
 

Specifications

Part Number
EB24
Part NumberAllowable Load N
( ) indicates 304 Stainless Steel
dBRetaining Ring Size
(C Type)
(Only for Retained Type)
Bearing UsedCompliance with Standard
PolyacetalMC Nylon Ultra High Molecular Weight PolyethyleneStraight Bore
TypeDEBSSEBEBDEBCEBSZEBMEBPE
Straight Bore
EBSS
EB
EBD
EBC
EBSZ
EBM
EBPE
1329.4
(14.7)
45--L-1040ZZ-----
1429.4
(14.7)
45--L-1040ZZ-----
1629.4
(14.7)
558RTWS13695ZZ---
1829.4
(14.7)
558RTWS13695ZZ---
1978.4
(39.2)
669RTWS15696ZZ-
2078.4
(39.2)
669RTWS15696ZZ
2278.4
(39.2)
669RTWS15696ZZ-
2478.4
(39.2)
669RTWS15696ZZ
26176
(88)
8812RTWS22608ZZ--
30176
(88)
8912RTWS22608ZZ
35176
(88)
8912RTWS22608ZZ
40245
(122)
101214RTWS306200ZZ---
45245
(122)
101214RTWS306200ZZ---
50245
(122)
101214RTWS306200ZZ---
[ ! ]For detailed bearing dimensions, see P.989, 991.
kgf=Nx0.101972

Price list

Part NumberAvailable Sizes
Straight Bore
TypeDEBSSEBEBDEBCEBSZEBMEBPE
Straight Bore
EBSS
EB
EBD
EBC
EBSZ
EBM
EBPE
13  -----
14
16  
18
19      
20 
22-
24 
26--  
30    
35
40  ---  
45
50

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
EB13
EB14
EB16
EB18
EB19
EB20
EB22
EB24
EB26
EB30
EB35
EB40
EB45
EB50
EBBS19
EBBS20
EBBS22
EBBS24
EBBS26
EBBS30
EBBS35
EBC20
EBC24
EBC30
EBC35
EBD19
EBD20
EBD22
EBD24
EBD26
EBD30
EBD35
EBHS13
EBHS14
EBHS16
EBHS18
EBHS19
EBHS20
EBHS22
EBHS24
EBHS26
EBHS30
EBHS35
EBHS40
EBHS45
EBHS50
EBM16
EBM18
EBM19
EBM20
EBM22
EBM24
EBM26
EBM30
EBM35
EBM40
EBM45
EBM50
EBPE16
EBPE18
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBearing material Surface Material Mounting Style Outer Diameter D
(Ø)
Width B
(mm)
Screw Head Shape Nominal of Thread M
(mm)
I.D. d
(Ø)
Allowable Load Range
(N)
Allowable Load
(N)
1 Piece(s)Available

8 Days or more

10--[Shaft Mount] Straight Bore135--420.1~50.029.4
1 Piece(s)Available

8 Days or more

10--[Shaft Mount] Straight Bore145--420.1~50.029.4
1 Piece(s)Available

8 Days or more

10--[Shaft Mount] Straight Bore165--520.1~50.029.4
1 Piece(s)Available

8 Days or more

10--[Shaft Mount] Straight Bore185--520.1~50.029.4
1 Piece(s)Available

8 Days or more

10--[Shaft Mount] Straight Bore196--650.1~100.078.4
1 Piece(s)Available

Same day

Stock

10--[Shaft Mount] Straight Bore206--650.1~100.078.4
1 Piece(s)Available

8 Days or more

10--[Shaft Mount] Straight Bore226--650.1~100.078.4
1 Piece(s)Available

8 Days or more

10--[Shaft Mount] Straight Bore246--650.1~100.078.4
1 Piece(s)Available

8 Days or more

10--[Shaft Mount] Straight Bore268--8100.1~200.0176
1 Piece(s)Available

8 Days or more

10--[Shaft Mount] Straight Bore309--8100.1~200.0176
1 Piece(s)Available

8 Days or more

10--[Shaft Mount] Straight Bore359--8100.1~200.0176
1 Piece(s)Available

8 Days or more

10--[Shaft Mount] Straight Bore4012--10200.1~300.0245
1 Piece(s)Available

8 Days or more

10--[Shaft Mount] Straight Bore4512--10200.1~300.0245
1 Piece(s)Available

8 Days or more

10--[Shaft Mount] Straight Bore5012--10200.1~300.0245
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C Stainless Steel Equivalent--196With Flat-Blade Screwdriver Groove6-50.1~100.078.4
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C Stainless Steel Equivalent--206With Flat-Blade Screwdriver Groove6-50.1~100.078.4
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C Stainless Steel Equivalent--226With Flat-Blade Screwdriver Groove6-50.1~100.078.4
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C Stainless Steel Equivalent--246With Flat-Blade Screwdriver Groove6-50.1~100.078.4
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C Stainless Steel Equivalent--268With Flat-Blade Screwdriver Groove6-100.1~200.0176
1 Piece(s)Available

Same day

Stock

10[Stainless Steel] 440C Stainless Steel Equivalent--309With Flat-Blade Screwdriver Groove6-100.1~200.0176
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C Stainless Steel Equivalent--359With Flat-Blade Screwdriver Groove6-100.1~200.0176
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C Stainless Steel (Low Particle Generation)-[Shaft Mount] Straight Bore206--650.1~100.078.4
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C Stainless Steel (Low Particle Generation)-[Shaft Mount] Straight Bore246--650.1~100.078.4
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C Stainless Steel (Low Particle Generation)-[Shaft Mount] Straight Bore309--8100.1~200.0176
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C Stainless Steel (Low Particle Generation)-[Shaft Mount] Straight Bore359--8100.1~200.0176
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C Stainless Steel Equivalent-[Shaft Mount] Straight Bore196--650.1~100.078.4
1 Piece(s)Available

10 Days or more

10[Stainless Steel] 440C Stainless Steel Equivalent-[Shaft Mount] Straight Bore206--650.1~100.078.4
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C Stainless Steel Equivalent--226--650.1~100.078.4
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C Stainless Steel Equivalent-[Shaft Mount] Straight Bore246--650.1~100.078.4
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C Stainless Steel Equivalent--268--6100.1~200.0176
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C Stainless Steel Equivalent-[Shaft Mount] Straight Bore309--8100.1~200.0176
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C Stainless Steel Equivalent-[Shaft Mount] Straight Bore359--8100.1~200.0176
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C Stainless Steel Equivalent-[Screw] Threaded Stud Hex Socket135Hex Socket4-20.1~50.029.4
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C Stainless Steel Equivalent-[Screw] Threaded Stud Hex Socket145Hex Socket4-20.1~50.029.4
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C Stainless Steel Equivalent-[Screw] Threaded Stud Hex Socket165Hex Socket4-20.1~50.029.4
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C Stainless Steel Equivalent-[Screw] Threaded Stud Hex Socket185Hex Socket4-20.1~50.029.4
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C Stainless Steel Equivalent-[Screw] Threaded Stud Hex Socket196Hex Socket6-50.1~100.078.4
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C Stainless Steel Equivalent-[Screw] Threaded Stud Hex Socket206Hex Socket6-50.1~100.078.4
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C Stainless Steel Equivalent-[Screw] Threaded Stud Hex Socket226Hex Socket6-50.1~100.078.4
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C Stainless Steel Equivalent-[Screw] Threaded Stud Hex Socket246Hex Socket6-50.1~100.078.4
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C Stainless Steel Equivalent-[Screw] Threaded Stud Hex Socket268Hex Socket6-100.1~200.0176
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C Stainless Steel Equivalent-[Screw] Threaded Stud Hex Socket309Hex Socket6-100.1~200.0176
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C Stainless Steel Equivalent-[Screw] Threaded Stud Hex Socket359Hex Socket6-100.1~200.0176
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C Stainless Steel Equivalent-[Screw] Threaded Stud Hex Socket4012Hex Socket8-200.1~300.0245
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C Stainless Steel Equivalent-[Screw] Threaded Stud Hex Socket4512Hex Socket8-200.1~300.0245
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 440C Stainless Steel Equivalent-[Screw] Threaded Stud Hex Socket5012Hex Socket8-200.1~300.0245
1 Piece(s)Available

8 Days or more

10-MC Nylon[Shaft Mount] Straight Bore with Retaining Ring168--520.1~50.029.4
1 Piece(s)Available

8 Days or more

10-MC Nylon[Shaft Mount] Straight Bore with Retaining Ring188--520.1~50.029.4
1 Piece(s)Available

8 Days or more

10-MC Nylon[Shaft Mount] Straight Bore with Retaining Ring199--650.1~100.078.4
1 Piece(s)Available

8 Days or more

10-MC Nylon[Shaft Mount] Straight Bore with Retaining Ring209--650.1~100.078.4
1 Piece(s)Available

8 Days or more

10-MC Nylon[Shaft Mount] Straight Bore with Retaining Ring229--650.1~100.078.4
1 Piece(s)Available

8 Days or more

10-MC Nylon[Shaft Mount] Straight Bore with Retaining Ring249--650.1~100.078.4
1 Piece(s)Available

8 Days or more

10-MC Nylon[Shaft Mount] Straight Bore with Retaining Ring2612--8100.1~200.0176
1 Piece(s)Available

8 Days or more

10-MC Nylon[Shaft Mount] Straight Bore with Retaining Ring3012--8100.1~200.0176
1 Piece(s)Available

8 Days or more

10-MC Nylon[Shaft Mount] Straight Bore with Retaining Ring3512--8100.1~200.0176
1 Piece(s)Available

8 Days or more

10-MC Nylon[Shaft Mount] Straight Bore with Retaining Ring4014--10200.1~300.0245
1 Piece(s)Available

10 Days or more

10-MC Nylon[Shaft Mount] Straight Bore with Retaining Ring4514--10200.1~300.0245
1 Piece(s)Available

8 Days or more

10-MC Nylon[Shaft Mount] Straight Bore with Retaining Ring5014--10200.1~300.0245
1 Piece(s)Available

8 Days or more

10-Ultra High Molecular Weight Polyethylene[Shaft Mount] Straight Bore with Retaining Ring168--520.1~50.029.4
1 Piece(s)Available

8 Days or more

10-Ultra High Molecular Weight Polyethylene[Shaft Mount] Straight Bore with Retaining Ring188--520.1~50.029.4

Loading...

Technical Information

Bearing Dimensions

For applicable bearings, click here.

Compatible Models

 

Basic Information

Type Flat Type Operating Environment Standard (for Light Load)

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.