(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pipe Rollers - Long, with Bearings, Core Only

Pipe Rollers - Long, with Bearings, Core Only
  • Volume Discount
  • Spec Change

For complete product overview and details on Pipe Rollers - Long, with Bearings, Core Only see the sections below:

  • inCAD Components
Rollers - Bearing Type, Straight / Crowned, 304 Stainless, Urethane Lining:Related Image
[ ! ]Bearings can be detached.
Temporarily attached with tape for shipping.
Type [ M ]Material [ S ]Surface Treatment
Core
With Bearings RORC Steel Electroless Nickel Plating
RORSS 304 Stainless Steel -
RORAA Aluminum Alloy Clear Anodize
[ ! ]Since the drawing surface of pipe is unpolished, the inner diameter d1 is distorted to some extent.

Specifications

Part Number - d - L
RORC60
RORAA50
-
-
15
12
-
-
L600
L1000
■With Bearings
Part Number d L D1 B1 B d1 d2 Bearing Used
Type D Steel Stainless Steel Aluminum Steel
Stainless Steel
Aluminum
RORC
(Steel)

RORSS
(Stainless Steel)

RORAA
(Aluminum)
40 8 550
600
650
700
750
800
850
900
950
1000
24 8 12 22.7 22 22 15 15 B628ZZ
10 26 8 12 22.7 22 22 15 15 B6000ZZ
50 10 30 9 15 40 28 27 17 17 B6200ZZ
12 28 8 15 40 28 27 22 22 B6001ZZ
60 12 32 10 15 49.5 - 32 22 22 B6201ZZ
15 32 9 15 49.5 - 32 22 22 B6002ZZ
80 25 52 15 20 68.6 - 41 41 38 B6205ZZ
30 55 13 20 68.6 - 41 41 38 B6006ZZ
[ ! ]For bearing detailed dimensions, see P.989, 993.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
RORAA40-8-L550
RORAA40-8-L600
RORAA40-8-L650
RORAA40-8-L700
RORAA40-8-L750
RORAA40-8-L800
RORAA40-10-L550
RORAA40-10-L600
RORAA40-10-L650
RORAA40-10-L700
RORAA40-10-L750
RORAA40-10-L800
RORAA50-10-L1000
RORAA50-10-L550
RORAA50-10-L600
RORAA50-10-L650
RORAA50-10-L700
RORAA50-10-L750
RORAA50-10-L800
RORAA50-10-L850
RORAA50-10-L900
RORAA50-10-L950
RORAA50-12-L1000
RORAA50-12-L550
RORAA50-12-L600
RORAA50-12-L650
RORAA50-12-L700
RORAA50-12-L750
RORAA50-12-L800
RORAA50-12-L850
RORAA50-12-L900
RORAA50-12-L950
RORAA60-12-L1000
RORAA60-12-L550
RORAA60-12-L600
RORAA60-12-L650
RORAA60-12-L700
RORAA60-12-L750
RORAA60-12-L800
RORAA60-12-L850
RORAA60-12-L900
RORAA60-12-L950
RORAA60-15-L1000
RORAA60-15-L550
RORAA60-15-L600
RORAA60-15-L650
RORAA60-15-L700
RORAA60-15-L750
RORAA60-15-L800
RORAA60-15-L850
RORAA60-15-L900
RORAA60-15-L950
RORAA80-25-L1000
RORAA80-25-L550
RORAA80-25-L600
RORAA80-25-L650
RORAA80-25-L700
RORAA80-25-L750
RORAA80-25-L800
RORAA80-25-L850
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSO.D.
(mm)
I.D. d
(mm)
Surface Treatment Length L
(mm)
1 Piece(s)Available

12 Days or more

10408Clear Anodize550
1 Piece(s)Available

12 Days or more

10408Clear Anodize600
1 Piece(s)Available

12 Days or more

10408Clear Anodize650
1 Piece(s)Available

12 Days or more

10408Clear Anodize700
1 Piece(s)Available

12 Days or more

10408Clear Anodize750
1 Piece(s)Available

12 Days or more

10408Clear Anodize800
1 Piece(s)Available

12 Days or more

104010Clear Anodize550
1 Piece(s)Available

12 Days or more

104010Clear Anodize600
1 Piece(s)Available

12 Days or more

104010Clear Anodize650
1 Piece(s)Available

12 Days or more

104010Clear Anodize700
1 Piece(s)Available

12 Days or more

104010Clear Anodize750
1 Piece(s)Available

12 Days or more

104010Clear Anodize800
1 Piece(s)Available

12 Days or more

105010Clear Anodize1000
1 Piece(s)Available

12 Days or more

105010Clear Anodize550
1 Piece(s)Available

12 Days or more

105010Clear Anodize600
1 Piece(s)Available

12 Days or more

105010Clear Anodize650
1 Piece(s)Available

12 Days or more

105010Clear Anodize700
1 Piece(s)Available

12 Days or more

105010Clear Anodize750
1 Piece(s)Available

12 Days or more

105010Clear Anodize800
1 Piece(s)Available

12 Days or more

105010Clear Anodize850
1 Piece(s)Available

12 Days or more

105010Clear Anodize900
1 Piece(s)Available

12 Days or more

105010Clear Anodize950
1 Piece(s)Available

12 Days or more

105012Clear Anodize1000
1 Piece(s)Available

12 Days or more

105012Clear Anodize550
1 Piece(s)Available

12 Days or more

105012Clear Anodize600
1 Piece(s)Available

12 Days or more

105012Clear Anodize650
1 Piece(s)Available

12 Days or more

105012Clear Anodize700
1 Piece(s)Available

12 Days or more

105012Clear Anodize750
1 Piece(s)Available

12 Days or more

105012Clear Anodize800
1 Piece(s)Available

12 Days or more

105012Clear Anodize850
1 Piece(s)Available

12 Days or more

105012Clear Anodize900
1 Piece(s)Available

12 Days or more

105012Clear Anodize950
1 Piece(s)Available

12 Days or more

106012Clear Anodize1000
1 Piece(s)Available

12 Days or more

106012Clear Anodize550
1 Piece(s)Available

12 Days or more

106012Clear Anodize600
1 Piece(s)Available

12 Days or more

106012Clear Anodize650
1 Piece(s)Available

12 Days or more

106012Clear Anodize700
1 Piece(s)Available

12 Days or more

106012Clear Anodize750
1 Piece(s)Available

12 Days or more

106012Clear Anodize800
1 Piece(s)Available

12 Days or more

106012Clear Anodize850
1 Piece(s)Available

12 Days or more

106012Clear Anodize900
1 Piece(s)Available

12 Days or more

106012Clear Anodize950
1 Piece(s)Available

12 Days or more

106015Clear Anodize1000
1 Piece(s)Available

12 Days or more

106015Clear Anodize550
1 Piece(s)Available

12 Days or more

106015Clear Anodize600
1 Piece(s)Available

12 Days or more

106015Clear Anodize650
1 Piece(s)Available

12 Days or more

106015Clear Anodize700
1 Piece(s)Available

12 Days or more

106015Clear Anodize750
1 Piece(s)Available

12 Days or more

106015Clear Anodize800
1 Piece(s)Available

12 Days or more

106015Clear Anodize850
1 Piece(s)Available

12 Days or more

106015Clear Anodize900
1 Piece(s)Available

12 Days or more

106015Clear Anodize950
1 Piece(s)Available

12 Days or more

108025Clear Anodize1000
1 Piece(s)Available

12 Days or more

108025Clear Anodize550
1 Piece(s)Available

12 Days or more

108025Clear Anodize600
1 Piece(s)Available

12 Days or more

108025Clear Anodize650
1 Piece(s)Available

12 Days or more

108025Clear Anodize700
1 Piece(s)Available

12 Days or more

108025Clear Anodize750
1 Piece(s)Available

12 Days or more

108025Clear Anodize800
1 Piece(s)Available

12 Days or more

108025Clear Anodize850

Loading...

Example

Rollers - Bearing Type, Straight / Crowned, 304 Stainless, Urethane Lining:Related Image
 

Basic Information

Type Metal roller Mounting Method Set Screw Roller Shape Straight
Length(mm) ~1000 Bearing material Steel

Additional Products in this Category

Complementary Products

Tech Support