(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Pipe Rollers - with Bearings, Urethane Liner

Pipe Rollers - with Bearings, Urethane Liner

Dedicated drawn aluminum pipes are used. Lightweighed.

  • inCAD Components
Pipe Rollers - Straight, Bearing Type, Core Only / Urethane Liner:Related Image
[ ! ]Bearings can be detached. Temporarily attached with tape for shipping.
[ ! ]O.D. of this product is D+2T. (Different from other rollers)
Type [ M ]Material [ S ]Surface Treatment (Lining) [ H ]Hardness
Core Bearing
RORLAK Aluminum Alloy Steel Urethane
(Natural Color)
Shore A95
RORLAU Shore A90
RORLAG Shore A70
RORLAH Shore A50
RORLSU 304 Stainless Steel Shore A90
RORLSG Shore A70
RORLSH Shore A50
[ ! ]Surface treatment is not applied to shaft end and I.D.
[ ! ]Urethane is baked on the outer circumference of the core material.
[ ! ]Since the drawing surface of pipe is unpolished, the inner diameter d1 is distorted to some extent.

Specifications

Part Number - T - d - L
RORLAU60 - T10 - 20 - L400
Part Number Urethane Thickness T d L Bearing Used D1 B d1
Type D Aluminum Alloy 5000 series Steel Stainless Steel
Urethane Baked
RORLAK
RORLAU
RO
RLAG
RORLAH
R
ORLSU
RORLSG
RORLSH
20 3


5


10
6 100 150 200 B696ZZ 15 5 11 12 13
8 B688ZZ 16 5 11 12 13
30 8 100
150
200
250
300
350
400
450
500
B698ZZ 19 6 15 - -
8A B608ZZ 22 7 - 15.8 18
10 B6900ZZ 22 6 15 15.8 18
12 B6901ZZ 24 6 15 15.8 18
40 8 B628ZZ 24 8 17 18.7 20
10 B6000ZZ 26 8 17 18.7 20
12 B6901ZZ 24 6 17 18.7 20
15 B6902ZZ 28 7 17 18.7 20
20 B6804ZZ 32 7 22 22.7 22
50 10 B6200ZZ 30 9 17 18 22
12 B6001ZZ 28 8 22 18 22
15 B6902ZZ 28 7 17 18 22
20 B6904ZZ 37 9 27 30 28
25 B6905ZZ 42 9 27 30 28
60 12 B6201ZZ 32 10 22 - -
15 B6002ZZ 32 9 22 - -
20 B6904ZZ 37 9 22 - -
25 B6905ZZ 42 9 32 - -
30 B6906ZZ 47 9 32 - -
80 25 B6205ZZ 52 15 41 - -
30 B6006ZZ 55 13 41 - -
35 B6907ZZ 55 10 41 - -
[ ! ]For detailed bearing dimensions, see P.989. [ ! ]Relief is added to the end faces to prevent contacts with the bearing inner ring. [ ! ]For applicable sizes, please check the price list.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
RORLAG20-T3-6-L[100-200/50]
RORLAG20-T3-6-LC[50-199/1]
RORLAG20-T3-8-L[100-200/50]
RORLAG20-T3-8-LC[50-199/1]
RORLAG20-T5-6-L[100-200/50]
RORLAG20-T5-6-LC[50-199/1]
RORLAG20-T5-8-L[100-200/50]
RORLAG20-T5-8-LC[50-199/1]
RORLAG20-T10-6-L[100-200/50]
RORLAG20-T10-6-LC[50-199/1]
RORLAG20-T10-8-L[100-200/50]
RORLAG20-T10-8-LC[50-199/1]
RORLAG30-T3-8-L[100-500/50]
RORLAG30-T3-10-L[100-500/50]
RORLAG30-T3-12-L[100-500/50]
RORLAG30-T5-8-L[100-500/50]
RORLAG30-T5-10-L[100-500/50]
RORLAG30-T5-12-L[100-500/50]
RORLAG30-T10-8-L[100-500/50]
RORLAG30-T10-10-L[100-500/50]
RORLAG30-T10-12-L[100-500/50]
RORLAG40-T3-8-L[100-500/50]
RORLAG40-T3-10-L[100-500/50]
RORLAG40-T3-12-L[100-500/50]
RORLAG40-T3-15-L[100-500/50]
RORLAG40-T3-20-L[100-500/50]
RORLAG40-T5-8-L[100-500/50]
RORLAG40-T5-10-L[100-500/50]
RORLAG40-T5-12-L[100-500/50]
RORLAG40-T5-15-L[100-500/50]
RORLAG40-T5-20-L[100-500/50]
RORLAG40-T10-8-L[100-500/50]
RORLAG40-T10-10-L[100-500/50]
RORLAG40-T10-12-L[100-500/50]
RORLAG40-T10-15-L[100-500/50]
RORLAG40-T10-20-L[100-500/50]
RORLAG50-T3-10-L[100-500/50]
RORLAG50-T3-12-L[100-500/50]
RORLAG50-T3-15-L[100-500/50]
RORLAG50-T3-20-L[100-500/50]
RORLAG50-T3-25-L[100-500/50]
RORLAG50-T5-10-L[100-500/50]
RORLAG50-T5-12-L[100-500/50]
RORLAG50-T5-15-L[100-500/50]
RORLAG50-T5-20-L[100-500/50]
RORLAG50-T5-25-L[100-500/50]
RORLAG50-T10-10-L[100-500/50]
RORLAG50-T10-12-L[100-500/50]
RORLAG50-T10-15-L[100-500/50]
RORLAG50-T10-20-L[100-500/50]
RORLAG50-T10-25-L[100-500/50]
RORLAG60-T3-12-L[100-500/50]
RORLAG60-T3-15-L[100-500/50]
RORLAG60-T3-20-L[100-500/50]
RORLAG60-T3-25-L[100-500/50]
RORLAG60-T3-30-L[100-500/50]
RORLAG60-T5-12-L[100-500/50]
RORLAG60-T5-15-L[100-500/50]
RORLAG60-T5-20-L[100-500/50]
RORLAG60-T5-25-L[100-500/50]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSO.D.
(mm)
Length
(mm)
I.D. d
(mm)
Urethane Rubber Hardness Urethane Thickness T
(mm)
L L Dimension Change (Configurable in 1mm Increment) [LC]
(mm)
1 Piece(s)

15 Days or more

1020~100 / ~3006703100 ~ 200-
1 Piece(s)

15 Days or more

1020~100 / ~3006703-50 ~ 199
1 Piece(s)

15 Days or more

1020~100 / ~3008703100 ~ 200-
1 Piece(s)

15 Days or more

1020~100 / ~3008703-50 ~ 199
1 Piece(s)

15 Days or more

1020~100 / ~3006705100 ~ 200-
1 Piece(s)

15 Days or more

1020~100 / ~3006705-50 ~ 199
1 Piece(s)

15 Days or more

1020~100 / ~3008705100 ~ 200-
1 Piece(s)

15 Days or more

1020~100 / ~3008705-50 ~ 199
1 Piece(s)

15 Days or more

1020~100 / ~30067010100 ~ 200-
1 Piece(s)

15 Days or more

1020~100 / ~30067010-50 ~ 199
1 Piece(s)

15 Days or more

1020~100 / ~30087010100 ~ 200-
1 Piece(s)

15 Days or more

1020~100 / ~30087010-50 ~ 199
1 Piece(s)

15 Days or more

1030~100 / ~300 / ~5008703100 ~ 500-
1 Piece(s)

15 Days or more

1030~100 / ~300 / ~50010703100 ~ 500-
1 Piece(s)

15 Days or more

1030~100 / ~300 / ~50012703100 ~ 500-
1 Piece(s)

15 Days or more

1030~100 / ~300 / ~5008705100 ~ 500-
1 Piece(s)

15 Days or more

1030~100 / ~300 / ~50010705100 ~ 500-
1 Piece(s)

15 Days or more

1030~100 / ~300 / ~50012705100 ~ 500-
1 Piece(s)

15 Days or more

1030~100 / ~300 / ~50087010100 ~ 500-
1 Piece(s)

15 Days or more

1030~100 / ~300 / ~500107010100 ~ 500-
1 Piece(s)

15 Days or more

1030~100 / ~300 / ~500127010100 ~ 500-
1 Piece(s)

15 Days or more

1040~100 / ~300 / ~5008703100 ~ 500-
1 Piece(s)

15 Days or more

1040~100 / ~300 / ~50010703100 ~ 500-
1 Piece(s)

15 Days or more

1040~100 / ~300 / ~50012703100 ~ 500-
1 Piece(s)

15 Days or more

1040~100 / ~300 / ~50015703100 ~ 500-
1 Piece(s)

15 Days or more

1040~100 / ~300 / ~50020703100 ~ 500-
1 Piece(s)

15 Days or more

1040~100 / ~300 / ~5008705100 ~ 500-
1 Piece(s)

15 Days or more

1040~100 / ~300 / ~50010705100 ~ 500-
1 Piece(s)

15 Days or more

1040~100 / ~300 / ~50012705100 ~ 500-
1 Piece(s)

15 Days or more

1040~100 / ~300 / ~50015705100 ~ 500-
1 Piece(s)

15 Days or more

1040~100 / ~300 / ~50020705100 ~ 500-
1 Piece(s)

15 Days or more

1040~100 / ~300 / ~50087010100 ~ 500-
1 Piece(s)

15 Days or more

1040~100 / ~300 / ~500107010100 ~ 500-
1 Piece(s)

15 Days or more

1040~100 / ~300 / ~500127010100 ~ 500-
1 Piece(s)

15 Days or more

1040~100 / ~300 / ~500157010100 ~ 500-
1 Piece(s)

15 Days or more

1040~100 / ~300 / ~500207010100 ~ 500-
1 Piece(s)

15 Days or more

1050~100 / ~300 / ~50010703100 ~ 500-
1 Piece(s)

15 Days or more

1050~100 / ~300 / ~50012703100 ~ 500-
1 Piece(s)

15 Days or more

1050~100 / ~300 / ~50015703100 ~ 500-
1 Piece(s)

15 Days or more

1050~100 / ~300 / ~50020703100 ~ 500-
1 Piece(s)

15 Days or more

1050~100 / ~300 / ~50025703100 ~ 500-
1 Piece(s)

15 Days or more

1050~100 / ~300 / ~50010705100 ~ 500-
1 Piece(s)

15 Days or more

1050~100 / ~300 / ~50012705100 ~ 500-
1 Piece(s)

15 Days or more

1050~100 / ~300 / ~50015705100 ~ 500-
1 Piece(s)

15 Days or more

1050~100 / ~300 / ~50020705100 ~ 500-
1 Piece(s)

15 Days or more

1050~100 / ~300 / ~50025705100 ~ 500-
1 Piece(s)

15 Days or more

1050~100 / ~300 / ~500107010100 ~ 500-
1 Piece(s)

15 Days or more

1050~100 / ~300 / ~500127010100 ~ 500-
1 Piece(s)

15 Days or more

1050~100 / ~300 / ~500157010100 ~ 500-
1 Piece(s)

15 Days or more

1050~100 / ~300 / ~500207010100 ~ 500-
1 Piece(s)

15 Days or more

1050~100 / ~300 / ~500257010100 ~ 500-
1 Piece(s)

15 Days or more

1060~100 / ~300 / ~50012703100 ~ 500-
1 Piece(s)

15 Days or more

1060~100 / ~300 / ~50015703100 ~ 500-
1 Piece(s)

15 Days or more

1060~100 / ~300 / ~50020703100 ~ 500-
1 Piece(s)

15 Days or more

1060~100 / ~300 / ~50025703100 ~ 500-
1 Piece(s)

15 Days or more

1060~100 / ~300 / ~50030703100 ~ 500-
1 Piece(s)

15 Days or more

1060~100 / ~300 / ~50012705100 ~ 500-
1 Piece(s)

15 Days or more

1060~100 / ~300 / ~50015705100 ~ 500-
1 Piece(s)

15 Days or more

1060~100 / ~300 / ~50020705100 ~ 500-
1 Piece(s)

15 Days or more

1060~100 / ~300 / ~50025705100 ~ 500-

Loading...

 

Basic Information

Type Urethane, Rubber Roller Urethane Rubber Process Lining Mounting Method With Bearings
Roller Shape Straight Surface Treatment None Urethane Rubber Material Urethane
Urethane Rubber Color Natural Color Bearing material Steel

Additional Products in this Category

Complementary Products

Tech Support