(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rollers - Hollow, urethane coated on roller ends and with ball bearings.

Rollers - Hollow, urethane coated on roller ends and with ball bearings.
  • Spec Change

•Type: Urethane, Rubber Rollers
•Urethane Rubber Process: Lining
•Mounting Method: With Bearings
•Roller Shape: Grooved
•Material: 5052 Aluminum Alloy

  • inCAD Components
溝付ウレタンローラ ベアリング付:Related Image
溝付ウレタンローラ ベアリング付:Related Image
[ ! ]Urethane may discolor over time, but there is no effect on physical properties.
[ ! ]When L≤dx3, hole d is machined from the same direction.
[ ! ]When L>dx3, hole d is machined from both ends as shown below. There is no relief in some cases.
・Materials
Type[ M ]Material[ H ]Hardness
With BearingsCoreLiningBearing
RORUAMAluminum Alloy 5000 seriesUrethane (Natural Color)SteelShore A90
[ ! ]Urethane is baked on the outer circumference of the core material.

Specifications

Part Number-L-F-T
RORUAM40-L40-F8-T3
■With Bearings
Part Number1mm IncrementdD1H7dhBBearing Used
TypeDLFT
RORUAM2520~500~46 (F+T≤L-2)615105696ZZx2
30819156698ZZx2
3525~5010221866900ZZx2
4012282486001ZZx2
5025~1002~96 (F+T≤L-2)15322896002ZZx2
[ ! ]For bearing detailed information, see P.989.

Alterations

溝付ウレタンローラ ベアリング付:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
RORUAM25-L[20-50/1]-F[0-46/1]-T[0-46/1]
RORUAM30-L[20-50/1]-F[0-46/1]-T[0-46/1]
RORUAM35-L[25-50/1]-F[0-46/1]-T[0-46/1]
RORUAM40-L[25-50/1]-F[0-46/1]-T[0-46/1]
RORUAM50-L[25-100/1]-F[0-96/1]-T[0-96/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSO.D.
(mm)
Length
(mm)
F
(mm)
L T
(mm)
1 Piece(s)

13 Days or more

1025~500 ~ 4620 ~ 500 ~ 46
1 Piece(s)

13 Days or more

1030~500 ~ 4620 ~ 500 ~ 46
1 Piece(s)

13 Days or more

1035~500 ~ 4625 ~ 500 ~ 46
1 Piece(s)

13 Days or more

1040~500 ~ 4625 ~ 500 ~ 46
1 Piece(s)

13 Days or more

1050~50 / ~1000 ~ 9625 ~ 1000 ~ 96

Loading...

  1. 1

Example

溝付ウレタンローラ ベアリング付:Related Image
 

Basic Information

Type Urethane, Rubber Roller Urethane Rubber Process Lining Mounting Method With Bearings
Roller Shape Grooved Material 5052 Aluminum Alloy Surface Treatment None
Urethane Rubber Material Urethane Urethane Rubber Hardness 90 Urethane Rubber Color Natural Color
Bearing material Steel

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.