(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Bearing Shaft Screws

Bearing Shaft Screws
  • Degreasing

•Shape: Screw Type
For complete product overview and details on Bearing Shaft Screws see the sections below:

  • inCAD Components
Bearing Shaft Screws - Selectable Length:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment
L SelectableL Configurable
BGPBGPL1045 Carbon SteelBlack Oxide
BGPMBGPMLElectroless Nickel Plating
BGPSBGPSL304 Stainless Steel-

Specifications

 Part Number-H-L-F



BGP10
BGPL10
-
-
14
14
-
-
L30
L30

-

F10
■L Selectable
Part NumberHLTBM (Coarse)tDsApplicable Bearing
TypeD
BGP
BGPM
BGPS
47152025    22M460.7 6674694624 
58152025    22.5M561.0 7695605625675
69 202530   23M691.0 8696606626676
811 202530   34M891.0 10698608628678
1013 202530   35M10121.0 126800   
14 202530   35M10121.0 1369006000  
17  253040  35M10121.0 166200   
1215 202530   36M12161.0 146801   
16  253040  36M12161.0 1569016001  
18   304050 36M12161.0 176201   
1518   304050 36M12161.0 176802   
19    40506036M12161.0 1869026002  
21    40506036M12161.0 206202   
1720   304050 48M16201.0 196803   
22    40506048M16201.0 2169036003  
24    40506048M16201.0 236203   
2023   304050 410M20201.0 226804   
25    405060410M20201.0 2469046004  
27    405060410M20201.0 266204   
2528   304050 512M24201.0 276805   
29    405060512M24201.0 286905   
31    405060512M24201.0 306005   
33    405060512M24201.0 326205   
3033   304050 514M30201.0 326806   
35    405060514M30201.0 346906   
38    405060514M30201.0 3760066206  
■Screw Type
Part NumberH1mm IncrementTBM (Coarse)Ds
TypeDLF
BGPL
BGPML
BGPSL
4715~25M≤F≤L-522M46
5822.5M57
6920~3023M68
81134M810
101335M1012
1435M1013
1725~4035M1016
121520~3036M1214
1625~4036M1215
1830~5036M1217

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BGP4-7-L[15,​20,​25]
BGP5-8-L[15,​20,​25]
BGP6-9-L[20,​25,​30]
BGP8-11-L[20,​25,​30]
BGP10-13-L[20,​25,​30]
BGP10-14-L[20,​25,​30]
BGP10-17-L[25,​30,​40]
BGP12-15-L[20,​25,​30]
BGP12-16-L[25,​30,​40]
BGP12-18-L[30,​40,​50]
BGP15-18-L[30,​40,​50]
BGP15-19-L[40,​50,​60]
BGP15-21-L[40,​50,​60]
BGP17-20-L[30,​40,​50]
BGP17-22-L[40,​50,​60]
BGP17-24-L[40,​50,​60]
BGP20-23-L[30,​40,​50]
BGP20-25-L[40,​50,​60]
BGP20-27-L[40,​50,​60]
BGP25-28-L[30,​40,​50]
BGP25-29-L[40,​50,​60]
BGP25-31-L[40,​50,​60]
BGP25-33-L[40,​50,​60]
BGP30-33-L[30,​40,​50]
BGP30-35-L[40,​50,​60]
BGP30-38-L[40,​50,​60]
BGPL4-7-L[15-25/1]-F[4-22/1]
BGPL5-8-L[15-25/1]-F[5-20/1]
BGPL6-9-L[20-30/1]-F[6-25/1]
BGPL8-11-L[20-30/1]-F[8-25/1]
BGPL10-13-L[20-30/1]-F[10-25/1]
BGPL10-14-L[20-30/1]-F[10-25/1]
BGPL10-17-L[25-40/1]-F[10-35/1]
BGPL12-15-L[20-30/1]-F[12-25/1]
BGPL12-16-L[25-40/1]-F[12-35/1]
BGPL12-18-L[30-50/1]-F[12-45/1]
BGPM4-7-L[15,​20,​25]
BGPM5-8-L[15,​20,​25]
BGPM6-9-L[20,​25,​30]
BGPM8-11-L[20,​25,​30]
BGPM10-13-L[20,​25,​30]
BGPM10-14-L[20,​25,​30]
BGPM10-17-L[25,​30,​40]
BGPM12-15-L[20,​25,​30]
BGPM12-16-L[25,​30,​40]
BGPM12-18-L[30,​40,​50]
BGPM15-18-L[30,​40,​50]
BGPM15-19-L[40,​50,​60]
BGPM15-21-L[40,​50,​60]
BGPM17-20-L[30,​40,​50]
BGPM17-22-L[40,​50,​60]
BGPM17-24-L[40,​50,​60]
BGPM20-23-L[30,​40,​50]
BGPM20-25-L[40,​50,​60]
BGPM20-27-L[40,​50,​60]
BGPM25-28-L[30,​40,​50]
BGPM25-29-L[40,​50,​60]
BGPM25-31-L[40,​50,​60]
BGPM25-33-L[40,​50,​60]
BGPM30-33-L[30,​40,​50]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Treatment Shape Pin Dia. D
(φ)
O.D. H
(φ)
F
(mm)
L
(mm)
1 Piece(s)

14 Days or more

101045 Carbon SteelBlack Oxide Coating-47-15 ~ 25
1 Piece(s)

14 Days or more

101045 Carbon SteelBlack Oxide Coating-58-15 ~ 25
1 Piece(s)

14 Days or more

101045 Carbon SteelBlack Oxide Coating-69-20 ~ 30
1 Piece(s)

14 Days or more

101045 Carbon SteelBlack Oxide Coating-811-20 ~ 30
1 Piece(s)

14 Days or more

101045 Carbon SteelBlack Oxide Coating-1013-20 ~ 30
1 Piece(s)

14 Days or more

101045 Carbon SteelBlack Oxide Coating-1014-20 ~ 30
1 Piece(s)

14 Days or more

101045 Carbon SteelBlack Oxide Coating-1017-25 ~ 40
1 Piece(s)

14 Days or more

101045 Carbon SteelBlack Oxide Coating-1215-20 ~ 30
1 Piece(s)

14 Days or more

101045 Carbon SteelBlack Oxide Coating-1216-25 ~ 40
1 Piece(s)

14 Days or more

101045 Carbon SteelBlack Oxide Coating-1218-30 ~ 50
1 Piece(s)

14 Days or more

101045 Carbon SteelBlack Oxide Coating-1518-30 ~ 50
1 Piece(s)

14 Days or more

101045 Carbon SteelBlack Oxide Coating-1519-40 ~ 60
1 Piece(s)

14 Days or more

101045 Carbon SteelBlack Oxide Coating-1521-40 ~ 60
1 Piece(s)

14 Days or more

101045 Carbon SteelBlack Oxide Coating-1720-30 ~ 50
1 Piece(s)

14 Days or more

101045 Carbon SteelBlack Oxide Coating-1722-40 ~ 60
1 Piece(s)

14 Days or more

101045 Carbon SteelBlack Oxide Coating-1724-40 ~ 60
1 Piece(s)

14 Days or more

101045 Carbon SteelBlack Oxide Coating-2023-30 ~ 50
1 Piece(s)

14 Days or more

101045 Carbon SteelBlack Oxide Coating-2025-40 ~ 60
1 Piece(s)

14 Days or more

101045 Carbon SteelBlack Oxide Coating-2027-40 ~ 60
1 Piece(s)

14 Days or more

101045 Carbon SteelBlack Oxide Coating-2528-30 ~ 50
1 Piece(s)

14 Days or more

101045 Carbon SteelBlack Oxide Coating-2529-40 ~ 60
1 Piece(s)

14 Days or more

101045 Carbon SteelBlack Oxide Coating-2531-40 ~ 60
1 Piece(s)

14 Days or more

101045 Carbon SteelBlack Oxide Coating-2533-40 ~ 60
1 Piece(s)

14 Days or more

101045 Carbon SteelBlack Oxide Coating-3033-30 ~ 50
1 Piece(s)

14 Days or more

101045 Carbon SteelBlack Oxide Coating-3035-40 ~ 60
1 Piece(s)

14 Days or more

101045 Carbon SteelBlack Oxide Coating-3038-40 ~ 60
1 Piece(s)

12 Days or more

101045 Carbon SteelBlack Oxide CoatingScrew Type474 ~ 2215 ~ 25
1 Piece(s)

12 Days or more

101045 Carbon SteelBlack Oxide CoatingScrew Type585 ~ 2015 ~ 25
1 Piece(s)

12 Days or more

101045 Carbon SteelBlack Oxide CoatingScrew Type696 ~ 2520 ~ 30
1 Piece(s)

12 Days or more

101045 Carbon SteelBlack Oxide CoatingScrew Type8118 ~ 2520 ~ 30
1 Piece(s)

12 Days or more

101045 Carbon SteelBlack Oxide CoatingScrew Type101310 ~ 2520 ~ 30
1 Piece(s)

12 Days or more

101045 Carbon SteelBlack Oxide CoatingScrew Type101410 ~ 2520 ~ 30
1 Piece(s)

12 Days or more

101045 Carbon SteelBlack Oxide CoatingScrew Type101710 ~ 3525 ~ 40
1 Piece(s)

12 Days or more

101045 Carbon SteelBlack Oxide CoatingScrew Type121512 ~ 2520 ~ 30
1 Piece(s)

12 Days or more

101045 Carbon SteelBlack Oxide CoatingScrew Type121612 ~ 3525 ~ 40
1 Piece(s)

12 Days or more

101045 Carbon SteelBlack Oxide CoatingScrew Type121812 ~ 4530 ~ 50
1 Piece(s)

14 Days or more

101045 Carbon SteelElectroless Nickel Plating-47-15 ~ 25
1 Piece(s)

14 Days or more

101045 Carbon SteelElectroless Nickel Plating-58-15 ~ 25
1 Piece(s)

14 Days or more

101045 Carbon SteelElectroless Nickel Plating-69-20 ~ 30
1 Piece(s)

14 Days or more

101045 Carbon SteelElectroless Nickel Plating-811-20 ~ 30
1 Piece(s)

14 Days or more

101045 Carbon SteelElectroless Nickel Plating-1013-20 ~ 30
1 Piece(s)

14 Days or more

101045 Carbon SteelElectroless Nickel Plating-1014-20 ~ 30
1 Piece(s)

14 Days or more

101045 Carbon SteelElectroless Nickel Plating-1017-25 ~ 40
1 Piece(s)

14 Days or more

101045 Carbon SteelElectroless Nickel Plating-1215-20 ~ 30
1 Piece(s)

14 Days or more

101045 Carbon SteelElectroless Nickel Plating-1216-25 ~ 40
1 Piece(s)

14 Days or more

101045 Carbon SteelElectroless Nickel Plating-1218-30 ~ 50
1 Piece(s)

14 Days or more

101045 Carbon SteelElectroless Nickel Plating-1518-30 ~ 50
1 Piece(s)

14 Days or more

101045 Carbon SteelElectroless Nickel Plating-1519-40 ~ 60
1 Piece(s)

14 Days or more

101045 Carbon SteelElectroless Nickel Plating-1521-40 ~ 60
1 Piece(s)

14 Days or more

101045 Carbon SteelElectroless Nickel Plating-1720-30 ~ 50
1 Piece(s)

14 Days or more

101045 Carbon SteelElectroless Nickel Plating-1722-40 ~ 60
1 Piece(s)

14 Days or more

101045 Carbon SteelElectroless Nickel Plating-1724-40 ~ 60
1 Piece(s)

14 Days or more

101045 Carbon SteelElectroless Nickel Plating-2023-30 ~ 50
1 Piece(s)

14 Days or more

101045 Carbon SteelElectroless Nickel Plating-2025-40 ~ 60
1 Piece(s)

14 Days or more

101045 Carbon SteelElectroless Nickel Plating-2027-40 ~ 60
1 Piece(s)

14 Days or more

101045 Carbon SteelElectroless Nickel Plating-2528-30 ~ 50
1 Piece(s)

14 Days or more

101045 Carbon SteelElectroless Nickel Plating-2529-40 ~ 60
1 Piece(s)

14 Days or more

101045 Carbon SteelElectroless Nickel Plating-2531-40 ~ 60
1 Piece(s)

14 Days or more

101045 Carbon SteelElectroless Nickel Plating-2533-40 ~ 60
1 Piece(s)

14 Days or more

101045 Carbon SteelElectroless Nickel Plating-3033-30 ~ 50

Loading...

 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.