(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pillow Blocks - Cast, Diamond Flanged

Pillow Blocks - Cast, Diamond Flanged

Click this image to zoom it.

Move the mouse over the image to zoom

  • On Sale Till 07/03/2025
  • Volume Discount

New: Standard size with lubrication free type is added. [June 2023]
•The lubrication-free version comes pre-filled with the correct amount of grease, and no lubrication is required for usage under normal conditions.
•Unit, Type: Bearing Unit
•Bearing Unit, Type: Diamond-Shaped Flange Type
•Bearing Inner Dia. Shape: Cylindrical HoleSet Screw
•Unit Body Material: Cast Iron Class No.30
•Rolling Element Material: Steel

  • inCAD Components
Pillow Blocks - Cast - Diamond Shape Flanged:Related Image
Accuracy: JIS B 1558
JIS B 1514
JIS B 1559
Bearing Inner Diameter Tolerance: H7 (Clearance Fit)
Operating Temperature: -15 ~ +100°C
・Materials
Component[ M ]Material
①Housing[ M ] Cast Iron Class No.30
②Bearing[ M ] 52100 Bearing Steel
③Rubber Seal[ M ] Nitrile Rubber (NBR Nitrile Rubber )
④Set Screw[ M ] 4137 Alloy Steel

Specifications

Part Number
HDH20
HDHCP25
Part NumberJIS NominalFF1WtAA1A2dBSBasic Load Rating (kN)Set ScrewMass (g)
TypeDCr (Dynamic)Cor (Static)M1Tightening Torque (N • cm)Axial Load Capacity (N)
HDH12UCFL20111390601233.325.5151231.0 12.712.86.6M6x0.75392640470
15UCFL20211390601233.325.5151231.0 12.712.86.6M6x0.75392640450
17UCFL20311390601233.325.5151231.0 12.712.86.6M6x0.75392640440
20UCFL20411390601233.325.5151231.0 12.712.86.6M6x0.754901280420
25UCFL20513099681435.827.0 161634.114.314.07.9M6x0.754901400590
30UCFL206148117801440.231.0 181638.115.919.611.3M6x0.754901960900
35UCFL207161130901644.434191642.917.525.915.4M8x1118025901200
40UCFL2081751441001651.236211649.21929.317.9M8x1118029301510
45UCFL2091881481081852.238221949.21933.020.5M8x1118033001900
50UCFL2101971571151854.640221951.61935.523.2M10x1.25235035502200
[ ! ]kgf=Nx0.101972

Part NumberFF1WtAA1A2dBSBasic Load Rating (kN)Set ScrewMass (g)
TypeDCr (Dynamic)Cor (Static)M1Tightening Torque (N • cm)Axial Load Capacity (N)
HDHCP128163.5569.525.5189.572269.554.8M5x0.8250476280
158163.5569.525.5189.572269.554.8M5x0.8250476270
178163.5569.525.5189.572269.554.8M5x0.8250476250
209071.5631128.720111024.7 712.86.6M5x0.82501280300
259576691130.520.0 1110277.514.07.9M6x0.754901400400
3011390.5791234.322.5 121230.3819.611.3M6x0.754901960580
[ ! ]kgf=Nx0.101972

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HDH12
HDH15
HDH17
HDH20
HDH25
HDH30
HDH35
HDH40
HDH45
HDH50
HDHCP12
HDHCP15
HDHCP17
HDHCP20
HDHCP25
HDHCP30
Part NumberMinimum order quantityVolume DiscountDays to Ship Shaft Bore Dia. D
(φ)
Basic Load Rating Cr (Dynamic)
(N)
Basic Load Rating Cor (Static)
(N)
1 Piece(s)Available

Same day

Stock

12128006600
1 Piece(s)Available

Same day

Stock

15128006600
1 Piece(s)Available

8 Days or more

17128006600
1 Piece(s)Available

Same day

Stock

20128006600
1 Piece(s)Available

Same day

Stock

25140007900
1 Piece(s)Available

Same day

Stock

301960011300
1 Piece(s)Available

8 Days or more

352590015400
1 Piece(s)Available

8 Days or more

402930017900
1 Piece(s)Available

8 Days or more

453300020500
1 Piece(s)Available

8 Days or more

503550023200
1 Piece(s)Available

8 Days or more

1295504800
1 Piece(s)Available

8 Days or more

1595504800
1 Piece(s)Available

8 Days or more

1795504800
1 Piece(s)Available

8 Days or more

20128006600
1 Piece(s)Available

8 Days or more

25140007900
1 Piece(s)Available

8 Days or more

301960011300

Loading...

  1. 1
 

Basic Information

Unit, Type Ball Bearing Units Bearing Unit, Type Diamond Shape Flanged Type Bearing Inner Dia. Shape Set Screw
Unit Body Material Cast Iron Class No.30 Material Bearing 52100 Bearing Steel Surface Treatment Not Provided

Additional Products in this Category

Complementary Products

Tech Support