(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flange Mount Bearing Units - Pillow Block, Economy, Cast Housing, Square-Shaped (CHDF20)

Flange Mount Bearing Units - Pillow Block, Economy, Cast Housing, Square-Shaped CHDF20
  • Volume Discount

•Unit, Type: Bearing Unit
•Bearing Unit, Type: Square Flange Type
•Bearing Inner Dia. Shape: Cylindrical HoleSet Screw
•Unit Body Material: Cast Iron Class No.30
•Rolling Element Material: Steel

玉軸受ユニット エコノミータイプ 鋳物フランジタイプ:Related Image
Accuracy: JIS B 1558
JIS B 1514
JIS B 1559
Bearing Inner Diameter Tolerance is J7*
Operating Temperature: -15 ~ +100°C
* J7 tolerance with standard tolerance shaft creates transition fit. Make adjustments after mounting a shaft due to tighter fit.
・Materials
Component[ M ]Material
① Housing[ M ] Cast Iron Class No.30 Equivalent
② Bearing[ M ] 52100 Bearing Steel Equivalent
③ Rubber Seal[ M ] Nitrile Rubber (NBR Nitrile Rubber)
④ Set Screw[ M ] 4137 Alloy Steel Equivalent

Specifications

Part Number
CHDF35
Part NumberLL1tAA1A2d1BSBasic Load Rating (kN)Set ScrewMass (g)
TypeDCr (Dynamic)Cor (Static)M1Tightening Torque
(N • cm)
Axial Load Capacity (N)CHDF
CHDF2086641233.325.515123112.712.8 6.6 M6x1490 6840630
2595701435.72716123414.314.0 7.9 M6x1490 6840820
30108831440.231181238.115.919.5 11.3 M6x1490 68401100
35117921644.434191442.917.525.7 15.3 M8x1800 135001500
401301021651.236211649.21929.5 18.1 M8x1800 135001900
[ ! ]kgf=Nx0.101972

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CHDF20
Part NumberMinimum order quantityVolume DiscountDays to Ship Shaft Bore Dia. D
(φ)
Basic Load Rating Cr (Dynamic)
(N)
Basic Load Rating Cor (Static)
(N)
1 Piece(s)Available

8 Days or more

20128006600

Loading...

  1. 1
 

Basic Information

Unit, Type Ball Bearing Units Bearing Unit, Type Square Flanged Type Bearing Inner Dia. Shape Set Screw
Unit Body Material Cast Iron Class No.30 Material Bearing 52100 Bearing Steel Surface Treatment Not Provided

Please check the type/dimensions/specifications of the part CHDF20 in the Flange Mount Bearing Units - Pillow Block, Economy, Cast Housing, Square-Shaped series.

Products like this...

Part Number
CHDF25
CHDF30
CHDF35
CHDF40
Part NumberMinimum order quantityVolume DiscountDays to Ship Shaft Bore Dia. D
(φ)
Basic Load Rating Cr (Dynamic)
(N)
Basic Load Rating Cor (Static)
(N)
1 Piece(s)Available

Same day

Stock

25140007900
1 Piece(s)Available

8 Days or more

301950011300
1 Piece(s)Available

8 Days or more

352570015300
1 Piece(s)Available

8 Days or more

402950018100

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.