(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Flange Mount Bearing Units - Pillow Block, Economy, Cast Housing, Diamond-Shaped (Part Numbers)

Flange Mount Bearing Units - Pillow Block, Economy, Cast Housing, Diamond-Shaped
  • Volume Discount

•Unit, Type: Bearing Unit
•Bearing Unit, Type: Diamond-Shaped Flange Type
•Bearing Inner Dia. Shape: Cylindrical HoleSet Screw
•Unit Body Material: Cast Iron Class No.30
•Rolling Element Material: Steel

玉軸受ユニット エコノミータイプ 鋳物フランジタイプ:Related Image
Accuracy: JIS B 1558
JIS B 1514
JIS B 1559
Bearing Inner Diameter Tolerance is J7*
Operating Temperature: -15 ~ +100°C
* J7 tolerance with standard tolerance shaft creates transition fit. Make adjustments after mounting a shaft due to tighter fit.
・Materials
Component[ M ]Material
① Housing[ M ] Cast Iron Class No.30 Equivalent
② Bearing[ M ] 52100 Bearing Steel Equivalent
③ Rubber Seal[ M ] Nitrile Rubber (NBR Nitrile Rubber)
④ Set Screw[ M ] 4137 Alloy Steel Equivalent

Specifications

Part Number
CHDH25
Part NumberFF1WtAA1A2dBSBasic Load Rating (kN)Set ScrewMass (g)
TypeDCr (Dynamic)Cor (Static)M1Tightening Torque
(N • cm)
Axial Load Capacity (N)CHDH
CHDH2011390601233.325.515123112.712.8 6.6 M6x1490 6840490
2513099681435.72716163414.314.0 7.9 M6x1490 6840630
30148117801440.231181638.115.919.5 11.3 M6x1490 6840940
35161130901644.434191642.917.525.7 15.3 M8x1800 135001200
401751441001651.236211649.21929.5 18.1 M8x1800 135001600
[ ! ]kgf=Nx0.101972

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CHDH20
CHDH25
CHDH30
CHDH35
CHDH40
Part NumberMinimum order quantityVolume DiscountDays to Ship Shaft Bore Dia. D
(φ)
Basic Load Rating Cr (Dynamic)
(N)
Basic Load Rating Cor (Static)
(N)
1 Piece(s)Available

44 Days or more

20128006600
1 Piece(s)Available

8 Days or more

25140007900
1 Piece(s)Available

8 Days or more

301950011300
1 Piece(s)Available

8 Days or more

352570015300
1 Piece(s)Available

8 Days or more

402950018100

Loading...

  1. 1
 

Basic Information

Unit, Type Ball Bearing Units Bearing Unit, Type Diamond Shape Flanged Type Bearing Inner Dia. Shape Set Screw
Unit Body Material Cast Iron Class No.30 Material Bearing 52100 Bearing Steel Surface Treatment Not Provided

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.