(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Specification: Standard
•Standard Size: Metric Series
•Outer Ring: With Outer Ring
•Precision Ji: Class 0
•Raceway Ring Shape: Needle Roller Bearings with Thrust Roller Bearings
Part Number
Configured Part Number is shown.
NKXRZ14
Shaft | Housing |
k6 | K6 |
Part Number |
NKXRZ17 |
Part Number | D | B | L | T | r (min) | r1 (min) | d1 | D1 | ℓ | a | |
Type | d | ||||||||||
NKXRZ | 12 | 24 | 16 | 23 | 9 | 0.3 | 0.3 | 15 | 29.2 | 6.5 | 23.7 |
14 | 26 | 17 | 25 | 9 | 0.3 | 0.3 | 17 | 31.2 | 8 | 25.7 | |
17 | 30 | 20 | 30 | 10 | 0.3 | 0.3 | 20 | 36.2 | 10.5 | 30.7 | |
20 | 37 | 20 | 30 | 11 | 0.6 | 0.3 | 25 | 43.2 | 9.5 | 37.7 | |
25 | 42 | 20 | 30 | 11 | 0.6 | 0.3 | 30 | 48.2 | 9.5 | 42.7 | |
30 | 47 | 20 | 30 | 12 | 0.6 | 0.3 | 35 | 53.2 | 9 | 47.7 | |
35 | 52 | 20 | 32 | 13 | 0.6 | 0.3 | 40 | 61.2 | 10 | 55.7 | |
40 | 58 | 20 | 32 | 14 | 0.6 | 0.3 | 45 | 66.5 | 9 | 60.6 | |
45 | 62 | 25 | 35 | 14 | 0.6 | 0.6 | 50 | 71.5 | 10 | 65.5 |
Part Number | Radial | Axial | Allowable Rotational Speed rpm (Reference) | Relative Dimensions | Mass (g) (Reference) | ||||||
Basic Dynamic Load Rating CrkN | Basic Static Load Rating CorkN | Basic Dynamic Load Rating CakN | Basic Static Load Rating CpakN | Ds (min) | D2 (min) | R (max) | R1 (max) | ||||
Type | d | ||||||||||
NKXRZ | 12 | 10.7 | 12.7 | 14.4 | 28.5 | 7800 | 25 | 14 | 0.3 | 0.3 | 52.6 |
14 | 11.9 | 15 | 15.9 | 33.5 | 7200 | 27 | 16 | 0.3 | 0.3 | 62.5 | |
17 | 16.4 | 23.8 | 24.9 | 53 | 6000 | 32 | 19 | 0.3 | 0.3 | 97.5 | |
20 | 18.8 | 30.5 | 33.5 | 76 | 5100 | 39 | 22 | 0.6 | 0.3 | 152.5 | |
25 | 22.6 | 36 | 35.5 | 86 | 4500 | 44 | 27 | 0.6 | 0.3 | 173.8 | |
30 | 24.3 | 41.5 | 39 | 101 | 3900 | 49 | 32 | 0.6 | 0.3 | 204 | |
35 | 26 | 47 | 56 | 148 | 3600 | 56 | 37 | 0.6 | 0.3 | 258.2 | |
40 | 27.5 | 53 | 59 | 163 | 3000 | 61 | 42 | 0.6 | 0.3 | 310.8 | |
45 | 38 | 74 | 61 | 177 | 2800 | 66 | 48 | 0.6 | 0.6 | 358.8 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
NKXRZ14 |
Loading...
Raceway Ring Shape | Needle Roller Bearings with Thrust Roller Bearings | Load Direction | Radial / Thrust Load, Axial | Inner/Outer Ring Material | 52100 Bearing Steel Equivalent |
---|---|---|---|---|---|
Outer Ring | With Outer Ring | Precision (JIS) | Class 0 | Number of Raceway Ring Rows | Single Track |
Size Standards | Metric Series | Specifications | Standard | Rolling Element Material | 52100 Bearing Steel Equivalent |
Outer Ring Type | Flat |
Please check the type/dimensions/specifications of the part NKXRZ14 in the Combination Needle Roller/Thrust Roller Bearing - With Inner Ring series.
Part Number |
---|
NKXRZ12 |
NKXRZ17 |
NKXRZ20 |
NKXRZ25 |
NKXRZ30 |
NKXRZ35 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy