(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
New: Electroless Ni-plating, 304 SS and 440C SS materials are added. [June 2023]
•Drive Type: Wrench Flats
•Shaft Tolerance (mm): Standard (-0.01/-0.05)
•Precision: Medium Precision (-0.01/-0.05)
Part Number
Configured Part Number is shown.
Standard | Configurable | [ M ]Material | [ H ]Hardness | [ S ]Surface Treatment | ||
D | -0.01 -0.05 | D | -0.01 -0.05 | |||
CBDBW | FCBDBW | 1045 Carbon Steel Equivalent | - | Black Oxide | ||
CBDBWH | FCBDBWH | 40~45HRC | ||||
CBDW | FCBDW | 303 Stainless Steel Equivalent | - | - |
Part Number | - | L |
CBDW | - | 10 |
Part Number | - | L | - | A | - | E | - | F |
FCBDW6 | - | 10.0 | - | A10 | - | E2.5 | - | F6 |
Standard | Configurable | |
Unhardened | +0.15 +0.05 | +0.1 0 |
Hardened | +0.2 0 | +0.2 0 |
Part Number | L | A | E | MxP (Coarse Thread) | F | ℓ | C | W1 | |
Type | D | ||||||||
Wrench Flats (Standard) CBDBW CBDBWH CBDW | 4 | 1 2 3 4 5 6 7 8 | 6 | 3. 5 | 2.6x0.45 | 4 | 0.8 | 0.5 | 5 |
5 | 1 2 3 4 5 6 7 8 10 | 8 | 4 | 3x0.5 | 6 | 1 | 0.5 | 7 | |
6 | 2 3 4 5 6 7 8 10 | 10 | 4 | 4x0.7 | 8 | 1.2 | 0.5 | 8 | |
8 | 5 6 7 8 9 10 12 20 | 12 | 4.5 | 5x0.8 | 10 | 1.4 | 1 | 10 | |
10 | 5 6 7 8 9 10 12 15 20 | 16 | 5 | 6x1.0 | 12 | 1.5 | 1 | 13 | |
12 | 6 7 8 9 10 12 13 15 20 | 18 | 5 | 8x1.25 | 12 | 1.5 | 1 | 14 |
Part Number | L=0.1mm Increment | A | E=0.1mm Increment | F=1mm Increment | MxP (Coarse Thread) | ℓ | C | W1 | ||||
Type | D | |||||||||||
Wrench Flats (Standard) FCBDBW FCBDBWH FCBDW | 4 | 1.0~20.0 | 6 | 8 | 2.0~4.0 | 3, 4 | 2.6x0.45 | 0.8 | 0.5 | 5 | ||
5 | 8 | 10 | 3~6 | 3x0.5 | 1 | 0.5 | 7 | |||||
6 | 10 | 12 | 2.5~4.5 | 4~8 | 4x0.7 | 1.2 | 0.5 | 8 | ||||
8 | 12 | 16 | 5~10 | 5x0.8 | 1.4 | 1 | 10 | |||||
10 | 16 | 18 | 20 | 3.0~5.0 | 6~12 | 6x1.0 | 1.5 | 1 | 13 | |||
12 | 18 | 20 | 22 | 24 | 8~12 | 8x1.25 | 1.5 | 1 | 14 | |||
13 | 8x1.25 | 1.5 | 1 | 15 | ||||||||
15 | 20 | 22 | 24 | 10~15 | 10x1.5 | 1.5 | 1 | 17 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
Loading...
Drive Type | Wrench Flats | Shaft Tolerance(mm) | Standard (-0.01/-0.05) | Precision | Medium Precision (-0.01/-0.05) |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy