(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Miniature Lead Screws - One End Stepped

Miniature Lead Screws - One End Stepped

Stainless steel screw shaft and tribological resin nut combination can be used without grease, and are corrosion resistant and quiet.

  • inCAD Components
Miniature Lead Screw - One End or Both Ends Stepped:Related Image
[ ! ]Set includes a shaft and a nut.
・Materials
Type[ M ]Material
ShaftNut
MSSRAR Screw304 Stainless SteelSpecial Resin

Specifications

Part Number-L-S-Q
MSSRA812-300-S10-Q5
Part Number1mm IncrementV / QNumber of StartsPlastic Nut DimensionAllowable Axial Load N (Reference)Allowable Rotational Speed rpm (Reference)Tightening Torque
N • mm
TypeDLeadLSD1HATBPd
MSSRA40130~1502≤S≤Qx32.51102311.53.515152.9502500180
022102311.53.515152.9602500180
60130~2503 41122614.53.517183.41202000400
021122614.53.517183.4602000400
094122614.53.517183.4902000400
184122614.53.517183.41102000400
80140~2504 51142918418213.42002000400
021142918418213.42902000400
1240~350*2≤S≤Qx44142918418213.42102000400
244 5 66142918418213.42102000400
100250~2502≤S≤Qx55 6 71163322521244.54601500500
1550~5004163322521244.54101500500
306163322521244.54401500500
120250~2506 7 8 91183525522264.56601000500
1850~5506183525522264.57501000500
366183525522264.55401000500
[ ! ] There may be a centering hole on machined shaft end. * When Q=4, S will be less than 3x of Q.
[ ! ]The tightening toque applies to the screw for mounting the plastic nut. [ ! ]Note that positioning repeatability changes when nut is exchanged for maintenance.

Alterations

Miniature Lead Screw - One End or Both Ends Stepped:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MSSRA1002-[50-250/1]-S[2-35/1]-Q[5,​6,​7]
MSSRA1015-[50-500/1]-S[2-35/1]-Q[5,​6,​7]
MSSRA1030-[50-500/1]-S[2-35/1]-Q[5,​6,​7]
MSSRA1202-[50-250/1]-S[2-45/1]-Q[6,​7,​8,​9]
MSSRA1218-[50-550/1]-S[2-45/1]-Q[6,​7,​8,​9]
MSSRA1236-[50-550/1]-S[2-45/1]-Q[6,​7,​8,​9]
MSSRA401-[30-150/1]-S[2-8/1]-Q2.5
MSSRA402-[30-150/1]-S[2-8/1]-Q2.5
MSSRA601-[30-250/1]-S[2-12/1]-Q[3,​4]
MSSRA602-[30-250/1]-S[2-12/1]-Q[3,​4]
MSSRA609-[30-250/1]-S[2-12/1]-Q[3,​4]
MSSRA618-[30-250/1]-S[2-12/1]-Q[3,​4]
MSSRA801-[40-250/1]-S[2-15/1]-Q[4,​5]
MSSRA802-[40-250/1]-S[2-15/1]-Q[4,​5]
MSSRA812-[40-350/1]-S[2-20/1]-Q[4,​5,​6]
MSSRA824-[40-350/1]-S[2-24/1]-Q[4,​5,​6]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSThread Nominal D
(Ø)
Lead Total Length L
(mm)
Q
(mm)
S
(mm)
1 Piece(s)

8 Days or more

10100250 ~ 2505 ~ 72 ~ 35
1 Piece(s)

8 Days or more

10101550 ~ 5005 ~ 72 ~ 35
1 Piece(s)

8 Days or more

10103050 ~ 5005 ~ 72 ~ 35
1 Piece(s)

8 Days or more

10120250 ~ 2506 ~ 92 ~ 45
1 Piece(s)

8 Days or more

10121850 ~ 5506 ~ 92 ~ 45
1 Piece(s)

8 Days or more

10123650 ~ 5506 ~ 92 ~ 45
1 Piece(s)

8 Days or more

1040130 ~ 1502.52 ~ 8
1 Piece(s)

8 Days or more

1040230 ~ 1502.52 ~ 8
1 Piece(s)

8 Days or more

1060130 ~ 2503 ~ 42 ~ 12
1 Piece(s)

8 Days or more

1060230 ~ 2503 ~ 42 ~ 12
1 Piece(s)

8 Days or more

1060930 ~ 2503 ~ 42 ~ 12
1 Piece(s)

8 Days or more

1061830 ~ 2503 ~ 42 ~ 12
1 Piece(s)

8 Days or more

1080140 ~ 2504 ~ 52 ~ 15
1 Piece(s)

8 Days or more

1080240 ~ 2504 ~ 52 ~ 15
1 Piece(s)

10 Days or more

1081240 ~ 3504 ~ 62 ~ 20
1 Piece(s)

8 Days or more

1082440 ~ 3504 ~ 62 ~ 24

Loading...

  1. 1
 

Basic Information

Shaft End Shape One End Stepped Type Slide Screws Thread Direction Right-hand Thread
Screw Shafts, Nuts Set

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.