(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Please use this if cantilever application will not cause problems.
Part Number
Configured Part Number is shown.
Type | [ M ]Material | [ S ]Surface Treatment | |
One End Stepped | |||
① | ② | ||
Right-Hand Screw | Right-Hand Screw with Keyway | ||
MTSRA | MTSRB | 1045 Carbon Steel | - |
MTSBRA | MTSBRB | Black Oxide | |
RMTSRA | RMTSRB | Low Temperature Black Chrome Plating | |
MTSTRA | - | 303 Stainless Steel | - |
Part Number | - | L | - | S | - | Q | - | C | - | J |
MTSRA16 | - | 456 | - | S49 | - | Q10 | ||||
MTSRB16 | - | 456 | - | S10 | - | Q12 | - | C5 | - | J0 |
Part Number | 1mm Increment | Q Selection | D | Pitch | |||||||
Type | D | L | S | P | |||||||
① One End Stepped Right-Hand Thread MTSRA MTSBRA RMTSRA D≤32,L≤1000 MTSTRA | *8 | 50~500 | 2≤S≤Qx7 [ ! ]When Q≤9, S is five or less times of Q. | 6 | 8 | 1.5 | |||||
10 | 80~1000 | 6 | 7 | 10 | 2 | ||||||
12 | 6 | 7 | 8 | 9 | 12 | 2 | |||||
14 | 8 | 9 | 10 | 14 | 3 | ||||||
16 | 100~1200 | 9 | 10 | 12 | 16 | 3 | |||||
18 | 150~1200 | 9 | 10 | 12 | 18 | 4 | |||||
20 | 10 | 12 | 14 | 15 | 20 | 4 | |||||
22 | 10 | 12 | 14 | 15 | 22 | 5 | |||||
25 | 12 | 14 | 15 | 16 | 17 | 25 | 5 | ||||
28 | 14 | 15 | 16 | 17 | 20 | 28 | 5 | ||||
32 | 200~1200 | 14 | 15 | 16 | 17 | 20 | 25 | 32 | 6 | ||
36 | 17 | 20 | 25 | 36 | 6 | ||||||
[ ! ]D8 is available for MTSRA, MTSBRA and RMTSRA only. | 40 | 20 | 25 | 30 | 40 | 6 | |||||
50 | 25 | 30 | 35 | 40 | 50 | 8 |
Part Number | 1mm Increment | Q Selection | 1mm Increment | MxPitch | D | Pitch | ||||||||
Type | D | L | S | C | J | P | ||||||||
② One End Stepped MTSRB MTSBRB RMTSRB D≤32,L≤1000 | 12 | 80~1000 | 2≤S≤Qx7 [ ! ]When Q≤9, S is five or less times of Q. | 7 | 8 | 9 | C≤60 S-C-J≥2 | J≥2 or J=0 [ ! ]When J=0, keyway R will be eliminated on the shaft end side. | [ ! ]Q=M M8x1.0 M10x1.0 M12x1.0 M14x1.0 M15x1.0 M17x1.0 M20x1.0 M25x1.5 M30x1.5 M35x1.5 M40x1.5 [ NG ]Not applicable to 7, 9, 16 | 12 | 2 | |||
14 | 8 | 9 | 10 | 14 | 3 | |||||||||
16 | 100~1200 | 9 | 10 | 12 | 16 | 3 | ||||||||
18 | 150~1200 | 9 | 10 | 12 | 18 | 4 | ||||||||
20 | 10 | 12 | 14 | 15 | 20 | 4 | ||||||||
22 | 10 | 12 | 14 | 15 | 22 | 5 | ||||||||
25 | 12 | 14 | 15 | 16 | 17 | 25 | 5 | |||||||
28 | 14 | 15 | 16 | 17 | 20 | 28 | 5 | |||||||
32 | 200~1200 | 14 | 15 | 16 | 17 | 20 | 25 | 32 | 6 | |||||
36 | 17 | 20 | 25 | 36 | 6 | |||||||||
40 | 20 | 25 | 30 | 40 | 6 | |||||||||
50 | 25 | 30 | 35 | 40 | 50 | 8 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
MTSBRA8-[50-500/1]-S[2-30/1]-Q6 |
MTSBRA10-[80-1000/1]-S[2-49/1]-Q[6,7] |
MTSBRA12-[80-1000/1]-S[2-63/1]-Q[6,7,8,9] |
MTSBRA14-[80-1000/1]-S[2-70/1]-Q[8,9,10] |
MTSBRA16-[100-1200/1]-S[2-84/1]-Q[9,10,12] |
MTSBRA18-[150-1200/1]-S[2-84/1]-Q[9,10,12] |
MTSBRA20-[150-1200/1]-S[2-105/1]-Q[10,12,14,15] |
MTSBRA22-[150-1200/1]-S[2-105/1]-Q[10,12,14,15] |
MTSBRA25-[150-1200/1]-S[2-119/1]-Q[12,14,15,16,17] |
MTSBRA28-[150-1200/1]-S[2-140/1]-Q[14,15,16,17,20] |
MTSBRA32-[200-1200/1]-S[2-175/1]-Q[14,15,16,17,20,25] |
MTSBRA36-[200-1200/1]-S[2-175/1]-Q[17,20,25] |
MTSBRA40-[200-1200/1]-S[2-210/1]-Q[20,25,30] |
MTSBRA50-[200-1200/1]-S[2-280/1]-Q[25,30,35,40] |
MTSBRB12-[80-1000/1]-S[2-63/1]-Q[7,8,9]-C[3-60/1]-J[0-61/1] |
MTSBRB14-[80-1000/1]-S[2-70/1]-Q[8,9,10]-C[4-60/1]-J[0-68/1] |
MTSBRB16-[100-1200/1]-S[2-84/1]-Q[9,10,12]-C[4-60/1]-J[0-82/1] |
MTSBRB18-[150-1200/1]-S[2-84/1]-Q[9,10,12]-C[4-60/1]-J[0-82/1] |
MTSBRB20-[150-1200/1]-S[2-105/1]-Q[10,12,14,15]-C[4-60/1]-J[0-103/1] |
MTSBRB22-[150-1200/1]-S[2-105/1]-Q[10,12,14,15]-C[4-60/1]-J[0-103/1] |
MTSBRB25-[150-1200/1]-S[2-119/1]-Q[12,14,15,16,17]-C[5-60/1]-J[0-117/1] |
MTSBRB28-[150-1200/1]-S[2-140/1]-Q[14,15,16,17,20]-C[5-60/1]-J[0-138/1] |
MTSBRB32-[200-1200/1]-S[2-175/1]-Q[14,15,16,17,20,25]-C[5-60/1]-J[0-173/1] |
MTSBRB36-[200-1200/1]-S[2-175/1]-Q[17,20,25]-C[5-60/1]-J[0-173/1] |
MTSBRB40-[200-1200/1]-S[2-210/1]-Q[20,25,30]-C[5-60/1]-J[0-208/1] |
MTSBRB50-[200-1200/1]-S[2-280/1]-Q[25,30,35,40]-C[5-60/1]-J[0-278/1] |
MTSRA8-[50-500/1]-S[2-30/1]-Q6 |
MTSRA10-[80-1000/1]-S[2-49/1]-Q[6,7] |
MTSRA12-[80-1000/1]-S[2-63/1]-Q[6,7,8,9] |
MTSRA14-[80-1000/1]-S[2-70/1]-Q[8,9,10] |
MTSRA16-[100-1200/1]-S[2-84/1]-Q[9,10,12] |
MTSRA18-[150-1200/1]-S[2-84/1]-Q[9,10,12] |
MTSRA20-[150-1200/1]-S[2-105/1]-Q[10,12,14,15] |
MTSRA22-[150-1200/1]-S[2-105/1]-Q[10,12,14,15] |
MTSRA25-[150-1200/1]-S[2-119/1]-Q[12,14,15,16,17] |
MTSRA28-[150-1200/1]-S[2-140/1]-Q[14,15,16,17,20] |
MTSRA32-[200-1200/1]-S[2-175/1]-Q[14,15,16,17,20,25] |
MTSRA36-[200-1200/1]-S[2-175/1]-Q[17,20,25] |
MTSRA40-[200-1200/1]-S[2-210/1]-Q[20,25,30] |
MTSRA50-[200-1200/1]-S[2-280/1]-Q[25,30,35,40] |
MTSRB12-[80-1000/1]-S[2-63/1]-Q[7,8,9]-C[3-60/1]-J[0-61/1] |
MTSRB14-[80-1000/1]-S[2-70/1]-Q[8,9,10]-C[4-60/1]-J[0-68/1] |
MTSRB16-[100-1200/1]-S[2-84/1]-Q[9,10,12]-C[4-60/1]-J[0-82/1] |
MTSRB18-[150-1200/1]-S[2-84/1]-Q[9,10,12]-C[4-60/1]-J[0-82/1] |
MTSRB20-[150-1200/1]-S[2-105/1]-Q[10,12,14,15]-C[4-60/1]-J[0-103/1] |
MTSRB22-[150-1200/1]-S[2-105/1]-Q[10,12,14,15]-C[4-60/1]-J[0-103/1] |
MTSRB25-[150-1200/1]-S[2-119/1]-Q[12,14,15,16,17]-C[5-60/1]-J[0-117/1] |
MTSRB28-[150-1200/1]-S[2-140/1]-Q[14,15,16,17,20]-C[5-60/1]-J[0-138/1] |
MTSRB32-[200-1200/1]-S[2-175/1]-Q[14,15,16,17,20,25]-C[5-60/1]-J[0-173/1] |
MTSRB36-[200-1200/1]-S[2-175/1]-Q[17,20,25]-C[5-60/1]-J[0-173/1] |
MTSRB40-[200-1200/1]-S[2-210/1]-Q[20,25,30]-C[5-60/1]-J[0-208/1] |
MTSRB50-[200-1200/1]-S[2-280/1]-Q[25,30,35,40]-C[5-60/1]-J[0-278/1] |
MTSTRA10-[80-1000/1]-S[2-35/1]-Q[6,7] |
MTSTRA12-[80-1000/1]-S[2-45/1]-Q[6,7,8,9] |
MTSTRA14-[80-1000/1]-S[2-70/1]-Q[8,9,10] |
MTSTRA16-[100-1200/1]-S[2-84/1]-Q[9,10,12] |
MTSTRA18-[150-1200/1]-S[2-84/1]-Q[9,10,12] |
MTSTRA20-[150-1200/1]-S[2-105/1]-Q[10,12,14,15] |
MTSTRA25-[150-1200/1]-S[2-119/1]-Q[12,14,15,16,17] |
MTSTRA28-[150-1200/1]-S[2-140/1]-Q[14,15,16,17,20] |
Loading...
Shaft Shape | One End Stepped | Type | Lead Screw | Shaft Type | Rolled |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy