(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Lead Screw Nuts - Flanged, Fine Pitch

Lead Screw Nuts - Flanged, Fine Pitch

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount
  • Spec Change

Fine Pitch for Positioning Standardized

  • inCAD Components
Lead Screw Nuts - Fine Pitch Flanged Nut:Related Image
・Materials
[ M ] Material: Brass

Specifications

Part Number
MTRFR20
Part NumberPitch
P
DL1D1TP.C.D.KAllowable Dynamic Thrust
(kN)
Mass
(g)
Typed
MTRFR1022024365264.32.5580
12223044315.43.92120
1434.90110
162835516386.66.67200
204324056429.81260
25536506174714.22350
28445676858917.95630
32621.08580
MTXFR1622835516386.66.78190
203240564210.1250
[ ! ]For Fine Pitch Right-Hand Screw shafts, please see MTX_ _ (Click here, Click here~Click here)
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MTRFR10
MTRFR12
MTRFR14
MTRFR16
MTRFR20
MTRFR25
MTRFR28
MTRFR32
MTXFR16
MTXFR20
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSScrew Turn Direction Screw Call-out d
(Ø)
Dynamic Allowable Thrust
(N)
Nut O.D. D
(Ø)
Material Nut Length L1 (or L)
(mm)
1 Piece(s)Available

8 Days or more

10[Right] Right-hand Thread10255020[Brass] Brass24
1 Piece(s)Available

8 Days or more

10[Right] Right-hand Thread12392022[Brass] Brass30
1 Piece(s)Available

8 Days or more

10[Right] Right-hand Thread14490022[Brass] Brass30
1 Piece(s)Available

8 Days or more

10[Right] Right-hand Thread16667028[Brass] Brass35
1 Piece(s)Available

8 Days or more

10[Right] Right-hand Thread20981032[Brass] Brass40
1 Piece(s)Available

8 Days or more

10[Right] Right-hand Thread251422036[Brass] Brass50
1 Piece(s)Available

8 Days or more

10[Right] Right-hand Thread281795044[Brass] Brass56
1 Piece(s)Available

8 Days or more

10[Right] Right-hand Thread322108044[Brass] Brass56
1 Piece(s)Available

10 Days or more

10[Right] Fine Pitch Right-hand Screw16678028[Brass] C6782 (JIS) (Solid Lubricant Embedded)35
1 Piece(s)Available

10 Days or more

10[Right] Fine Pitch Right-hand Screw201010032[Brass] C6782 (JIS) (Solid Lubricant Embedded)40

Loading...

  1. 1
 

Basic Information

Type Flanged Nut Shape Round Flanged Mounting Feature Through Hole
Other Features RoHS Compliant Number of Holes 4

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.