(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Oil Free Bushings - With pilot flange, Copper Alloy.

Oil Free Bushings - With pilot flange, Copper Alloy.
  • On Sale Till 07/03/2025
  • Volume Discount

Spec-designed to have the flanges integrated into one in order to reduce the assembly time. Pilot: Prevents the oil free bushing from protruding toward the opposite side of its mounting side and allows for space saving. Center: Enables to mount a workpiec

  • inCAD Components
Oil Free Bushings - Flanged Type with Pilot:Related Image
[ ! ]Recommended Mating Shaft
 d8: General Use (High-Load)
 e7: General Use (Light Load)
 f8: High Precision Use
 g6: High Precision Use (Intermittent Operation)
・Materials
[ M ] Material: High Tensile Brass Alloy
Solid Lubricant Embedded

[ A ] Accessories: Hex Socket Low Head Cap Screw
2 ~ 4 pcs.

Specifications

Part Number-L
MPIZ12-30
Part NumberLDh7DaL1HTtd1d2P.C.D.FAAccessories: Hex Socket
Low Head Cap Screw
TypedF7
Pilot Flanged
MPIZ
MPITZ
8+0.028
+0.013
2025        120
- 0.018
11.552742.23.5619-19M3-10x2
10+0.028
+0.013
 2530       140
- 0.018
13.562942.23.5621-21M3-10x2
12+0.034
+0.016
 2530       180
- 0.018
17.5636534.57.526-26M4-12x2
13+0.034
+0.016
 253035      190
- 0.021
18.5637534.57.527-27M4-12x2
16+0.034
+0.016
 25303540     220
- 0.021
21.5640534.57.5301824M4-12x4
20+0.041
+0.020
  30354050    280
- 0.021
27.584963.75.59382231M5-16x4
25+0.041
+0.020
  3035405060   330
- 0.025
32.585463.75.59432535M5-16x4
30+0.041
+0.020
   3540506070  380
- 0.025
37.5106384.26.611503040M6-20x4

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MPITZ8-20
MPITZ8-25
MPITZ10-25
MPITZ10-30
MPITZ12-25
MPITZ12-30
MPITZ13-25
MPITZ13-30
MPITZ13-35
MPITZ16-25
MPITZ16-30
MPITZ16-35
MPITZ16-40
MPITZ20-30
MPITZ20-35
MPITZ20-40
MPITZ20-50
MPITZ25-30
MPITZ25-35
MPITZ25-40
MPITZ25-50
MPITZ25-60
MPITZ30-35
MPITZ30-40
MPITZ30-50
MPITZ30-60
MPITZ30-70
MPIZ8-20
MPIZ8-25
MPIZ10-25
MPIZ10-30
MPIZ12-25
MPIZ12-30
MPIZ13-25
MPIZ13-30
MPIZ13-35
MPIZ16-25
MPIZ16-30
MPIZ16-35
MPIZ16-40
MPIZ20-30
MPIZ20-35
MPIZ20-40
MPIZ20-50
MPIZ25-30
MPIZ25-35
MPIZ25-40
MPIZ25-50
MPIZ25-60
MPIZ30-35
MPIZ30-40
MPIZ30-50
MPIZ30-60
MPIZ30-70
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSI.D. d
(mm)
O.D. D
(mm)
Overall Length L
(mm)
1 Piece(s)Available

Same day

Stock

1081220
1 Piece(s)Available

Same day

Stock

1081225
1 Piece(s)Available

Same day

Stock

10101425
1 Piece(s)Available

8 Days or more

10101430
1 Piece(s)Available

8 Days or more

10121825
1 Piece(s)Available

8 Days or more

10121830
1 Piece(s)Available

8 Days or more

10131925
1 Piece(s)Available

8 Days or more

10131930
1 Piece(s)Available

8 Days or more

10131935
1 Piece(s)Available

8 Days or more

10162225
1 Piece(s)Available

8 Days or more

10162230
1 Piece(s)Available

8 Days or more

10162235
1 Piece(s)Available

8 Days or more

10162240
1 Piece(s)Available

8 Days or more

10202830
1 Piece(s)Available

8 Days or more

10202835
1 Piece(s)Available

8 Days or more

10202840
1 Piece(s)Available

8 Days or more

10202850
1 Piece(s)Available

8 Days or more

10253330
1 Piece(s)Available

8 Days or more

10253335
1 Piece(s)Available

8 Days or more

10253340
1 Piece(s)Available

8 Days or more

10253350
1 Piece(s)Available

8 Days or more

10253360
1 Piece(s)Available

8 Days or more

10303835
1 Piece(s)Available

8 Days or more

10303840
1 Piece(s)Available

8 Days or more

10303850
1 Piece(s)Available

8 Days or more

10303860
1 Piece(s)Available

8 Days or more

10303870
1 Piece(s)Available

8 Days or more

1081220
1 Piece(s)Available

8 Days or more

1081225
1 Piece(s)Available

8 Days or more

10101425
1 Piece(s)Available

8 Days or more

10101430
1 Piece(s)Available

8 Days or more

10121825
1 Piece(s)Available

8 Days or more

10121830
1 Piece(s)Available

8 Days or more

10131925
1 Piece(s)Available

8 Days or more

10131930
1 Piece(s)Available

8 Days or more

10131935
1 Piece(s)Available

8 Days or more

10162225
1 Piece(s)Available

8 Days or more

10162230
1 Piece(s)Available

8 Days or more

10162235
1 Piece(s)Available

8 Days or more

10162240
1 Piece(s)Available

8 Days or more

10202830
1 Piece(s)Available

8 Days or more

10202835
1 Piece(s)Available

8 Days or more

10202840
1 Piece(s)Available

8 Days or more

10202850
1 Piece(s)Available

8 Days or more

10253330
1 Piece(s)Available

8 Days or more

10253335
1 Piece(s)Available

8 Days or more

10253340
1 Piece(s)Available

8 Days or more

10253350
1 Piece(s)Available

8 Days or more

10253360
1 Piece(s)Available

8 Days or more

10303835
1 Piece(s)Available

8 Days or more

10303840
1 Piece(s)Available

8 Days or more

10303850
1 Piece(s)Available

8 Days or more

10303860
1 Piece(s)Available

8 Days or more

10303870

Loading...

  1. 1

More Information

■Features: Flange Integrated Oil Free Bushings can reduce the time of assembling.
Oil Free Bushings do not project from bushing mounting position.
Saves space on the opposite side.
 

Basic Information

Type Flanged Bushing Material Graphite Impregnated Brass Maximum Allowable PV Value Range(N/mm2•m/s) 1.1 to 2.0
Maximum Allowable PV Value(N/mm2•m/s) 1.65 Maximum Allowable Load(N/mm2) 29 Maximum Allowable Velocity(m/s) 0.5
Operating Temperature Range(℃) -40::150

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.