(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Soft-Tip Set Screw - M3 - M20, Coarse, Hex Socket

Soft-Tip Set Screw - M3 - M20, Coarse, Hex Socket
  • Volume Discount
  • Degreasing

•Thread Ridge Type: Metric coarse
•Application: Standard
•Mounting Hole Shape: Hex Socket
•Shape: Standard
•Additional Shape: Standard

  • inCAD Components

(i)Caution

  • Among the L size specification types, if M20 is specified with overall length L:20, the pilot hole of the hex socket may go through.
Hex Socket Set Screws - Soft Point Type -:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment[ M ]Pad Material
L Dimension SelectableSBPP4137 Alloy SteelBlack OxidePolyacetal (White)
SBCPFree-cutting Brass (C36000 Brass BD)
SBCTUrethane (Shore A70, Black)
SBPPS304 Stainless Steel Equivalent-Polyacetal (White)
SBCPSFree-cutting Brass (C36000 Brass BD)
SBCTSUrethane (Shore A70, Black)
L ConfigurableFSSM4137 Alloy SteelBlack Oxide CoatingWhite Polyacetal
FSSUFree-cutting Brass (C36000 Brass BD)
FSSMS304 Stainless Steel Equivalent-White Polyacetal
FSSUSFree-cutting Brass (C36000 Brass BD)

Specifications

Part Number-L
SBPP10-50
• L Dimension Selectable
Part NumberL
[ ! ]Dimensions in ( ) are only applicable to SBPP and SBCP.
SdBC
(Min.)
Compliance with Standard
TypeM (Coarse)SBPPSBCPSBCTSBPPSSBCPSSBCTS
SBPP
SBPPS
SBCP
SBCPS
356810121620       0.51.5 1.5 2.0 --
4 6810121620       12 2 2.5 --
SBPP
SBPPS

SBCT
SBCTS
SBCP
SBCPS


5  81012162025      13 2.5 3.0
6  81012162025304050    14 3 3.5
8   1012162025304050 (60)  26 4 5.0
10    12162025304050 (60)(80) 28 5 6.0
12     162025304050 (60)(80)(100)210 6 8.0
• L Configurable
Part NumberL
1mm Increment
BC
(Min.)
d (Max.)S
TypeM
FSSM FSSMS (Plastic Pad)
FSSU FSSUS (Stainless Steel)
(Brass Pad)
520~2502.5 3 3 1
63.0 3.5 4 1
820~4004.0 5 5 2
105.0 6 6 2
126.0 8 8 2
168.0 10 10 3
2010.0 12 13 3

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FSSM5-[20-250/1]
FSSM6-[20-250/1]
FSSM8-[20-400/1]
FSSM10-[20-400/1]
FSSM12-[20-400/1]
FSSM16-[20-400/1]
FSSM20-[20-400/1]
FSSMS5-[20-250/1]
FSSMS6-[20-250/1]
FSSMS8-[20-400/1]
FSSMS10-[20-400/1]
FSSMS12-[20-400/1]
FSSMS16-[20-400/1]
FSSMS20-[20-400/1]
FSSU5-[20-250/1]
FSSU6-[20-250/1]
FSSU8-[20-400/1]
FSSU10-[20-400/1]
FSSU12-[20-400/1]
FSSU16-[20-400/1]
FSSU20-[20-400/1]
FSSUS5-[20-250/1]
FSSUS6-[20-250/1]
FSSUS8-[20-400/1]
FSSUS10-[20-400/1]
FSSUS12-[20-400/1]
FSSUS16-[20-400/1]
FSSUS20-[20-400/1]
SBCP3-5
SBCP3-6
SBCP3-8
SBCP3-10
SBCP3-12
SBCP3-16
SBCP3-20
SBCP4-6
SBCP4-8
SBCP4-10
SBCP4-12
SBCP4-16
SBCP4-20
SBCP5-8
SBCP5-10
SBCP5-12
SBCP5-16
SBCP5-20
SBCP5-25
SBCP6-8
SBCP6-10
SBCP6-12
SBCP6-16
SBCP6-20
SBCP6-25
SBCP6-30
SBCP6-40
SBCP6-50
SBCP8-10
SBCP8-12
SBCP8-16
SBCP8-20
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L
(mm)
Basic Shape Material Surface Treatment Tip shape Strength Class(Stainless) Pad Material
1 Piece(s)

10 Days or more

105-[Complete thread] Fully Threaded[Steel] 4137 Alloy Steel[Black oxide coating] Black OxideSoft Pad20 ~ 250White Polyacetal
1 Piece(s)

10 Days or more

106-[Complete thread] Fully Threaded[Steel] 4137 Alloy Steel[Black oxide coating] Black OxideSoft Pad20 ~ 250White Polyacetal
1 Piece(s)

10 Days or more

108-[Complete thread] Fully Threaded[Steel] 4137 Alloy Steel[Black oxide coating] Black OxideSoft Pad20 ~ 400White Polyacetal
1 Piece(s)

10 Days or more

1010-[Complete thread] Fully Threaded[Steel] 4137 Alloy Steel[Black oxide coating] Black OxideSoft Pad20 ~ 400White Polyacetal
1 Piece(s)

10 Days or more

1012-[Complete thread] Fully Threaded[Steel] 4137 Alloy Steel[Black oxide coating] Black OxideSoft Pad20 ~ 400White Polyacetal
1 Piece(s)

10 Days or more

1016-[Complete thread] Fully Threaded[Steel] 4137 Alloy Steel[Black oxide coating] Black OxideSoft Pad20 ~ 400White Polyacetal
1 Piece(s)

10 Days or more

1020-[Complete thread] Fully Threaded[Steel] 4137 Alloy Steel[Black oxide coating] Black OxideSoft Pad20 ~ 400White Polyacetal
1 Piece(s)

10 Days or more

105-[Complete thread] Fully Threaded[Stainless Steel] 304 Stainless Steel[No] NoneSoft Pad20 ~ 250White Polyacetal
1 Piece(s)

10 Days or more

106-[Complete thread] Fully Threaded[Stainless Steel] 304 Stainless Steel[No] NoneSoft Pad20 ~ 250White Polyacetal
1 Piece(s)

10 Days or more

108-[Complete thread] Fully Threaded[Stainless Steel] 304 Stainless Steel[No] NoneSoft Pad20 ~ 400White Polyacetal
1 Piece(s)

10 Days or more

1010-[Complete thread] Fully Threaded[Stainless Steel] 304 Stainless Steel[No] NoneSoft Pad20 ~ 400White Polyacetal
1 Piece(s)

10 Days or more

1012-[Complete thread] Fully Threaded[Stainless Steel] 304 Stainless Steel[No] NoneSoft Pad20 ~ 400White Polyacetal
1 Piece(s)

10 Days or more

1016-[Complete thread] Fully Threaded[Stainless Steel] 304 Stainless Steel[No] NoneSoft Pad20 ~ 400White Polyacetal
1 Piece(s)

10 Days or more

1020-[Complete thread] Fully Threaded[Stainless Steel] 304 Stainless Steel[No] NoneSoft Pad20 ~ 400White Polyacetal
1 Piece(s)

10 Days or more

105-[Complete thread] Fully Threaded[Steel] 4137 Alloy Steel[Black oxide coating] Black OxideMetal Pad20 ~ 250Free-cutting Brass (C36000 Brass BD)
1 Piece(s)

10 Days or more

106-[Complete thread] Fully Threaded[Steel] 4137 Alloy Steel[Black oxide coating] Black OxideMetal Pad20 ~ 250Free-cutting Brass (C36000 Brass BD)
1 Piece(s)

10 Days or more

108-[Complete thread] Fully Threaded[Steel] 4137 Alloy Steel[Black oxide coating] Black OxideMetal Pad20 ~ 400Free-cutting Brass (C36000 Brass BD)
1 Piece(s)

10 Days or more

1010-[Complete thread] Fully Threaded[Steel] 4137 Alloy Steel[Black oxide coating] Black OxideMetal Pad20 ~ 400Free-cutting Brass (C36000 Brass BD)
1 Piece(s)

10 Days or more

1012-[Complete thread] Fully Threaded[Steel] 4137 Alloy Steel[Black oxide coating] Black OxideMetal Pad20 ~ 400Free-cutting Brass (C36000 Brass BD)
1 Piece(s)

10 Days or more

1016-[Complete thread] Fully Threaded[Steel] 4137 Alloy Steel[Black oxide coating] Black OxideMetal Pad20 ~ 400Free-cutting Brass (C36000 Brass BD)
1 Piece(s)

10 Days or more

1020-[Complete thread] Fully Threaded[Steel] 4137 Alloy Steel[Black oxide coating] Black OxideMetal Pad20 ~ 400Free-cutting Brass (C36000 Brass BD)
1 Piece(s)

10 Days or more

105-[Complete thread] Fully Threaded[Stainless Steel] 304 Stainless Steel[No] NoneMetal Pad20 ~ 250Free-cutting Brass (C36000 Brass BD)
1 Piece(s)

10 Days or more

106-[Complete thread] Fully Threaded[Stainless Steel] 304 Stainless Steel[No] NoneMetal Pad20 ~ 250Free-cutting Brass (C36000 Brass BD)
1 Piece(s)

10 Days or more

108-[Complete thread] Fully Threaded[Stainless Steel] 304 Stainless Steel[No] NoneMetal Pad20 ~ 400Free-cutting Brass (C36000 Brass BD)
1 Piece(s)

10 Days or more

1010-[Complete thread] Fully Threaded[Stainless Steel] 304 Stainless Steel[No] NoneMetal Pad20 ~ 400Free-cutting Brass (C36000 Brass BD)
1 Piece(s)

10 Days or more

1012-[Complete thread] Fully Threaded[Stainless Steel] 304 Stainless Steel[No] NoneMetal Pad20 ~ 400Free-cutting Brass (C36000 Brass BD)
1 Piece(s)

10 Days or more

1016-[Complete thread] Fully Threaded[Stainless Steel] 304 Stainless Steel[No] NoneMetal Pad20 ~ 400Free-cutting Brass (C36000 Brass BD)
1 Piece(s)

10 Days or more

1020-[Complete thread] Fully Threaded[Stainless Steel] 304 Stainless Steel[No] NoneMetal Pad20 ~ 400Free-cutting Brass (C36000 Brass BD)
1 Piece(s)Available

Same day

Stock

1035Set Screw[Steel] 4137 Alloy Steel[Black oxide coating] Black OxideSoft Pad-Free-cutting Brass (C36000 Brass BD)
1 Piece(s)Available

8 Days or more

1036Set Screw[Steel] 4137 Alloy Steel[Black oxide coating] Black OxideSoft Pad-Free-cutting Brass (C36000 Brass BD)
1 Piece(s)Available

8 Days or more

1038Set Screw[Steel] 4137 Alloy Steel[Black oxide coating] Black OxideSoft Pad-Free-cutting Brass (C36000 Brass BD)
1 Piece(s)Available

8 Days or more

10310Set Screw[Steel] 4137 Alloy Steel[Black oxide coating] Black OxideSoft Pad-Free-cutting Brass (C36000 Brass BD)
1 Piece(s)Available

8 Days or more

10312Set Screw[Steel] 4137 Alloy Steel[Black oxide coating] Black OxideSoft Pad-Free-cutting Brass (C36000 Brass BD)
1 Piece(s)Available

8 Days or more

10316Set Screw[Steel] 4137 Alloy Steel[Black oxide coating] Black OxideSoft Pad-Free-cutting Brass (C36000 Brass BD)
1 Piece(s)Available

8 Days or more

10320Set Screw[Steel] 4137 Alloy Steel[Black oxide coating] Black OxideSoft Pad-Free-cutting Brass (C36000 Brass BD)
1 Piece(s)Available

Same day

Stock

1046Set Screw[Steel] 4137 Alloy Steel[Black oxide coating] Black OxideSoft Pad-Free-cutting Brass (C36000 Brass BD)
1 Piece(s)Available

Same day

Stock

1048Set Screw[Steel] 4137 Alloy Steel[Black oxide coating] Black OxideSoft Pad-Free-cutting Brass (C36000 Brass BD)
1 Piece(s)Available

8 Days or more

10410Set Screw[Steel] 4137 Alloy Steel[Black oxide coating] Black OxideSoft Pad-Free-cutting Brass (C36000 Brass BD)
1 Piece(s)Available

8 Days or more

10412Set Screw[Steel] 4137 Alloy Steel[Black oxide coating] Black OxideSoft Pad-Free-cutting Brass (C36000 Brass BD)
1 Piece(s)Available

8 Days or more

10416Set Screw[Steel] 4137 Alloy Steel[Black oxide coating] Black OxideSoft Pad-Free-cutting Brass (C36000 Brass BD)
1 Piece(s)Available

8 Days or more

10420Set Screw[Steel] 4137 Alloy Steel[Black oxide coating] Black OxideSoft Pad-Free-cutting Brass (C36000 Brass BD)
1 Piece(s)Available

Same day

Stock

1058Set Screw[Steel] 4137 Alloy Steel[Black oxide coating] Black OxideSoft Pad-Free-cutting Brass (C36000 Brass BD)
1 Piece(s)Available

Same day

Stock

10510Set Screw[Steel] 4137 Alloy Steel[Black oxide coating] Black OxideSoft Pad-Free-cutting Brass (C36000 Brass BD)
1 Piece(s)Available

Same day

Stock

10512Set Screw[Steel] 4137 Alloy Steel[Black oxide coating] Black OxideSoft Pad-Free-cutting Brass (C36000 Brass BD)
1 Piece(s)Available

8 Days or more

10516Set Screw[Steel] 4137 Alloy Steel[Black oxide coating] Black OxideSoft Pad-Free-cutting Brass (C36000 Brass BD)
1 Piece(s)Available

8 Days or more

10520Set Screw[Steel] 4137 Alloy Steel[Black oxide coating] Black OxideSoft Pad-Free-cutting Brass (C36000 Brass BD)
1 Piece(s)Available

8 Days or more

10525Set Screw[Steel] 4137 Alloy Steel[Black oxide coating] Black OxideSoft Pad-Free-cutting Brass (C36000 Brass BD)
1 Piece(s)Available

Same day

Stock

1068Set Screw[Steel] 4137 Alloy Steel[Black oxide coating] Black OxideSoft Pad-Free-cutting Brass (C36000 Brass BD)
1 Piece(s)Available

Same day

Stock

10610Set Screw[Steel] 4137 Alloy Steel[Black oxide coating] Black OxideSoft Pad-Free-cutting Brass (C36000 Brass BD)
1 Piece(s)Available

Same day

Stock

10612Set Screw[Steel] 4137 Alloy Steel[Black oxide coating] Black OxideSoft Pad-Free-cutting Brass (C36000 Brass BD)
1 Piece(s)Available

Same day

Stock

10616Set Screw[Steel] 4137 Alloy Steel[Black oxide coating] Black OxideSoft Pad-Free-cutting Brass (C36000 Brass BD)
1 Piece(s)Available

8 Days or more

10620Set Screw[Steel] 4137 Alloy Steel[Black oxide coating] Black OxideSoft Pad-Free-cutting Brass (C36000 Brass BD)
1 Piece(s)Available

8 Days or more

10625Set Screw[Steel] 4137 Alloy Steel[Black oxide coating] Black OxideSoft Pad-Free-cutting Brass (C36000 Brass BD)
1 Piece(s)Available

8 Days or more

10630Set Screw[Steel] 4137 Alloy Steel[Black oxide coating] Black OxideSoft Pad-Free-cutting Brass (C36000 Brass BD)
1 Piece(s)Available

8 Days or more

10640Set Screw[Steel] 4137 Alloy Steel[Black oxide coating] Black OxideSoft Pad-Free-cutting Brass (C36000 Brass BD)
1 Piece(s)Available

8 Days or more

10650Set Screw[Steel] 4137 Alloy Steel[Black oxide coating] Black OxideSoft Pad-Free-cutting Brass (C36000 Brass BD)
1 Piece(s)Available

8 Days or more

10810Set Screw[Steel] 4137 Alloy Steel[Black oxide coating] Black OxideSoft Pad-Free-cutting Brass (C36000 Brass BD)
1 Piece(s)Available

8 Days or more

10812Set Screw[Steel] 4137 Alloy Steel[Black oxide coating] Black OxideSoft Pad-Free-cutting Brass (C36000 Brass BD)
1 Piece(s)Available

8 Days or more

10816Set Screw[Steel] 4137 Alloy Steel[Black oxide coating] Black OxideSoft Pad-Free-cutting Brass (C36000 Brass BD)
1 Piece(s)Available

8 Days or more

10820Set Screw[Steel] 4137 Alloy Steel[Black oxide coating] Black OxideSoft Pad-Free-cutting Brass (C36000 Brass BD)

Loading...

 

Basic Information

Mounting Hole Shape Hex Socket Thread ridge Type Metric Coarse Additional Shapes Standard
Application Standard

Additional Products in this Category

Complementary Products

Tech Support