(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Miniature Ball Bearing Guide Sets - Shafts, One End Tapped

Miniature Ball Bearing Guide Sets - Shafts, One End Tapped
  • Lead Time Reduction

•Type: Shaft Only
•Shaft Shape: One End Tapped Type
•Shaft Bushing Material: 52100 Bearing Steel

  • inCAD Components

(i)Caution

  • Delivery times for some of our products may be delayed as national government authorities have imposed limit of capacity at our production sites.
Shafts for Miniature Ball Bearing Guide Sets - One End Machined:Related Image
[ ! ]Concentricity of D and P: Ø0.1 or less
Type [ M ] Material [ H ] Hardness
One End Tapped BGDP 52100 Bearing Steel 58HRC~

Specifications

Part Number - L
BGDP5 - 70
Part Number L
1mm Increment
M
(Coarse)
Compliance with Standard
Type D Shaft Dia. Tolerance BGDP
L40~50 L51~100 L101~150
BGDP 5 0
- 0.005
40~90 M3 -
6 0
- 0.005
M3 -
8 0
- 0.005
40~150 M4
10 0
- 0.005
M5
12 0
- 0.005
M6

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BGDP5-[40-90/1]
BGDP6-[40-90/1]
BGDP8-[40-150/1]
BGDP10-[40-150/1]
BGDP12-[40-150/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShaft O.D. D
(φ)
L
(mm)
1 Piece(s)

9 Days or more

10540 ~ 90
1 Piece(s)

9 Days or more

10640 ~ 90
1 Piece(s)

9 Days or more

10840 ~ 150
1 Piece(s)

9 Days or more

101040 ~ 150
1 Piece(s)

9 Days or more

101240 ~ 150

Loading...

  1. 1

More Information

Accuracy Standards
Circularity of Part D 0.004 or Less (Except Annealed Range)
 

Basic Information

Sale Type Shaft Only Shaft Shape One End Tapped Type Shaft Bushing Material 52100 Bearing Steel

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.