(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Shaft Collars - Split, two flat cuts.

Shaft Collars - Split, two flat cuts.
  • Volume Discount
  • Spec Change

Space Saving -Flat Separate Sides Easy Sensor Bracket Mounting

  • inCAD Components
Shaft Collars - Two Flat Cuts:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment[ A ]Accessories
SCPKNK1045 Carbon Steel Black Oxide CoatingHex Socket Head Cap Screw 2 pcs.
PSCPKNKElectroless Nickel PlatingHex Socket Head Cap Screw 2 pcs.
(Stainless Steel)
SSCPKNK304 Stainless Steel-

Specifications

Part Number-B
SCPKNK15-10
Part NumberBD1HM (Coarse)dRWXYhM1
(Coarse)
Y1PAvailable Sizes
SCPKNKPSCPKNKSSCPKNK
TypeD
Cut Surface Mount Hole, Split
SCPKNK
PSCPKNK
SSCPKNK
10103022M44.53.751.5956.4M4108
12103022M44.53.751.51055.8M41010
15103424M44.53.751.511.565.6M41212
16103524M55.54.51.51264.8M51212-
20104030M55.54.51.51476M51414
25155036M66.661.518106.7M51616
30155541M66.661.520107.2M62020
[ ! ]The halves must remain in the same orientation as shipped when in use.
[ ! ]M1 effective thread depth is 7mm (pilot hole through) for D10 ~ 16, 9mm (pilot hole through) for D20 of Cut Surface Mount Hole Type. For others, thread hole is through.

Price list

Part NumberBAvailable Sizes
SCPKNKPSCPKNKSSCPKNK
TypeD
Split, Surface Mount Hole
SCPKNK
PSCPKNK
SSCPKNK
1010   
1210   
1510   
1610  -
2010   
2515   
3015   

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PSCPKNK10-10
PSCPKNK12-10
PSCPKNK15-10
PSCPKNK16-10
PSCPKNK20-10
PSCPKNK25-15
PSCPKNK30-15
SCPKNK10-10
SCPKNK12-10
SCPKNK15-10
SCPKNK16-10
SCPKNK20-10
SCPKNK25-15
SCPKNK30-15
SSCPKNK10-10
SSCPKNK12-10
SSCPKNK15-10
SSCPKNK16-10
SSCPKNK20-10
SSCPKNK25-15
SSCPKNK30-15
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSFor Shaft Size
(mm/inch)
O.D. (Outside Diameter)
(mm/inch)
Width
(mm/inch)
Material Surface Finish
1 Piece(s)Available

8 Days or more

1010 mm30 mm10 mm1045 Carbon SteelElectroless Nickel
1 Piece(s)Available

8 Days or more

1012 mm30 mm10 mm1045 Carbon SteelElectroless Nickel
1 Piece(s)Available

8 Days or more

1015 mm34 mm10 mm1045 Carbon SteelElectroless Nickel
1 Piece(s)Available

8 Days or more

1016 mm35 mm10 mm1045 Carbon SteelElectroless Nickel
1 Piece(s)Available

8 Days or more

1020 mm40 mm10 mm1045 Carbon SteelElectroless Nickel
1 Piece(s)Available

8 Days or more

1025 mm50 mm15 mm1045 Carbon SteelElectroless Nickel
1 Piece(s)Available

8 Days or more

1030 mm55 mm15 mm1045 Carbon SteelElectroless Nickel
1 Piece(s)Available

8 Days or more

1010 mm30 mm10 mm1045 Carbon SteelBlack Oxide
1 Piece(s)Available

8 Days or more

1012 mm30 mm10 mm1045 Carbon SteelBlack Oxide
1 Piece(s)Available

8 Days or more

1015 mm34 mm10 mm1045 Carbon SteelBlack Oxide
1 Piece(s)Available

8 Days or more

1016 mm35 mm10 mm1045 Carbon SteelBlack Oxide
1 Piece(s)Available

8 Days or more

1020 mm40 mm10 mm1045 Carbon SteelBlack Oxide
1 Piece(s)Available

8 Days or more

1025 mm50 mm15 mm1045 Carbon SteelBlack Oxide
1 Piece(s)Available

Same day

Stock

1030 mm55 mm15 mm1045 Carbon SteelBlack Oxide
1 Piece(s)Available

8 Days or more

1010 mm30 mm10 mm[Stainless Steel] 304 Stainless SteelNone
1 Piece(s)Available

8 Days or more

1012 mm30 mm10 mm[Stainless Steel] 304 Stainless SteelNone
1 Piece(s)Available

8 Days or more

1015 mm34 mm10 mm[Stainless Steel] 304 Stainless SteelNone
1 Piece(s)Available

8 Days or more

1016 mm35 mm10 mm[Stainless Steel] 304 Stainless SteelNone
1 Piece(s)Available

8 Days or more

1020 mm40 mm10 mm[Stainless Steel] 304 Stainless SteelNone
1 Piece(s)Available

8 Days or more

1025 mm50 mm15 mm[Stainless Steel] 304 Stainless SteelNone
1 Piece(s)Available

8 Days or more

1030 mm55 mm15 mm[Stainless Steel] 304 Stainless SteelNone

Loading...

  1. 1

Example

Shaft Collars - Two Flat Cuts:Related Image
 

Basic Information

Tightening Method Two Piece Clamp-On Features Two Flats Width Standard Type
Side Hole Machining None Shape Type Cut Face Mounting Hole Type

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.