(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Integration with Clamp Lever eliminates Clamping Tools and realizes Speedup of Changeover
Part Number
Configured Part Number is shown.
Type | Shaft Collar | Clamp Lever | Lever Threads | ||||
Standard | Miniature | [ M ]Material | [ S ]Surface Treatment | [ M ]Material | [ S ]Surface Treatment | [ M ]Material | [ S ]Surface Treatment |
SCKL | SCKM | 1045 Carbon Steel | Black Oxide Coating | Zinc Diecast | Baked Finish | 1214 Carbon Steel | Black Chromate |
PSCKL | PSCKM | 1045 Carbon Steel | Electroless Nickel Plating | ||||
SSCKL | SSCKM | 304 Stainless Steel | - | 303 Stainless Steel | - |
Part Number | - | Lever Color |
SCKL12 | - | B |
Part Number | Lever Color | B | D1 | M (Coarse) | d | R | W | X | Y | (Z) | Lever | Standard, Clamp Lever Type: Compliance with Standard | Miniature, Clamp Lever Type: Compliance with Standard | ||||||
Type | D | SCKL | PSCKL | SSCKL | SCKM | PSCKM | SSCKM | ||||||||||||
Standard Lever Miniature Lever | SCKL PSCKL SSCKL SCKM PSCKM SSCKM | 6 | M (Orange) B (Black) S (Silver Gray) | 18 | 35 | M6 | 6.6 | 7.5 | 1.5 | 10 | 7 | 13~15 | CLDM#6-16-M/B/S (CLMS#6-16-M/B/S) | - | - | - | ● | ● | ● |
8 | 18 | 35 | M6 | 6.6 | 7.5 | 1.5 | 10 | 7 | 13~15 | CLDM#6-16-M/B/S (CLMS#6-16-M/B/S) | - | - | - | ● | ● | ● | |||
10 | 18 | 35 | M6 | 6.6 | 7.5 | 1.5 | 10 | 7 | 10~13 | CLDM#6-16-M/B/S (CLMS#6-16-M/B/S) | ● | ● | ● | ● | ● | ● | |||
12 | 18 | 40 | M6 | 6.6 | 7.5 | 1.5 | 11 | 8 | 13~15 | CLDM#6-16-M/B/S (CLMS#6-16-M/B/S) | ● | ● | ● | ● | ● | ● | |||
15 | 18 | 44 | M6 | 6.6 | 7.5 | 1.5 | 13 | 10 | 16~17 | CLDM#6-20-M/B/S (CLMS#6-20-M/B/S) | ● | ● | ● | ● | ● | ● | |||
16 | 18 | 44 | M6 | 6.6 | 7.5 | 1.5 | 13 | 10 | 15~16 | CLDM#6-20-M/B/S (CLMS#6-20-M/B/S) | ● | ● | ● | ● | ● | ● | |||
20 | 18 | 48 | M6 | 6.6 | 7.5 | 1.5 | 15 | 12 | 17~18 | CLDM#6-25-M/B/S (CLMS#6-25-M/B/S) | ● | ● | ● | - | - | - | |||
25 | 18 | 60 | M6 | 6.6 | 7.5 | 1.5 | 18 | 18 | 22~24 | CLDM#6-32-M/B/S (CLMS#6-32-M/B/S) | ● | ● | ● | - | - | - | |||
30 | 18 | 70 | M6 | 6.6 | 7.5 | 1.5 | 21 | 23 | 26~28 | CLDM#6-32-M/B/S (CLMS#6-32-M/B/S) | ● | ● | ● | - | - | - |
Part Number | Standard, Clamp Lever Type: Available Sizes | Miniature, Clamp Lever Type: Available Sizes | ||||||
Type | D | SCKL | PSCKL | SSCKL | SCKM | PSCKM | SSCKM | |
Standard Lever Miniature Lever | SCKL PSCKL SSCKL SCKM PSCKM SSCKM | 6 | - | - | - | |||
8 | - | - | - | |||||
10 | ||||||||
12 | ||||||||
15 | ||||||||
16 | ||||||||
20 | - | - | - | |||||
25 | - | - | - | |||||
30 | - | - | - |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
Loading...
Application | Method of attachment | |||
---|---|---|---|---|
Set Screw (Set Screws x2) | One Piece Clamp-on (With set screw) | Two Piece Clamp-On (Set Screws x2) | Clamp Lever | |
Is thinner than the slotted type. | Avoids damage to the shaft due to the type of fastening. | It is adaptable, ideal for maintenance. Avoid damage to the shaft due to the fastening. | Ideal for places where installation is frequent. | |
General application | ![]() See models | ![]() See models | ![]() See models | ![]() See models |
![]() It can be used as a stopper, positioning, pulley fastening, etc. | ||||
Bearing fixation | ![]() See models | ![]() See models | - | - |
![]() Clamping of the inner bearing ring. | ||||
Installation of other parts | ![]() See models | ![]() See models | ![]() See models | - |
![]() Parts can be joined together as plates. | ||||
Sensor support | ![]() See models | ![]() See models | ![]() See models | ![]() See models |
![]() Compatible with passage of sensor holes. | ||||
Urethane race stoppers | - | ![]() See models | ![]() See models | - |
![]() Reduces damage and noise. |
Type | One-touch clamping | Snap fastening | Threaded shaft retainer |
---|---|---|---|
Application | ![]() Easy, quick to install and remove | ![]() Snap-on shaft clamping | ![]() Screw type shaft fastening |
Reference | ![]() | ![]() | ![]() |
See models here | See models here | See models here |
Tightening Method | One Piece Clamp-On | Features | With Clamp Lever | Width(mm/inch) | 18 mm |
---|---|---|---|---|---|
Width | Standard Type | Side Hole Machining | None |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy