(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Single Axis Actuators - LS12 Series, Driven by Ball Screw.

Single Axis Actuators - LS12 Series, Driven by Ball Screw.
  • New Products

Compatible with different brands of stepper motors, also compatible with NEMA standard motors, movement range from 60mm to 460mm, available pitch of 5 or 10mm.

[Medium Accuracy] Single Axis Actuators LS12 (Driven by Ball Screw):Related Image
[ A ]Accessory [ M ]Material [ S ]Surface Treatment Quantity Note
Adapter Plate Aluminum Alloy Black Anodize 1 -
Hex Socket Head Cap Screw
M3×8
Steel Black Oxide 4 Adapter Plate
For fixing Adapter Plate
[ ! ]No accessory is included with No Adapter Plate Type.
[ ! ]The Adapter Plate is not installed yet when being shipped from the factory.

Specifications

Part Number-Stroke-Motor Adapter Plates
LS1205-300-A38
Part NumberLeadStroke (mm)Motor Adapter PlatesLMass(kg)Number of Holes (N)Number of PitchesBase Mounting
LS1205
10
60(Servo Motor)
A38 A40 E40
(Stepping Motor) T42, T56.4, T60
(No Adapter Plate)
N
2302.3083From the Bottom of Base Rail
(Tapped Hole)
1002702.49104
1403102.68125
2203903.06167
3004703.44209
3805503.822411
4606304.202813
- Accuracy Standards
Accuracy StandardsStandard Value
Positioning Repeatability (mm)±0.02
Running Parallelism (mm)±0.02
Starting Torque (N/cm)7
[ ! ]The standard values are measured after the rail is mounted.
(it is not the value measured before the rails are bolted down.)
- Stepping Motor Application Table
Part NumberFlange
Size
ManufacturerProduct NumberTypeRecommended Coupling
T4242Oriental Motor
Motor
PK242-phaseSCXW21
SCPW21
CPDW19
RKS54/PK545-phase
AS46/ASC46/AR46a- Step
T6060RKS56/PK565-phase
AS6/ASC66/AR66a- Step
T56.456.4PK2620W
NEMA standardsNEMA23-CPDW19
[ ! ]The NEMA standard is standardized by National Electrical Manufactures Association in U.S.
[ ! ]Not compatible with geared motors made by Oriental Motor.
- Servo Motor Application Table
Part NumberFlange
Size
ManufacturerProduct NumberWattageRecommended Coupling
A3838PanasonicMSMD5A/MSME5A50WSCXW21
SCPW21
CPDW19
MSMD01/MSME01100W
A4040Yasukawa Electric CorporationSGMJV-A550W
SGMAH-A5
SGMAH-01100W
Mitsubishi Electric CorporationHG-MR05350W
HG-MR13100W
Sanyo Denki Co., Ltd.Q1AA04003D30W
Q1AA04005D50W
Q1AA04010D100W
Omron CorporationR88M-K0503050W
R88M-K10030100W
Keyence CorporationMV-M0550W
SV-M005
MV-M10100W
SV-M010
E4040SIEMENS1FK7011-550WCPDW25
1FK7015-5100W
[ ! ]Product numbers and specifications of motors are subject to change.
Please check the manufacturers' information.
[ ! ]Applicable motors and couplings are not limited to the above listed products.
Please confirm each mounting dimension.

Alterations

[Medium Accuracy] Single Axis Actuators LS12 (Driven by Ball Screw):Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
LS1205-[60,​100,​140,​220,​300,​380,​460]-A[38,​40]
LS1205-[60,​100,​140,​220,​300,​380,​460]-E40
LS1205-[60,​100,​140,​220,​300,​380,​460]-N
LS1205-[60,​100,​140,​220,​300,​380,​460]-T[42,​56.4,​60]
LS1210-[60,​100,​140,​220,​300,​380,​460]-A[38,​40]
LS1210-[60,​100,​140,​220,​300,​380,​460]-E40
LS1210-[60,​100,​140,​220,​300,​380,​460]-N
LS1210-[60,​100,​140,​220,​300,​380,​460]-T[42,​56.4,​60]
Part NumberMinimum order quantityVolume DiscountDays to Ship Lead
(mm)
Table Length
(mm)
Maximum Velocity
(mm/s)
Motor Adapter Plate (For Servo Motor) [A] Motor Adapter Plate (For Servo Motor) [E] Motor Adapter Plate (For Stepping Motor) [T] Stroke [L]
(mm)
1 Piece(s)

14 Days or more

55048638 ~ 40--60 ~ 460
1 Piece(s)

14 Days or more

550486-40-60 ~ 460
1 Piece(s)

14 Days or more

5N486---60 ~ 460
1 Piece(s)

14 Days or more

550486--42 ~ 6060 ~ 460
1 Piece(s)

Quote

105097238 ~ 40--60 ~ 460
1 Piece(s)

Quote

1050972-40-60 ~ 460
1 Piece(s)

Quote

10N972---60 ~ 460
1 Piece(s)

Quote

1050972--42 ~ 6060 ~ 460

Loading...

  1. 1
 

Basic Information

Cost Efficient Cost Efficient Main Body, Peripheral Components Main Body Precision Standard Grade
Table Long 1 pc. Motor Mounting Orientation Straight Cover Included
Grease Standard With or w/o Motors Not Provided (Installed by customers) With or w/o Lubricant Unit Not Provided
With or w/o Retainer Not Provided Ball Screw Shaft Dia.(Ø) 12 Table Width(mm) 80
Supply Voltage Not Provided Drive Method Rolled Ball Screws Slider Material Aluminum
Slider Surface Finish Black Anodize Basic Load Rating, Dynamic Rating(N) 5800 Basic Load Rating, Static Rating(N) 8500
Allowable Static Moment MP(N•m) 40.2 Allowable Static Moment MY(N•m) 43.6 Allowable Static Moment MR(N•m) 148
Positioning Repeatability(µm) ±20 Running Parallelism(µm) ±20 Operating Ambient Temperature(℃) 0::50

Additional Products in this Category

Complementary Products

Tech Support