(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Floating Joints - Quick Connection Type - Cylinder Connector Configurable Length [Tapped]

Floating Joints - Quick Connection Type - Cylinder Connector Configurable Length [Tapped]
  • New Products

New, 1045 carbon steel with hard chrome plating. Lower in cost and better appearance than the predecessor.

  • inCAD Components

PDFP.2019-3636

Unit examples related to this product
Floating Joints - Quick Connection Type - Cylinder Connector Configurable Length [Tapped]:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment[ H ]Hardness
FJGF1045 Carbon SteelHard Chrome Plating750HV~
FJRL1045 Carbon SteelSalt-bath Nitriding500HV~
[ ! ]For FJRSWL, see eCatalog.
[ ! ]Salt-bath Nitriding may cause uneven color, which doesn't affect mechanical function.
[ ! ]For details of Salt-bath Nitriding, see Click here
[ ! ]No Salt-bath Nitriding Treatment on the Thread End of FJRL.
 

Specifications

Part Number-T-L
FJGF4-0.7
 
-
 
4.5
 
-
 
15
 
Part Number-T-L
FJRL4-0.7
 
-
 
8
 
-
 
20
 
■T / L Configurable
Part NumberT
0.1mm Increment
L
1mm Increment
hDBCUnit Price
TypeM-Pitch
FJGF3-0.52.0~20.03~103689.2 
4-0.72.0~20.03~2071011.5 
5-0.82.0~20.03~2081213.9 
6-1.03.0~20.04~304101416.2 
8-1.03.0~20.04~30131719.6 
8-1.253.0~20.0
10-1.253.0~20.04~40162124.2 
10-1.53.0~20.0
12-1.254.0~20.05~40182326.6 
12-1.54.0~20.0
14-1.54.0~20.05~40212630 
16-1.58.0~30.08~405253034.6 
18-1.58.0~30.08~40
22-1.510.0~30.010~406273236.9 
[ ! ]When h+T+L≤3M, the tapped hole may go through.
[ ! ]FJGF is a floating connector for air cylinders.
Example of T Dimension Configuring Method
• Configure T Dimension when using an Original Holder/Flat Bar combination.
• It is possible to minimize backlash by "Size Configuration allowing for Groove Width/Allowance".
 

■Example of Connector T Dimensions for Connection to Flat Bar      Unit: mm
Processing MethodPlate ThicknessToleranceConnector T DimensionBacklash*
Upper LimitLower Limit
Ex. 1 Cold Rolling4.50-0.14.50.05~0.2
Ex. 2 Hot Rolling5+0.3-0.35.30.05~0.7
* Clearance for tolerance between Flat Bar and Connector
 
 
■T Selection / L Configurable
Part NumberT
Selection
L
1mm Increment
hDB(C)Unit Price
TypeM-Pitch
FJRL3-0.523456         3~503689.2 
4-0.7234568        3~6071011.5 
5-0.8 34568910      3~6081213.9 
6-1.0 3456891012     4~804101416.2 
8-1.0  456891012131516  4~100131719.6 
8-1.25
10-1.25  45689101213151619204~100162124.2 
10-1.5
12-1.25   5689101213151619205~100182326.6 
12-1.5
14-1.5   5689101213151619205~100212630 
16-1.5     89101213151619208~1005253034.6 
18-1.5     89101213151619208~100 
22-1.5        12 15  2010~1006273236.9 
[ ! ]For compatible holders, see HLRAF (P.3644).
[ ! ]When h+T+L≤3M, the tapped hole may go through.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FJGF3-0.5-[2-20/0.1]-[3-10/1]
FJGF4-0.7-[2-20/0.1]-[3-20/1]
FJGF5-0.8-[2-20/0.1]-[3-20/1]
FJGF6-1.0-[3-20/0.1]-[4-30/1]
FJGF8-1.0-[3-20/0.1]-[4-30/1]
FJGF8-1.25-[3-20/0.1]-[4-30/1]
FJGF10-1.5-[3-20/0.1]-[4-40/1]
FJGF10-1.25-[3-20/0.1]-[4-40/1]
FJGF12-1.5-[4-20/0.1]-[5-40/1]
FJGF12-1.25-[4-20/0.1]-[5-40/1]
FJGF14-1.5-[4-20/0.1]-[5-40/1]
FJGF16-1.5-[8-30/0.1]-[8-40/1]
FJGF18-1.5-[8-30/0.1]-[8-40/1]
FJGF22-1.5-[10-30/0.1]-[10-40/1]
FJRL3-0.5-[3,​4,​5,​6]-[3-50/1]
FJRL4-0.7-[3,​4,​5,​6,​8]-[3-60/1]
FJRL5-0.8-[3,​4,​5,​6,​8,​9,​10]-[3-60/1]
FJRL6-1.0-[3,​4,​5,​6,​8,​9,​10,​12]-[4-80/1]
FJRL8-1.0-[4,​5,​6,​8,​9,​10,​12,​13,​15,​16]-[4-100/1]
FJRL8-1.25-[4,​5,​6,​8,​9,​10,​12,​13,​15,​16]-[4-100/1]
FJRL10-1.5-[4,​5,​6,​8,​9,​10,​12,​13,​15,​16,​19,​20]-[4-100/1]
FJRL10-1.25-[4,​5,​6,​8,​9,​10,​12,​13,​15,​16,​19,​20]-[4-100/1]
FJRL12-1.5-[5,​6,​8,​9,​10,​12,​13,​15,​16,​19,​20]-[5-100/1]
FJRL12-1.25-[5,​6,​8,​9,​10,​12,​13,​15,​16,​19,​20]-[5-100/1]
FJRL14-1.5-[5,​6,​8,​9,​10,​12,​13,​15,​16,​19,​20]-[5-100/1]
FJRL16-1.5-[8,​9,​10,​12,​13,​15,​16,​19,​20]-[8-100/1]
FJRL18-1.5-[8,​9,​10,​12,​13,​15,​16,​19,​20]-[8-100/1]
FJRL22-1.5-[12,​15,​20]-[10-100/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSConnecting Thread Nominal M
(mm)
Connecting Thread Nominal p
(mm)
Surface Treatment L
(mm)
T
(mm)
1 Piece(s)

10 Days or more

10[M3 ~ M8] M3[0.5 to 0.8] 0.5-3 ~ 102 ~ 20
1 Piece(s)

10 Days or more

10[M3 ~ M8] M4[0.5 to 0.8] 0.7-3 ~ 202 ~ 20
1 Piece(s)

10 Days or more

10[M3 ~ M8] M5[0.5 to 0.8] 0.8-3 ~ 202 ~ 20
1 Piece(s)

10 Days or more

10[M3 ~ M8] M6[1 to 1.75] 1.0-4 ~ 303 ~ 20
1 Piece(s)

10 Days or more

10[M3 ~ M8] M8[1 to 1.75] 1.0-4 ~ 303 ~ 20
1 Piece(s)

10 Days or more

10[M3 ~ M8] M8[1 to 1.75] 1.25-4 ~ 303 ~ 20
1 Piece(s)

10 Days or more

10[M10 ~ M18] M10[1 to 1.75] 1.5-4 ~ 403 ~ 20
1 Piece(s)

10 Days or more

10[M10 ~ M18] M10[1 to 1.75] 1.25-4 ~ 403 ~ 20
1 Piece(s)

10 Days or more

10[M10 ~ M18] M12[1 to 1.75] 1.5-5 ~ 404 ~ 20
1 Piece(s)

10 Days or more

10[M10 ~ M18] M12[1 to 1.75] 1.25-5 ~ 404 ~ 20
1 Piece(s)

10 Days or more

10[M10 ~ M18] M14[1 to 1.75] 1.5-5 ~ 404 ~ 20
1 Piece(s)

10 Days or more

10[M10 ~ M18] M16[1 to 1.75] 1.5-8 ~ 408 ~ 30
1 Piece(s)

10 Days or more

10[M10 ~ M18] M18[1 to 1.75] 1.5-8 ~ 408 ~ 30
1 Piece(s)

10 Days or more

10-[1 to 1.75] 1.5-10 ~ 4010 ~ 30
1 Piece(s)

12 Days or more

10[M3 ~ M8] M3[0.5 to 0.8] 0.5Salt-bath Nitriding3 ~ 503 ~ 6
1 Piece(s)

12 Days or more

10[M3 ~ M8] M4[0.5 to 0.8] 0.7Salt-bath Nitriding3 ~ 603 ~ 8
1 Piece(s)

12 Days or more

10[M3 ~ M8] M5[0.5 to 0.8] 0.8Salt-bath Nitriding3 ~ 603 ~ 10
1 Piece(s)

12 Days or more

10[M3 ~ M8] M6[1 to 1.75] 1.0Salt-bath Nitriding4 ~ 803 ~ 12
1 Piece(s)

12 Days or more

10[M3 ~ M8] M8[1 to 1.75] 1.0Salt-bath Nitriding4 ~ 1004 ~ 16
1 Piece(s)

12 Days or more

10[M3 ~ M8] M8[1 to 1.75] 1.25Salt-bath Nitriding4 ~ 1004 ~ 16
1 Piece(s)

12 Days or more

10[M10 ~ M18] M10[1 to 1.75] 1.5Salt-bath Nitriding4 ~ 1004 ~ 20
1 Piece(s)

12 Days or more

10[M10 ~ M18] M10[1 to 1.75] 1.25Salt-bath Nitriding4 ~ 1004 ~ 20
1 Piece(s)

12 Days or more

10[M10 ~ M18] M12[1 to 1.75] 1.5Salt-bath Nitriding5 ~ 1005 ~ 20
1 Piece(s)

12 Days or more

10[M10 ~ M18] M12[1 to 1.75] 1.25Salt-bath Nitriding5 ~ 1005 ~ 20
1 Piece(s)

12 Days or more

10[M10 ~ M18] M14[1 to 1.75] 1.5Salt-bath Nitriding5 ~ 1005 ~ 20
1 Piece(s)

12 Days or more

10[M10 ~ M18] M16[1 to 1.75] 1.5Salt-bath Nitriding8 ~ 1008 ~ 20
1 Piece(s)

12 Days or more

10[M10 ~ M18] M18[1 to 1.75] 1.5Salt-bath Nitriding8 ~ 1008 ~ 20
1 Piece(s)

12 Days or more

10-[1 to 1.75] 1.5Salt-bath Nitriding10 ~ 10012 ~ 20

Loading...

  1. 1

More Information

Floating Joints - Quick Connection Type - Cylinder Connector Configurable Length [Tapped]:Related Image
It is possible to extend or adjust the join length.
Floating Joints - Quick Connection Type - Cylinder Connector Configurable Length [Tapped]:Related Image
For U slot machining, refer to D1and a dimension of the holder on Click here.
 

Basic Information

Type Floating joint Cylinder Used Air pressure cylinders Connection Type, Cylinder Side Female Thread
Stud Material 1045 Carbon Steel AWC Alteration (Flange Cut) No

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support