(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Amplifies air volume by combining surrounding air.
Part Number
Configured Part Number is shown.
Type | [ M ]Material | Max. Operating Pressure | Heat Resistance Temp. |
ARDADA | 5052 Aluminum Alloy | 0.7MPa | 200°C |
Part Number | - | N (Number of Holes) |
ARDA1.0 ARDADA1 | - | 6 |
Part Number | T | Orifice d1 | L | D1 | D2 | Weight (g) | Unit Price | Volume Discount Rate | |
Type | No. | 1 ~ 4 pc(s). | 5~20 | ||||||
ARDADA | 1 | R1/8 | 0.8 | 26 | 15 | 12 | 5 | ||
2 | R1/4 | 1 | 35 | 18 | 15 | 9 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Loading...
Spray Shape | Round/Diffused | Air Source | Compressor | Material | 5052 Aluminum Alloy |
---|---|---|---|---|---|
Blow Type | Standard | Type | Round Type | Operating Pressure Range(MPa) | ::0.7 |
Screw Shape | Threaded |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy