(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Air Amplified Air Nozzles - Metal Material

Air Amplified Air Nozzles - Metal Material

Click this image to zoom it.

Move the mouse over the image to zoom

  • New Products
  • Volume Discount

Amplifies air volume by combining surrounding air. Made of metal.

  • inCAD Components
Flat Air Nozzles - Air-Amplified Standard Type:Related Image
・Materials
Type[ M ]MaterialMax. Operating PressureHeat Resistance Temp.
AFTADA5052 Aluminum Alloy0.4MPa200°C

Specifications

Part Number
AFTADA15

Part NumberOrificeAir Flow Rate NL/min
(for 0.3MPa)
Weight (g)Unit PriceVolume Discount Rate
TypeNo.1 ~ 4 pc(s).5~910~1920~30
AFTADA1516-Ø127060    
[ ! ]For orders larger than indicated quantity, please check with WOS.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
AFTADA15
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

More Information

■Features
Air volume and speed out of the orifices are increased by using the surrounding air.
High colliding force with less air enables energy saving and air consumption reduction.
Grooves are provided at the tip of the nozzle to protect the orifice.
[ ! ]Do not disassemble the main body.
[ ! ]For AFTADA, MISUMI logo, Product Name or Part Number is not engraved.

Flat Air Nozzles - Air-Amplified Standard Type:Related Image
Flat Air Nozzles - Air-Amplified Standard Type:Related Image

Example

Flat Air Nozzles - Air-Amplified Standard Type:Related Image
 

Basic Information

Spray Shape Straight Air Source Compressor Material 5052 Aluminum Alloy
Mounting Angle Flat Blow Type Amplification type Type Flat Type
Applicable Fluid Compressed Air Operating Pressure Range(MPa) ::0.7 Nominal Screw Dimension R1/4
Shape Standard Type The flow rate of air (When 0.3MPa)(NL/min) 270 Screw Shape Threaded

Please check the type/dimensions/specifications of the part AFTADA15 in the Air Amplified Air Nozzles - Metal Material series.

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support