(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Ball Screw Support Unit - Fixed Side, Block Type. Short distance between mounting holes. Product C-Value.

Ball Screw Support Unit - Fixed Side, Block Type. Short distance between mounting holes. Product C-Value.
  • New Products
  • Volume Discount

•Type: Fixed Side Mounting Hole Narrow Pitch Type
•Surface Treatment: Black Oxide
•Cost Efficient: Cost Efficient
•Shape: Block
•Mounting Method: From Top

  • inCAD Components
Support Units/Square/Fixed Side/Mounting Hole Narrow Pitch/Cost Efficient Product:Related Image
TypeMaterialSurface Treatment
Fixed Side onlyFixed Side and Support Side SET
C-BSFWC-BSFW-SETEN 1.1191 Equiv.EN 1.0038 Equiv.Black Oxide

Specifications

Part Number 
C-BSFW15
C-BSFW15-SET
(Fixed-side single type)
(SET part type)
■Component Details
NumberPart NameQuantity
Bearing Housing1
Oversea manufactured
angular contact bearing Grade 5
1 Set
Cover1
Oil Seal2
Hex Socket Head Cap Screw4
Collar2
Bearing Nut (with Set Piece)1
d=6 and 8 come with one Oil Seal .
Do not disassemble , , , and , as they must remain assembled.
When used together with a MISUMI ball screw, there is one support unit accessory collar spare.

Part NumberSupport Side
SET
dLL1L2L3BHhB1H1PNC1C2d1d2d3M
(Fine Thread)
TOil Seal Applicable Shaft Dia.C-BSFWC-BSFW-SET
TypeNo.Unit PriceUnit Price
C-BSFW10S-SET

(Only when purchased in Sets)
102552956039223432.546151366.6115.55M10x1.01612  
1014  
1212432535181.5M12x1.01915  
1515276326704828403854156.5M15x1.02220  
2020358438886034525070221989146.68.5M20x1.03027.5  

Support Units/Square/Fixed Side/Mounting Hole Narrow Pitch/Cost Efficient Product:Related Image

More Information

For details of Bearings mounting interface accuracies of Support Units, see P.759
Ball Screw Compatibility Chart P.756
Store Accessories with care since they are required when assembling.
No.15 and No.20 are not used with MISUMI ball screws. See P.758 "Ball Screw/Support Unit Mapping Table" for third-party ball screws. Look at the ball screw shaft diameters Ø20, Ø28, Ø30, and Ø32.

Technical Information

Combination of Ball Screws and Support Units

It is necessary to verify compatibility when selecting ball screw support units.

When selecting Support Units for Ball Screws, note that it can be combined if dimensions of bearing installation part on Fixed Side of the Ball Screw [Fig. 1] and bearing I.D of the Support Unit [Fig. 2] are the same.

How to Select Support Units Compatible with Ball Screw?

To ensure compatibility of the support unit with ball screw, it is recommended to follow the steps indicated in the table below.(Example: Ball Screw Series BSS1505 and Support Unit BSW12, this same methodology can be used to configure other ball screw series and support units).

  • Step 1 - Confirm that shaft diameter of the Ball Screw (Example: 15 mm).
  • Step 2 - Confirm that dimension of the bearing installation part on fixed side of the Ball Screw (Example: 12mm).
  • Step 3 - Determine that corresponding bearing I.D of the Support Unit (Example No.12).
Ball Screw Part NumberAccuracy class C3BSX0601-BSX0801
BSX0802
BSX1002
-BSX1202
BSX1205
BSX1505---
Accuracy class C5-BSS1002
BSS0802
BSS1202
BSS1004
BSS1205
BSS1204
BSS1210
BSS1010Step 2
BSS15□□
BSS20□□BSS25□□-
Accuracy class C7BSST08022BSSE1002
BSST1004
BSSE0802
BSSE1202
BSSE1004
BSSE1205
BSSE1210
BSST12004
C-BSST1204
-BSSE15□□
BSST15□□
BSSE20□□
BSST20□□
BSSE25□□
BSST25□□
-
Accuracy class C10BSSR08□□
BSSZ08□□
C-BSS0802
BSSR10□□
BSSZ10□□
-BSSR12□□
BSSZ12□□
BSSC1204
BSSR1405
BSSZ1405
BSSR15□□
BSSZ15□□
BSRB15□□
BSSR20□□
BSSZ20□□
BSBR20□□
BSSR25□□
BSSZ25□□
BSBR25□□
BSSR28□□
BSSZ28□□
BSSR32□□
BSSZ32□□
Bearing Installation Part on Ball Screw Fixed SideØ6Ø8Ø10Step 2
Ø12
Ø15Ø20Ø25
Support Units Bearing I.DNo.6No.8SNo.8No.10SNo.1022Step 3
No.12
152No.20*No.25
No.6LNo.10No.15*

* Except C-BSFW15 and 20, C-BUFN15 and 20

Shape of Support Units

Square
Round

Lineup of Fixed-side and Support-side Support Units

The Fixed side is the side that secures the ball screw shaft. The fixed side normally stands for the side that the motor is installed.

The Support side merely supports the ball screw shaft, and is not fixed to a ball screw shaft.

ShapeFeautureFixed Side ProductPhotoFixed Side ProductPhotoCustomer Merit
SquareStandardStandardStandardIndustry standard
For use in a limited spaceCompactCompactEasy to use in a limited width space.
Suitable for small devices.
Low ProfileLow ProfileLower profile linear motion units can be made.
Recommended to use it together with Compact Nut.
Small Mounting Hole PitchSmall Mounting Hole PitchEasy to use in a limited width space.
Suitable for small devices.
Reducing Assembly Man-hourStandard Type with Dowel HolesStandard Type with Retaining Ring[BSWG/BSWGN] Easy locating of the housing.
[BTN/BTNM] Easy to assemble while preventing the bearing from falling off.
Standard Type with DamperStandard Type with DamperUnnecessary to design a damper mechanism.
AC Servo Motor Brackets--Ball screws and motors shaft centering are secured by only mounting and aligning a motor with a build-in pilot.
RoundStandardStandardStandardIndustry standard
Reducing Assembly Man-hour--Standard Type with Retaining RingEasy to assemble it while preventing bearings for Support Units from falling off.

Installation process

For information about the installation process of ball screw support units, inspection considerations and precautions, click here.

Precautions on Support Unit Installation

When inserting ball screws into fixed side support units, some cases will be slip-fit and others may be light press-fit cases.

In case of a light-press fit, do not force the bearing onto the screw shaft in a tilted manner, or do not strike the bearing inner ring and support unit housing

If there is any irregularities between the screw shaft and bearing inner ring, do not insert the ball screw forcibly, remove the screw at once and correct the swell on the shaft, then try reassembling.

Compatible Models

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
C-BSFW10
C-BSFW10-SET
C-BSFW10S
C-BSFW10S-SET
C-BSFW12
C-BSFW12-SET
C-BSFW15
C-BSFW15-SET
C-BSFW20
C-BSFW20-SET
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShaft Dia. d
(Ø)
Shaft Height H
(mm)
Thickness L (or F)
(mm)
Width B
(mm)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Oil Seal Applicable Shaft Dia.
(φ)
Set
1 Piece(s)Available

8 Days or more

10102225605250290514Fixed Side Only
1 Piece(s)Available

8 Days or more

10102225605250290514A Set of Fixed & Support Sides
1 Piece(s)Available

8 Days or more

10102225605250290512Fixed Side Only
1 Piece(s)Available

8 Days or more

10102225605250290512A Set of Fixed & Support Sides
1 Piece(s)Available

8 Days or more

10122525605740343015Fixed Side Only
1 Piece(s)Available

8 Days or more

10122525605740343015A Set of Fixed & Support Sides
1 Piece(s)Available

8 Days or more

10152827706580441020Fixed Side Only
1 Piece(s)Available

8 Days or more

10152827706580441020A Set of Fixed & Support Sides
1 Piece(s)Available

8 Days or more

1020343588165201176027.5Fixed Side Only
1 Piece(s)Available

8 Days or more

1020343588165201176027.5A Set of Fixed & Support Sides

Loading...

  1. 1

Example

Support Units/Square/Fixed Side/Mounting Hole Narrow Pitch/Cost Efficient Product:Related Image

 

Basic Information

Cost Efficient Cost Efficient Type Fixed Side Mounting Hole Narrow Pitch Type Shape Square Type
Mounting Method From Top Bearing Type Angular Contact Bearing Bearing Precision Class 5 (ABEC-5)
Surface Treatment Black Oxide Material 1045 Carbon Steel

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support