(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Single Axis Robot - RSD1 Rod Type (Part Numbers)

Single Axis Robot - RSD1 Rod Type

Click this image to zoom it.

Move the mouse over the image to zoom

  • Spec Expansion

Maximum Load Capacity: 20kg (Horizontal) / 8kg (Vertical) Max. Push Force: 100N Stroke: 50~200mm Max. Velocity: 500mm/sec

(i)Caution

  • I/O or communication cables are not included in the standard model. Ensure you select the cables needed with the alteration options.

PDFP.2019-492

Unit examples related to this product
Single Axis Robots RSD1 - Rod Type -:Related Image

■Components: Actuator, Controller, Cable
■Accessories
[ A ] Accessories Controller I/O Specifications
NPN, PNP CC-Link DeviceNet
Instruction Manual (CD-ROM), Power Connector, Dummy Connector
- CC-Link Connector DeviceNet Connector

■Robot Material / Surface Treatment
Components Body Rod Cover
[ M ] Material Aluminum Steel ABS Resin
[ S ] Surface Treatment Acrylic Paint - -

Specifications

Part Number - Motor Mounting Direction - Controller - I/O Module - Cable Length - Stroke  
RSD106B
RSD106B
RSD106B
-

-
L

L
-
-
-
C1
C1
P1
-
-
N
N
-
-
-
3
3
3
-
-
-
200
200
200
(Motor Mounting Position: L)
(Motor Mounting Position: Direct)
(Motor Mounting Position: L, Controller: P1)

■General Specifications
Ball Screw Motor Position Detector Operating Ambient Temperature, Humidity
Ø8
(C10 Rolled)
Stepping Resolver
(Incremental)
0~40°C, 35~85%RH
(No Condensation)

■Standard Specifications FAQ >> Click here
Type Lead (mm) Positioning Repeatability (mm) Max Load Capacity (kg) Max. Push Force
(N)
Rated Running Life
[ ! ]1
Lost Motion (mm) Rod Non-Rotational Accuracy
(degrees)
Stroke (mm) Max. Velocity[ ! ]2
(mm/sec)
Input Power Supply Maximum Positioning Point
Horizontal Vertical
RSD1 6 ±0.02 ~20 ~8 100 5,000km or More 0.1 or Less ±1.0 50~200
(50 Pitch)
~250 DC24V
±10%
255 points
12 ~10 ~4 75 ~500
[ ! ]1. The Service life in the vertical use may vary depending on the load capacity. Please refer to the "Service Life Table."
[ ! ]2. The maximum velocities may vary depending on the load capacity. Please refer to the "Velocity - Maximum Load Capacity Table."

■Dimensions / Mass
Type Dimensions / Mass Motor Mounting Position: Direct Motor Mounting Position: Right/Left/Top
Stroke (mm) Stroke (mm)
50 100 150 200 50 100 150 200
RSD1 L1 (mm) 161 211 261 311 161 211 261 311
L (mm) 249 299 349 399 204 254 304 354
H (mm) 2 3 4 5 2 3 4 5
K (mm) 6 8 10 12 6 8 10 12
Mass (kg) (Note 7) 1.1 1.3 1.4 1.6 1.3 1.5 1.6 1.8
[ ! ]The brake adds 0.2kg to the total mass.

Part Number Selection
Type Lead (mm) With or w/o Brake ([ ! ]1) Motor Mounting Position Controller ([ ! ]2) I/O Module Cable Length (m) Stroke (mm)
RSD1 06 None:Leave blank
Included:B
Direct Mount: Leave blank
Right Side Mount: R
Left Side Mount: L
Top Mount: U
Point Control: C1
Pulse Control: P1
(DC24V ±10%)
NPN: N
PNP: P
CC-Link: C
DeviceNet: D
1
3
5
10

(Flexible Cable)
50~200
(50mm Increment)
12
([ ! ]1) Choose the "Brake" option for use in vertical applications.
([ ! ]2) When the pulse train type controller is selected, the I/O type selection is not required.

Alterations

Single Axis Robots RSD1 - Rod Type -:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
RSD106-C1-[C,​D,​N,​P]-[1,​3,​5,​10]-[50,​100,​150,​200]
RSD106-L-C1-C-[1,​3,​5,​10]-[50,​100,​150,​200]
RSD106-L-C1-D-[1,​3,​5,​10]-[50,​100,​150,​200]
RSD106-L-C1-P-[1,​3,​5,​10]-[50,​100,​150,​200]
RSD106-L-P1-[1,​3,​5,​10]-[50,​100,​150,​200]
RSD106-P1-[1,​3,​5,​10]-[50,​100,​150,​200]
RSD106-R-C1-C-[1,​3,​5,​10]-[50,​100,​150,​200]
RSD106-R-C1-D-[1,​3,​5,​10]-[50,​100,​150,​200]
RSD106-R-C1-P-[1,​3,​5,​10]-[50,​100,​150,​200]
RSD106-R-P1-[1,​3,​5,​10]-[50,​100,​150,​200]
RSD106-U-C1-C-[1,​3,​5,​10]-[50,​100,​150,​200]
RSD106-U-C1-D-[1,​3,​5,​10]-[50,​100,​150,​200]
RSD106-U-C1-P-[1,​3,​5,​10]-[50,​100,​150,​200]
RSD106-U-P1-[1,​3,​5,​10]-[50,​100,​150,​200]
RSD106B-C1-[C,​D,​N,​P]-[1,​3,​5,​10]-[50,​100,​150,​200]
RSD106B-L-C1-C-[1,​3,​5,​10]-[50,​100,​150,​200]
RSD106B-L-C1-D-[1,​3,​5,​10]-[50,​100,​150,​200]
RSD106B-L-C1-P-[1,​3,​5,​10]-[50,​100,​150,​200]
RSD106B-L-P1-[1,​3,​5,​10]-[50,​100,​150,​200]
RSD106B-P1-[1,​3,​5,​10]-[50,​100,​150,​200]
RSD106B-R-C1-C-[1,​3,​5,​10]-[50,​100,​150,​200]
RSD106B-R-C1-D-[1,​3,​5,​10]-[50,​100,​150,​200]
RSD106B-R-C1-P-[1,​3,​5,​10]-[50,​100,​150,​200]
RSD106B-R-P1-[1,​3,​5,​10]-[50,​100,​150,​200]
RSD106B-U-C1-C-[1,​3,​5,​10]-[50,​100,​150,​200]
RSD106B-U-C1-D-[1,​3,​5,​10]-[50,​100,​150,​200]
RSD106B-U-C1-P-[1,​3,​5,​10]-[50,​100,​150,​200]
RSD106B-U-P1-[1,​3,​5,​10]-[50,​100,​150,​200]
RSD112-C1-[C,​D,​N,​P]-[1,​3,​5,​10]-[50,​100,​150,​200]
RSD112-L-C1-C-[1,​3,​5,​10]-[50,​100,​150,​200]
RSD112-L-C1-D-[1,​3,​5,​10]-[50,​100,​150,​200]
RSD112-L-C1-P-[1,​3,​5,​10]-[50,​100,​150,​200]
RSD112-L-P1-[1,​3,​5,​10]-[50,​100,​150,​200]
RSD112-P1-[1,​3,​5,​10]-[50,​100,​150,​200]
RSD112-R-C1-C-[1,​3,​5,​10]-[50,​100,​150,​200]
RSD112-R-C1-D-[1,​3,​5,​10]-[50,​100,​150,​200]
RSD112-R-C1-P-[1,​3,​5,​10]-[50,​100,​150,​200]
RSD112-R-P1-[1,​3,​5,​10]-[50,​100,​150,​200]
RSD112-U-C1-C-[1,​3,​5,​10]-[50,​100,​150,​200]
RSD112-U-C1-D-[1,​3,​5,​10]-[50,​100,​150,​200]
RSD112-U-C1-P-[1,​3,​5,​10]-[50,​100,​150,​200]
RSD112-U-P1-[1,​3,​5,​10]-[50,​100,​150,​200]
RSD112B-C1-[C,​D,​N,​P]-[1,​3,​5,​10]-[50,​100,​150,​200]
RSD112B-L-C1-C-[1,​3,​5,​10]-[50,​100,​150,​200]
RSD112B-L-C1-D-[1,​3,​5,​10]-[50,​100,​150,​200]
RSD112B-L-C1-P-[1,​3,​5,​10]-[50,​100,​150,​200]
RSD112B-L-P1-[1,​3,​5,​10]-[50,​100,​150,​200]
RSD112B-P1-[1,​3,​5,​10]-[50,​100,​150,​200]
RSD112B-R-C1-C-[1,​3,​5,​10]-[50,​100,​150,​200]
RSD112B-R-C1-D-[1,​3,​5,​10]-[50,​100,​150,​200]
RSD112B-R-C1-P-[1,​3,​5,​10]-[50,​100,​150,​200]
RSD112B-R-P1-[1,​3,​5,​10]-[50,​100,​150,​200]
RSD112B-U-C1-C-[1,​3,​5,​10]-[50,​100,​150,​200]
RSD112B-U-C1-D-[1,​3,​5,​10]-[50,​100,​150,​200]
RSD112B-U-C1-P-[1,​3,​5,​10]-[50,​100,​150,​200]
RSD112B-U-P1-[1,​3,​5,​10]-[50,​100,​150,​200]
Part NumberMinimum order quantityVolume DiscountDays to Ship Stroke
(mm)
Max. Transportable Mass Range (Horizontal)
(kg)
Max. Transportable Mass (Horizontal)
(kg)
Max. Transportable Mass Range (Vertical)
(kg)
Max. Transportable Mass (Vertical)
(kg)
Lead
(mm)
I/O Module Brake Max. Push Force
(N)
Environmental Spec. Maximum Velocity
(mm/sec)
Controller Type Motor Mounting Direction Cable Length
(m)
I/O Module
1 Piece(s)

17 Days or more

50 ~ 20010.1 to 20.0205.1 to 10.086-Not Provided100-250Point Control (C1)Straight1 ~ 10CC-Link / DeviceNet / NPN / PNP
1 Piece(s)

17 Days or more

50 ~ 20010.1 to 20.0205.1 to 10.086CC-LinkNot Provided100-250Point Control (C1)Left Side1 ~ 10-
1 Piece(s)

17 Days or more

50 ~ 20010.1 to 20.0205.1 to 10.086DeviceNetNot Provided100-250Point Control (C1)Left Side1 ~ 10-
1 Piece(s)

17 Days or more

50 ~ 20010.1 to 20.0205.1 to 10.086PNPNot Provided100-250Point Control (C1)Left Side1 ~ 10-
1 Piece(s)

17 Days or more

50 ~ 20010.1 to 20.0205.1 to 10.086-Not Provided100Standard Specification250Pulse Control (P1)Left Side1 ~ 10-
1 Piece(s)

17 Days or more

50 ~ 20010.1 to 20.0205.1 to 10.086-Not Provided100-250Pulse Control (P1)Straight1 ~ 10-
1 Piece(s)

17 Days or more

50 ~ 20010.1 to 20.0205.1 to 10.086CC-LinkNot Provided100-250Point Control (C1)Right Side1 ~ 10-
1 Piece(s)

17 Days or more

50 ~ 20010.1 to 20.0205.1 to 10.086DeviceNetNot Provided100-250Point Control (C1)Right Side1 ~ 10-
1 Piece(s)

17 Days or more

50 ~ 20010.1 to 20.0205.1 to 10.086PNPNot Provided100-250Point Control (C1)Right Side1 ~ 10-
1 Piece(s)

17 Days or more

50 ~ 20010.1 to 20.0205.1 to 10.086-Not Provided100Standard Specification250Pulse Control (P1)Right Side1 ~ 10-
1 Piece(s)

17 Days or more

50 ~ 20010.1 to 20.0205.1 to 10.086CC-LinkNot Provided100-250Point Control (C1)Top1 ~ 10-
1 Piece(s)

17 Days or more

50 ~ 20010.1 to 20.0205.1 to 10.086DeviceNetNot Provided100-250Point Control (C1)Top1 ~ 10-
1 Piece(s)

17 Days or more

50 ~ 20010.1 to 20.0205.1 to 10.086PNPNot Provided100-250Point Control (C1)Top1 ~ 10-
1 Piece(s)

17 Days or more

50 ~ 20010.1 to 20.0205.1 to 10.086-Not Provided100Standard Specification250Pulse Control (P1)Top1 ~ 10-
1 Piece(s)

17 Days or more

50 ~ 20010.1 to 20.0205.1 to 10.086-Included100-250Point Control (C1)Straight1 ~ 10CC-Link / DeviceNet / NPN / PNP
1 Piece(s)

17 Days or more

50 ~ 20010.1 to 20.0205.1 to 10.086CC-LinkIncluded100-250Point Control (C1)Left Side1 ~ 10-
1 Piece(s)

17 Days or more

50 ~ 20010.1 to 20.0205.1 to 10.086DeviceNetIncluded100-250Point Control (C1)Left Side1 ~ 10-
1 Piece(s)

17 Days or more

50 ~ 20010.1 to 20.0205.1 to 10.086PNPIncluded100-250Point Control (C1)Left Side1 ~ 10-
1 Piece(s)

17 Days or more

50 ~ 20010.1 to 20.0205.1 to 10.086-Included100Standard Specification250Pulse Control (P1)Left Side1 ~ 10-
1 Piece(s)

17 Days or more

50 ~ 20010.1 to 20.0205.1 to 10.086-Not Provided100-250Pulse Control (P1)Straight1 ~ 10-
1 Piece(s)

17 Days or more

50 ~ 20010.1 to 20.0205.1 to 10.086CC-LinkIncluded100-250Point Control (C1)Right Side1 ~ 10-
1 Piece(s)

17 Days or more

50 ~ 20010.1 to 20.0205.1 to 10.086DeviceNetIncluded100-250Point Control (C1)Right Side1 ~ 10-
1 Piece(s)

17 Days or more

50 ~ 20010.1 to 20.0205.1 to 10.086PNPIncluded100-250Point Control (C1)Right Side1 ~ 10-
1 Piece(s)

17 Days or more

50 ~ 20010.1 to 20.0205.1 to 10.086-Included100Standard Specification250Pulse Control (P1)Right Side1 ~ 10-
1 Piece(s)

17 Days or more

50 ~ 20010.1 to 20.0205.1 to 10.086CC-LinkIncluded100-250Point Control (C1)Top1 ~ 10-
1 Piece(s)

17 Days or more

50 ~ 20010.1 to 20.0205.1 to 10.086DeviceNetIncluded100-250Point Control (C1)Top1 ~ 10-
1 Piece(s)

17 Days or more

50 ~ 20010.1 to 20.0205.1 to 10.086PNPIncluded100-250Point Control (C1)Top1 ~ 10-
1 Piece(s)

17 Days or more

50 ~ 20010.1 to 20.0205.1 to 10.086-Included100Standard Specification250Pulse Control (P1)Top1 ~ 10-
1 Piece(s)

17 Days or more

50 ~ 2005.1 to 10.0102.1 to 5.0412-Not Provided75-500Point Control (C1)Straight1 ~ 10CC-Link / DeviceNet / NPN / PNP
1 Piece(s)

17 Days or more

50 ~ 2005.1 to 10.0102.1 to 5.0412CC-LinkNot Provided75-500Point Control (C1)Left Side1 ~ 10-
1 Piece(s)

17 Days or more

50 ~ 2005.1 to 10.0102.1 to 5.0412DeviceNetNot Provided75-500Point Control (C1)Left Side1 ~ 10-
1 Piece(s)

17 Days or more

50 ~ 2005.1 to 10.0102.1 to 5.0412PNPNot Provided75-500Point Control (C1)Left Side1 ~ 10-
1 Piece(s)

17 Days or more

50 ~ 2005.1 to 10.0102.1 to 5.0412-Not Provided75Standard Specification500Pulse Control (P1)Left Side1 ~ 10-
1 Piece(s)

17 Days or more

50 ~ 2005.1 to 10.0102.1 to 5.0412-Included75-500Pulse Control (P1)Straight1 ~ 10-
1 Piece(s)

17 Days or more

50 ~ 2005.1 to 10.0102.1 to 5.0412CC-LinkNot Provided75-500Point Control (C1)Right Side1 ~ 10-
1 Piece(s)

17 Days or more

50 ~ 2005.1 to 10.0102.1 to 5.0412DeviceNetNot Provided75-500Point Control (C1)Right Side1 ~ 10-
1 Piece(s)

17 Days or more

50 ~ 2005.1 to 10.0102.1 to 5.0412PNPNot Provided75-500Point Control (C1)Right Side1 ~ 10-
1 Piece(s)

17 Days or more

50 ~ 2005.1 to 10.0102.1 to 5.0412-Not Provided75Standard Specification500Pulse Control (P1)Right Side1 ~ 10-
1 Piece(s)

17 Days or more

50 ~ 2005.1 to 10.0102.1 to 5.0412CC-LinkNot Provided75-500Point Control (C1)Top1 ~ 10-
1 Piece(s)

17 Days or more

50 ~ 2005.1 to 10.0102.1 to 5.0412DeviceNetNot Provided75-500Point Control (C1)Top1 ~ 10-
1 Piece(s)

17 Days or more

50 ~ 2005.1 to 10.0102.1 to 5.0412PNPNot Provided75-500Point Control (C1)Top1 ~ 10-
1 Piece(s)

17 Days or more

50 ~ 2005.1 to 10.0102.1 to 5.0412-Not Provided75Standard Specification500Pulse Control (P1)Top1 ~ 10-
1 Piece(s)

17 Days or more

50 ~ 2005.1 to 10.0102.1 to 5.0412-Included75-500Point Control (C1)Straight1 ~ 10CC-Link / DeviceNet / NPN / PNP
1 Piece(s)

17 Days or more

50 ~ 2005.1 to 10.0102.1 to 5.0412CC-LinkIncluded75-500Point Control (C1)Left Side1 ~ 10-
1 Piece(s)

17 Days or more

50 ~ 2005.1 to 10.0102.1 to 5.0412DeviceNetIncluded75-500Point Control (C1)Left Side1 ~ 10-
1 Piece(s)

17 Days or more

50 ~ 2005.1 to 10.0102.1 to 5.0412PNPIncluded75-500Point Control (C1)Left Side1 ~ 10-
1 Piece(s)

17 Days or more

50 ~ 2005.1 to 10.0102.1 to 5.0412-Included75Standard Specification500Pulse Control (P1)Left Side1 ~ 10-
1 Piece(s)

17 Days or more

50 ~ 2005.1 to 10.0102.1 to 5.0412-Included75-500Pulse Control (P1)Straight1 ~ 10-
1 Piece(s)

17 Days or more

50 ~ 2005.1 to 10.0102.1 to 5.0412CC-LinkIncluded75-500Point Control (C1)Right Side1 ~ 10-
1 Piece(s)

17 Days or more

50 ~ 2005.1 to 10.0102.1 to 5.0412DeviceNetIncluded75-500Point Control (C1)Right Side1 ~ 10-
1 Piece(s)

17 Days or more

50 ~ 2005.1 to 10.0102.1 to 5.0412PNPIncluded75-500Point Control (C1)Right Side1 ~ 10-
1 Piece(s)

17 Days or more

50 ~ 2005.1 to 10.0102.1 to 5.0412-Included75Standard Specification500Pulse Control (P1)Right Side1 ~ 10-
1 Piece(s)

17 Days or more

50 ~ 2005.1 to 10.0102.1 to 5.0412CC-LinkIncluded75-500Point Control (C1)Top1 ~ 10-
1 Piece(s)

17 Days or more

50 ~ 2005.1 to 10.0102.1 to 5.0412DeviceNetIncluded75-500Point Control (C1)Top1 ~ 10-
1 Piece(s)

17 Days or more

50 ~ 2005.1 to 10.0102.1 to 5.0412PNPIncluded75-500Point Control (C1)Top1 ~ 10-
1 Piece(s)

17 Days or more

50 ~ 2005.1 to 10.0102.1 to 5.0412-Included75Standard Specification500Pulse Control (P1)Top1 ~ 10-

Loading...

  1. 1

More Information

Single Axis Robots RSD1 - Rod Type -:Related Image
 

Basic Information

Main Body, Peripheral Components Main Body Type Rods Drive Method Rolled Ball Screws
Support Guide Not Provided Input Power Supply DC24V Position Detector Resolver Incremental Type
Max. Thrust Force Range(N) 0 to 100 Positioning Repeatability(µm) ±20 Operating Ambient Temperature(℃) 0::40

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.