(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flat Belts - Low Adhesion, with Guide (Part Numbers)

Flat Belts - Low Adhesion, with Guide

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount
  • Spec Expansion

•Friction Coefficient Against Polished Copper Reference Back Side: 0.2

  • inCAD Components
Flat Belts - Non-Stick - With Guide to Prevent Lateral Movement:Related Image
・Materials
TypeType
No.
ColorPly countSurface Shape[ M ]MaterialFriction Coefficient
(Ref. Against Polished Steel)
Thickness
mm
Unit Mass
kg/m2
Allowable Tension
N/mm
Min. Pulley Dia.
Ømm
Continuous Use Temperature
°C
SurfaceBackFrontBack
NSHBLTDSWhite1Glossy surfacePolyurethanePolyester Resin0.60.20.80.7420-30~100
NSHDSBSky Blue1Glossy surfaceThermoplastic PolyurethanePolyester Resin Canvas0.60.20.80.7420-30~100
NSHBLGDSLime Green1Glossy surfaceThermoplastic PolyurethanePolyester Resin Canvas0.60.20.80.7420-30~100
NSHBWDSNWhite2Glossy surfaceThermoplastic PolyurethanePolyester Resin Canvas0.60.21.41.5825(20)*1-30~100
NSHBDSNSky Blue2Glossy surfaceThermoplastic PolyurethanePolyester Resin Canvas0.60.21.41.5825(20)*1-30~100
NSHBLGDSNLime Green2Glossy surfaceThermoplastic PolyurethanePolyester Resin Canvas0.60.21.41.5825(20)*1-30~100
HFHBDSGGreen1Flat surfaceThermoplastic PolyurethanePolyester Resin Canvas0.40.20.80.7420-30~100
HFHBDSWWhite1Flat surfaceThermoplastic PolyurethanePolyester Resin Canvas0.40.20.80.7420-30~100
HFHBGDSNGreen2Flat surfaceThermoplastic PolyurethanePolyester Resin Canvas0.40.21.41.4830(20)*1-30~100
HFHBWDSNWhite2Flat surfaceThermoplastic PolyurethanePolyester Resin Canvas0.40.21.41.4830(20)*1-30~100
BHFHBWDSNWhite2Flat surfaceThermoplastic PolyurethanePolyester Resin Canvas0.40.21.41.5830(20)*1-30~100
*1: Number in ( ) is the value when allowable tension is 5N/mm.
 

Specifications

Part Number-Belt Length L (m)
     
Type Belt Width  
NSHBLTDS
KBLDSW
 350
350
-
-
4.23
4.23


Part NumberBelt Length L (m)Body Price / mBelt Jointing Charge (Body Price + )
TypeBelt Width W0.01m Increment② ③⑦ ⑧⑨ ⑩⑦ ⑧Other than ①, ⑦ and ⑧
10mm
Increment
NSHBLTDSNSHDSB
NSHBLGDS
NSHBWDSNNSHBDSNNSHBLGDSNHFHBDSG
HFHBDSW
HFHBGDSN
HFHBWDSN
BHFHBWDSNNSHBLTDSHFHBDSG
HFHBDSW
NSHDSB, NSHBLGDS, NSHBWDSN
NSHBDSN, NSHBLGDSN, HFHBGDSN
HFHBWDSN, BHFHBWDSN
NSHBLTDS
NSHDSB
NSHBLGDS
NSHBWDSN
NSHBDSN
NSHBLGDSN
HFHBDSG
HFHBDSW
HFHBGDSN
HFHBWDSN
BHFHBWDSN
50~900.50~20.00
(L≥W
x4)
           
100~190           
200~290           
300~400           
410~500           


TypeFood hygienic
properties
Antibacterial and
Antifungal Property
Fray PreventionWater Resistance,
Moist-Heat Resistance
Thermal Shrinkage
Prevention
Surface CleanabilityPrevention of shrinkage
due to imprinting
Sodium Hypochlorite
Resistant
Anti-stickOil Resistance
NSHBLTDS-
NSHDSB-
NSHBLGDS-
NSHBWDSN-
NSHBDSN-
NSHBLGDSN-
HFHBDSG---
HFHBDSW---
HFHBGDSN---
HFHBWDSN---
BHFHBWDSN---
◎: Best suited, ○: Applicable, △: May be applicable, -: Not applicable

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
NSHBLGDS430
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBelt Specifications Surface Cover Color Surface Cover Material Belt width W (mm)
(mm)
Surface Cover Shape Tension Member Material Number of Plies Color Number of Tire Plies Surface Shape Front Side of Material Back of Material Friction Coefficient (against Polished Copper, for Reference), Front Side Thickness
(mm)
Unit Mass
(kg/m2)
Allowable Tension
(N/mm)
Min. Pulley Diameter
(φ)
Knife Edge
(mm)
Continuous operating temperature
(℃)
Belt Length L
(m)
1 Piece(s)Available

12 Days or more

10Minicomputer / Non-Adhesive[Green] Lime Green[Polyurethane] Thermoplastic Polyurethane430[Rough Top] Glossy surface[Polyester] Polyester Canvas1 Ply-----0.60.80.7420Not Provided-20-100-

Loading...

  1. 1

More Information

■Features: Suitable for ensuring running straightness and strength against lateral forces. Non-stick belt surface is suitable for transferring sticky objects.
 

Basic Information

Friction Coefficient (against Polished Copper, for Reference), Back Side 0.2

Additional Products in this Category

Complementary Products

Tech Support