(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Conveyor Belts - TPU, Light Duty, Green, XVT-952 Series

Conveyor Belts - TPU, Light Duty, Green, XVT-952 Series

•Number Of Plies: 1-ply
•Surface Cover Color: Green
•Surface Cover Shape: Flat
•Surface Cover Material: Polyurethane
•Tension Member Material: Polyester

PDF

Part Number

Configured Part Number is shown.

Part Number
XVT-952 [10-600/1]X[690-9999/1] E
XVT-952 [10-600/1]X[690-9999/1] E [5MG,​5W-2,​7MG,​10MW,​10MWL,​10SWL,​OH]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBelt Width
(mm)
Meandering Prevention Crosspiece *See the features on the product catalog. Belt Circumference Length
(mm)
1 Piece(s)

17 Days or more

1010 ~ 600No690 ~ 9999
1 Piece(s)

17 Days or more

1010 ~ 6005W-2 / 5MG / 7MG / 10MW / 10MWL / 10SWL / OH690 ~ 9999

Loading...

  1. 1
 

Basic Information

Belt Specifications General Purpose / Food Compatible Surface Cover Color Green Surface Cover Material Polyurethane
Surface Cover Shape Flat Endless Type Finger Tension Member Material Polyester
Number of Plies 1 Ply

Additional Products in this Category

Tech Support