(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flat Belt Conveyors - integrated motor, 2-groove frame, pulley diameter 32mm.

Flat Belt Conveyors - integrated motor, 2-groove frame, pulley diameter 32mm.

Click this image to zoom it.

Move the mouse over the image to zoom

Suppress meandering with the crowned pulleys. The unit height is reduced by 47%, compared to conventional products. Please note this conveyor has an estimated life of 300 hours.

(i)Caution

  • Due to unstable lead times for drivers for built-in motors, lead times will be quoted on a case-by-case basis.
Flat Belt Conveyors - Built-in Motor Type 2-Slot Frame (Pulley Dia. 32mm):Related ImageFlat Belt Conveyors - Built-in Motor Type 2-Slot Frame (Pulley Dia. 32mm):Related Image

  Frame Pulley Holder ① Pulley Holder ②
[ M ]Material Aluminum Aluminum 1018 Carbon Steel
[ S ]Surface Treatment Clear Anodize Painted Trivalent Chromate

Specifications

Part Number - B - L - Motor - Belt Specification - Motor Manufacturer Selection
 
Output - Voltage - Specification - Gearhead
Reduction Ratio
CVSMB - 100 - 1000 - 3.5 - DC24 - SCM - 256 - H - DA
Part Number Width B
10mm Increment
Length L
5mm Increment
Motor Belt Specification Motor Manufacturer Selection
Output (W) Voltage (V) Specification Gearhead Reduction Ratio
CVSMB 70~300 370~2000 3.5 DC24 (Direct Current) SCM (Variable Speed)
ND (No Motor Driver)
64 256 H (General Purpose, Green)
W (General Purpose, White)
G (For Sliding, Green)
S (For Sliding, White)
D (For Electronic Parts Transfer)
F (For Food Transfer)
O (Oil Resistant)
N (Non-adhesive)
J (No Belt)

*For belts other than the above, select from Belt Specification below.
DA (TSUKASA ELECTRIC CO., LTD)
NV (No Motor) NM (No Motor) NH (No Gearhead) R (No Motor)
[ ! ]When "No motor, gearhead" is selected, this unit will be delivered unassembled. The customer is to assemble the unit according to the included assembly instructions.
[ ! ]For motor manufacturer DA (TSUKASA ELECTRIC CO.,LTD), service life of gear head will be about 300h (reference value). Note that this is not suitable for conveyance over an extended period of time.
[ ! ]Motor gear head generates noise of about 60 ~ 80dB (reference value). Please be aware of this when you use it in a quite environment.
[ ! ]When the motor specification ND (no motor driver) is selected, note that the motor used for this conveyor will not be driven without motor driver. When SCM (variable speed) is selected, the motor driver will be included.
[ ! ]If overload is applied to the motor shaft, the motor driver will stop the operation. When the operation of belt conveyor stops, please verify usage conditions.
[ ! ]If you use the AC power supply (single-phase or 3-phase) to drive the conveyor, select SWR (switch mode power supply included) for alteration. For details of switch mode power supply, see >>P.1276
[ ! ]Since the appropriate tension is set to a looser level than that for other models, an uplift of belt may occur in some portion of the carrying surface when the belt thickness is thin. If a workpiece is extremely light, please be aware of this before selecting.
[ ! ]For connection diagram, and details of motor and motor driver, Click here.

Belt Specification Standard Belt (Body Price Only) Optional Belt 1 Optional Belt 2 No Belt
General Purpose H (Green), W (White), HG (Green) - - J
(No Belt)
For Sliding G (Green), S (White) - -
For Inclined Transfer - - -
Grip Type - GG (Green), GW (White) -
Oil Resistant O (Navy Blue), OH (Green), OG (Green) OW (White) -
Non-adhesive N (White), NS (White) NB (Sky Blue), NBG (Lime Green), HH (Green), HW (White) -
For Food Transfer F (White) KW (White), KSB (Sky Blue) -
For Electronic Parts Transfer D (Black), DS (Black) - -
[ ! ]For flat belt details, Click here.

Alterations

Flat Belt Conveyors - Built-in Motor Type 2-Slot Frame (Pulley Dia. 32mm):Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CVSMB-[70-300/10]-[370-2000/5]-3.5-DC24-[ND,​NM,​SCM]-[64,​256,​NH]-[D,​DS,​F,​G,​GG,​GW,​H,​HG,​HH,​HW,​J,​KSB,​KW,​N,​NB,​NBG,​NS,​O,​OH,​OW,​S,​W]-[DA,​R]
CVSMB-[70-300/10]-[370-2000/5]-3.5-NV-[ND,​NM,​SCM]-[64,​256,​NH]-[D,​DS,​F,​G,​GG,​GW,​H,​HG,​HH,​HW,​J,​KSB,​KW,​N,​NB,​NBG,​NS,​O,​OH,​OW,​S,​W]-[DA,​R]
Part NumberMinimum order quantityVolume DiscountDays to Ship 1. Belt Width [B]
(mm)
2. Conveyor Length [L]
(mm)
3. Motor Output
(W)
4. Motor Voltage (Direct Current) 4. Motor Voltage (No Motor) 5. Motor Type 6. Gearhead Reduction Ratio 7. Belt Spec. 7. Belt Spec. (Standard) $ 7. Belt Spec. (Specialty) $$ 8. Motor Manufacturer Selection
1 Piece(s)

15 Days or more

70 ~ 300370 ~ 20003.524-No Motor [NM] / [ND] No Motor Driver / [SCM] Variable Speed Motor64 / 256 / No Gear Heads [NH]General Use - Green [H] / No Belt [J]Food Grade - White [F] / General Use - Green [HG] / General Use - White [W] / Non-Stick Food Grade - Glossy White [NS] / Non-Stick Food Grade - White [N] / Oil Resistant - Green [OH] / Oil Resistant - Navy Blue [O] / Sliding - Green [G] / Sliding - White [S] / Static Conductive - Black [D] / Static Conductive - Glossy Black [DS]Food Grade - Sky Blue [KSB] / Food Grade - White [KW] / Grip Type - Green [GG] / Grip Type - White [GW] / Non-Stick Food Grade - Green [HH] / Non-Stick Food Grade - Lime Green [NBG] / Non-Stick Food Grade - Sky Blue [NB] / Non-Stick Food Grade - White [HW] / Oil Resistant - White [W][DA] Tsukasa Electric Co. / [R] No Motor Gear Head
1 Piece(s)

15 Days or more

70 ~ 300370 ~ 20003.5-No Motor [NV]No Motor [NM] / [ND] No Motor Driver / [SCM] Variable Speed Motor64 / 256 / No Gear Heads [NH]General Use - Green [H] / No Belt [J]Food Grade - White [F] / General Use - Green [HG] / General Use - White [W] / Non-Stick Food Grade - Glossy White [NS] / Non-Stick Food Grade - White [N] / Oil Resistant - Green [OH] / Oil Resistant - Navy Blue [O] / Sliding - Green [G] / Sliding - White [S] / Static Conductive - Black [D] / Static Conductive - Glossy Black [DS]Food Grade - Sky Blue [KSB] / Food Grade - White [KW] / Grip Type - Green [GG] / Grip Type - White [GW] / Non-Stick Food Grade - Green [HH] / Non-Stick Food Grade - Lime Green [NBG] / Non-Stick Food Grade - Sky Blue [NB] / Non-Stick Food Grade - White [HW] / Oil Resistant - White [W][DA] Tsukasa Electric Co. / [R] No Motor Gear Head

Loading...

  1. 1

More Information

■Features: The unit height has been restrained with the built-in motor between frames; it has been reduced by 53%, as compared to that of CVSMA, with the adoption of a compact type motor.

Example

Flat Belt Conveyors - Built-in Motor Type 2-Slot Frame (Pulley Dia. 32mm):Related Image
 

Basic Information

Conveyor Max. Load(kg) 5 Belt speed(m/min) 8 Belt Type Flat Belts
Lateral Movement Prevention Meandering prevention crown pulley Tail Roller Dia. D (Tail Transfer Part R)(mm) 32 Drive Roller Dia.(mm) 32
Drive Module Position Internal Driving Reverse Switch Option No

Frequently asked questions (FAQ)

質問: Where can I find spare parts for my MISUMI conveyor?
回答: You can easily search for spare parts at: https://us.misumi-ec.com/conveyor/maintenance_search.html
質問: What flat belts are available for conveyors?
回答: Flat belt specifications for conveyors can be found at: https://us.misumi-ec.com/pdf/fa/2014/p1_1279.pdf

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support