(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Type: Air Blow Nozzles
•Air Source: Compressor
•Blow Type: Standard
•Category: Nozzle Main Body
•Blow Pattern: Round, Disperse
Part Number
Configured Part Number is shown.
Part Number | - | Air Projection Angle |
ACNA1 | - | 20 |
Part Number | Air Projection Angle | Orifice | T | Air Flow Rate NL/Min (for 0.3MPa) | Weight (g) | Unit Price | Volume Discount Rate | |||
Type | No. | 1 ~ 4 pc(s). | 5~9 | 10~19 | 20~50 | |||||
ACNA | 1 | 20 | 9-Ø1.0 (Circumference Orifice) 1-Ø0.8 (Center Part Orifice) | R1/8 | 195 | 2 | ||||
30 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Loading...
Spray Shape | Round/Diffused | Air Source | Compressor | Material | 5052 Aluminum Alloy |
---|---|---|---|---|---|
Blow Type | Standard | Type | Air Blow Nozzles | Applicable Fluid | Compressed Air |
Nominal Screw Dimension | 1(R1/8) | The flow rate of air (When 0.3MPa)(NL/min) | 195 | Screw Shape | Threaded |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy