(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Feature]
•Digital servo drive in a compact package
•DSP-based current control, sinusoidal communication
•Operates from 24 to 80 VDC
•Provides motor current up to 7.0A rms continuous, 14.0A rms peak.
•8 Digital inputs, 4 digital outputs all optically isolated
•2 Analog inputs, +/- 10 volt range
•Multiple control options
•RS-232 port for programming and communications.
SV7 Series Features |
• Digital servo drive in a compact package • DSP-based current control, sinusoidal communication • Operates from 24 to 80 VDC • Provides motor current up to 7.0A rms continuous, 14.0A rms peak. • 8 Digital inputs, 4 digital outputs all optically isolated • 2 Analog inputs, +/- 10 volt range • Multiple control options • RS-232 port for programming and communications. |
SV7 Series Part Numbers | |
Part Number | Communication Port |
SV7-C-CE | CANopen |
SV7-S-AE | RS-232 |
SV7-S-AF | RS-232 / Buffered Encoder Output |
SV7-S-RE | RS-232 / RS-485 |
Drive Specifications | ||||
Drive Type | SV7-C-CE | SV7-S-AE | SV7-S-AF | SV7-S-RE |
Supply Voltage | 24 to 80 VDC | |||
Output Amps Continuous | 7.0 A rms | |||
Output Amps Peak | 14.0 A rms | |||
Control Modes | ||||
CAN Open | X | |||
Step & Direction | X | X | X | |
Velocity | X | X | X | |
Streaming Commands | X | X | X | |
Analog Positioning | X | X | X | |
Encoder Following | ||||
Q Programming | ||||
Si Programming | ||||
SiNet Hub Compatible | X | |||
Ethernet/IP | ||||
Buffered Encoder Output | X | |||
Feedback | Halls + Incremental Encoder | |||
Setup Method | Software Setup | |||
Digital Inputs | 8 | |||
Digital Outputs | 4 | |||
Analog Inputs | 1 Differential or 2 Single-ended | |||
Weight | 284 g | |||
Operating Temp. Range | N/A | |||
Ambient Temp. Range | 0 to 40°C | |||
Ambient Humidity | 90% Max, Non-condensing | |||
Circuit Protection | Short Circuit, Over-voltage, Under-voltage, Over-temp. |
Recommended Motors for the SV7 Series | |||||
Size | Part Number | Rated RPM | Watts | Torque N-cm | Inertia g-cm |
40mm | M0100-103-3-000 | 3000 | 100 | 31.8 | 30 |
60mm | M0100-103-4-000 | 3000 | 100 | 31.8 | 90 |
60mm | M0200-104-4-000 | 3000 | 200 | 64.0 | 180 |
60mm | M0400-101-4-000 | 3000 | 400 | 127.0 | 340 |
60mm | M0400-105-4-000 | 3000 | 400 | 127.0 | 340 |
NEMA 17 | V0050-214-A-000 | 5000 | 50 | 9.5 | 29 |
NEMA 23 | V0100-214-B-000 | 5000 | 100 | 19.5 | 93 |
NEMA 23 | V0200-214-B-000 | 5000 | 200 | 38 | 182 |
NEMA 23 | V-250-214-B-000 | 3350 | 250 | 57 | 27 |
Loading...
Category | Drive | Voltage Specifications | DC |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy