(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stepper Motor - High Torque, NEMA 34

Stepper Motor - High Torque, NEMA 34
  • Volume Discount

For complete product overview and details on Stepper Motor - High Torque, NEMA 34 see the sections below:

Part Number

Configured Part Number is shown.

NEMA 34 High Torque Stepper Motor:Related Image
NEMA 34 High Torque Stepper Motor:Related Image
NEMA 34 High Torque Stepper Motor:Related Image
・Materials
The HT34-xxx two phase stepper motor is suitable for a wide range of motion control applications. Terminated in eight motor leads the motor can be connected in several different ways, including bipolar series and bipolar parallel.
The HT34-xxxD stepper motor is the same motor as the HT34-xxx but with a double shaft. The double shaft is a convent way to mount encoders or handles to the motor for manual actuation.

Specifications

Double shafted motor
HT34-504D
 
Double shafted motor with encode
HT34-504D-ZAA
Motor SpecificationsPart Numbers
PartLength
L
TorqueSeriesParallelRotor
Inertia
Weight
Weight
Winding
Resistance
Winging
Inductance
Phase
Current
Phase
Voltage
Motor
Part
Encoder
Part
NumbermmN-cmAmpAmpg-cm²gOHM±10%mH±20%AmpVDCNumberNumber
HT34-48578.994391.914.248.51600.0021000.361.50.6-HT34-485D-ZAA
HT34-486117.602783.834.038.063200.0035000.522.75.7-HT34-486D-ZAA
HT34-487155.9561196.224.458.914800.0050000.522.86.3-HT34-487D-ZAA
HT34-49578.994391.912.154.31600.0021002.196.53.0-HT34-495D-ZAA
HT34-496117.602783.832.054.13200.0035002.7910.52.8-HT34-496D-ZAA
HT34-497155.9561196.222.555.14800.0050002.7911.33.6-HT34-497D-ZAA
HT34-50466.548280.343.186.31100.0016000.481.74.52.2HT34-504D-ZAA
HT34-50596.012600.233.186.31850.0027000.662.74.53.0HT34-505D-ZAA
HT34-506125.476889.752.85.63569.0038000.975.44.03.9HT34-506D-ZAA
HT34-696114.00784.002.054.13800.0038002.4010.82.97.2HT34-696D-ZAA
Encoder Specifications
Operating Temp-30° to 115°C
Disk MaterialMetal
Line Count2000
Logic 00.5V Max.
Logic 12.5V Min.
Operating Freq.500 KHz
Encoder Connections
PinFunction
1CH A
2CH A-
3CH B
4CH B-
5INDEX
6INDEX-
7NC
8NC
9NC
10NC
11NC
12NC
13+5V
14GND
15NC
Part Number
HT34-504
HT34-504D-YAA
HT34-505
HT34-505D-YAA
HT34-506
HT34-506D-YAA
Part NumberMinimum order quantityVolume DiscountDays to Ship Holding torque
(N·m)
Closed Loop Feedback Shaft Style
1 Piece(s)

Quote

2.8NoSingle
1 Piece(s)

Quote

2.8YesDouble
1 Piece(s)

5 Days

6.0NoSingle
1 Piece(s)

Quote

6.0YesDouble
1 Piece(s)

5 Days

8.9NoSingle
1 Piece(s)

Quote

8.9YesDouble

Loading...

  1. 1

More Information

NEMA 34 High Torque Stepper Motor:Related Image
NEMA 34 High Torque Stepper Motor:Related Image
NEMA 34 High Torque Stepper Motor:Related Image
NEMA 34 High Torque Stepper Motor:Related Image
NEMA 34 High Torque Stepper Motor:Related Image
All motors are shipped with a minimum of 300 mm of 22 AWG lead wire

Basic Information

Category Motor Voltage Specifications DC Frame Size NEMA 34
Step angle(°) 1.8 Reduction Gear No

Additional Products in this Category

Complementary Products

Tech Support