(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

ST Plus Series DC Stepper Drives

Part Number

Configured Part Number is shown.

ST10-PLUS

ST Plus Series DC Stepper Drives:
・Materials
The ST5-Plus and ST10-Plus stepper drives are DC-powered microstepping drives for controlling two-phase, bipolar step motors. They offer advanced current control and a sophisticated 3rd generation anti-resonance algorithm that electronically dampens motor and system resonances to improve motor smoothness and usable torque over a wide speed range. The drives also employs electronic torque ripple smoothing and microstep emulation to greatly reduce motor noise and vibration. The ST5 drives maybe powered from 24 to 48 VDC and can output up to 5.0 from A/phase (peak-of-sine) to the step motor. The ST10 drives may be powered from 24-80 VDC and can output up to 10.0 A/phase (peak-of-sine) to the step motor. Over-voltage, over-temperature and over-current protection features prevent damage while running in adverse conditions. Each drive is complemented by a specifically matched set of NEMA 11, NEMA 17, NEMA 23 and NEMA 34 frame stepper motors (see Related and Recommended products below).
The ST5-Plus and ST10-Plus drives can operate in all of the same control modes as the S models (pulse & direction, velocity, streaming commands, SiNet Hub operation), plus they have the ability to run stand-alone Q programs stored in non-volatile memory. Q programs are created using the Q Programmer™ software, which provides multi-tasking, math functions, conditional processing, data register manipulation, and more features in a robust yet simple text-based programming language. Each drive is setup and configured using Applied Motion’s ST Configurator™ software. Preconfigured motor setup files included with ST Configurator™ make it easy to set up the drive for optimum results.
For connecting to external devices such as step & direction control signals, incremental encoders, limit switches, proximity or photoelectric sensors, PLC I/O, lamps, and other devices, the drive comes with 3 digital inputs, 1 digital output, and 1 single-ended analog input. Adjustable digital filters are present on the digital inputs for enhanced reliability in noisy environments.
The drive comes with an RS-232 port for configuration, serial communications and programming.
All ST drives are CE approved and RoHS compliant.
ST- Plus Series Features
• Compact microstepping drive with advanced current control
• Q Programmer™ for robust motion control programming
• 744 lines of stored program capability
• Math calculations using analog and digital parameters
• Supports all "S" drive control modes
• Wide current range with idle current reduction
• Advanced anti-resonance algorithm
• Torque ripple smoothing
• Microstepping
• Microstep Emulation
• Idle current reduction
• Multiple control options
• RS-232 cable and mating connectors included

Specifications

Part Numbers Descriptions
Part NumbersControl Mode
Mode
Communication
Ports
ST5-PlusPlusRS-232
ST10-PlusPlusRS-232
Drive Specifications
Drive TypeST5-PlusST10-Plus
Supply Voltage24 to 48 VDC24 to 80 VDC
Output Current0.1 to 5.0 Amps/Phase0.1 to 10.0 Amps/Phase
Control Modes  
CAN Open  
Step & DirectionXX
VelocityXX
Streaming CommandsXX
Analog PositioningXX
Encoder FollowingXX
Q ProgrammingXX
Si ProgrammingXX
SiNet Hub CompatibleXX
Ethernet IP  
Encoder FeedbackNot Available
Step ResolutionFull Half Microstep Microstep Emulation
Idle Current0 to 90%
Digital Inputs3
Digital Outputs1
Analog Inputs1
Weight201.3
Operating Temp. Range0 to 70°C
Ambient Temp. Range0 to 55°C
Ambient Humidity90% Max, Non-condensing
Status LEDs1 Red, 1 Green
Circuit ProtectionShort Circuit, Over-voltage, Under-voltage, Over-temp.
Part Number
ST10-PLUS
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)

13 Days

Loading...

  1. 1

Lead Time

More Information

ST Plus Series DC Stepper Drives:

Example

ST Plus Series DC Stepper Drives:
Recommended Motors for the ST5-Plus
Size Part NumberWiringCurrent
Amps
Torque
N-cm
Inertia
g-cm
NEMA 11HT11-012Series1.2.4.98
NEMA 11HT11-013Series1.210.59 18
NEMA 17HT17-068Parallel1.622.17 35
NEMA 17HT17-071Parallel2.036.01 54
NEMA 17HT17-075Parallel,2.044.3568
NEMA 17HT17-268Parallel1.622.17 35
NEMA 17HT17-271Parallel2.036.01 54
NEMA 17HT17-275Parallel2.044.3568
NEMA 23HT23-394Parallel3.454.16120
NEMA 23HT23-398Parallel5.0124.99300
NEMA 23HT23-401Parallel5.0186.42480
NEMA 23HT23-594Parallel2.3854.02135
NEMA 23HT23-598Parallel4.5112.49 300
NEMA 23HT23-601Parallel4.5167.36480
NEMA 34HT34-485Series4.5413.10 1400
NEMA 34HT34-486Series4.6785.95 2680
NEMA 34HT34-505Series3.168279.641100
NEMA 34HT34-506Series3.168599.531850
Recommended Motors for the ST10-Plus
Size Part NumberWiringCurrent
Amps
Torque
N-cm
Inertia
g-cm
NEMA 34HT34-485Parallel8.0358.02 1400
NEMA 34HT34-486Parallel8.0681.442680
NEMA 34HT34-487Parallel8.01016.164000

Basic Information

Category Drive Voltage Specifications DC Programming Q-Programmer Software
Communication Ports Serial RS232 Closed Loop Feedback No

Please check the type/dimensions/specifications of the part ST10-PLUS in the ST Plus Series DC Stepper Drives series.

Additional Products in this Category

Complementary Products

Tech Support