(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Air Nozzles - 90 Degree, Standard, Plastic

Air Nozzles - 90 Degree, Standard, Plastic

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Category: Nozzle Main Body
•Mounting Angle: 90°
•Blow Pattern: Straight
•Compatible Fluid: Compressed Air
•Operating Pressure Range (mpa): ::0.7

  • inCAD Components
90 degree Air Nozzles - Standard Type:Related Image
90 degree Air Nozzles - Standard Type:Related Image
・Materials
Type[ M ]MaterialMax. Operating PressureBreakdown TorqueHeat Resistance Temp.
AFTRWThermoplastic
(ABS Plastic)
0.7MPa7N·m70°C

Specifications

Part Number
AFTRW30
Part NumberOrificeAir Flow Rate L/Min
(for 0.3MPa)
Weight (g)
TypeNo.
AFTRW3016-Ø156015

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
AFTRW30
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

Same day

Stock

10

Loading...

  1. 1

More Information

90 degree Air Nozzles - Standard Type:Related Image

Example

90 degree Air Nozzles - Standard Type:Related Image
90 degree Air Nozzles - Standard Type:Related Image
Roller Carriers CRONF (>> Click here)
Manifolds BMAN (>> Click here)
One-Touch Couplings MSCNL (>> Click here)
Steel Pipe SGGC (>> Click here)
Manifold Block BMRACP (>> Click here)
Miniature Conveyor System CVSN (>> Click here)
 

Basic Information

Spray Shape Straight Mounting Angle 90 deg. Applicable Fluid Compressed Air
Operating Pressure Range(MPa) ::0.7 Nominal Screw Dimension R1/4 Shape Standard Type
The flow rate of air (When 0.3MPa)(NL/min) 210 Screw Shape Threaded

Please check the type/dimensions/specifications of the part AFTRW30 in the Air Nozzles - 90 Degree, Standard, Plastic series.

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support