(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Auto-Switch for Air Cylinders

Auto-Switch for Air Cylinders

Click this image to zoom it.

Move the mouse over the image to zoom

  • Auto-Switch for Air Cylinders
  • Auto-Switch for Air Cylinders
  • Volume Discount

This is the sensor specific for rotary clamp cylinders and cannot be mounted on the other cylinders.

  • inCAD Components
Auto-Switch:Related Image

Specifications

Part Number
MT10L1
Part NumberLoad VoltageLoad CurrentIndicator LightSensor TypeLineWire Exit
TypeL
MT10L1 (1m)L3 (3m)DC12/24V
AC110V
5~50mA (DC)
7~20mA (AC)
LED
(Lights when ON)
Contact2Rear
MT12L1 (1m)L3 (3m)DC10~30V* 5~20mANo Contact2
MT13L1 (1m)L3 (3m)DC30V or Less100Am or LessNo Contact3
MTV10L1 (1m)L3 (3m)DC12/24V
AC110V
5~50mA (DC)
7~20mA (AC)
Contact2Top
MTV12L1 (1m)L3 (3m)DC10~30V* 5~20mANo Contact2
[ ! ]The values of the maximum load current 20mA is for 25°C. When used in ambient temperature 25°C or higher, load current is lower than 20mA.
(5~10mA when 60 °C)

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MT10L1
MT10L3
MT12L1
MT12L3
MT13L1
MT13L3
MTV10L1
MTV10L3
MTV12L1
MTV12L3
Part NumberMinimum order quantityVolume DiscountDays to Ship Sensor Type Output Format Wiring Method Line Power Supply Voltage Output Method Application Lead Wire Length (L)
(m)
Types of contact point Load Voltage Load Current Wire Exit
1 Piece(s)Available

8 Days or more

ContactingN/A2-Wire2Not Provided-For PLC,Relay1Contact PointDC12V, 24V/AC110V5 ~ 50mA (DC) 7 ~ 20mA (AC)Rear
1 Piece(s)Available

8 Days or more

ContactingN/A2-Wire2Not Provided-For PLC,Relay3Contact PointDC12V, 24V/AC110V5 ~ 50mA (DC) 7 ~ 20mA (AC)Rear
1 Piece(s)Available

8 Days or more

Non-ContactN/A2-Wire2Not Provided-Dedicated for PLC1No ContactDC10 ~ 30V5~20mARear
1 Piece(s)Available

8 Days or more

Non-ContactN/A2-Wire2Not Provided-Dedicated for PLC3No ContactDC10 ~ 30V5~20mARear
1 Piece(s)Available

8 Days or more

Non-ContactNPN FormatThree-Wire Method3DC10 ~ 28VNPN OutputFor PLC,Relay1No ContactDC30V or Less100?mA or lessRear
1 Piece(s)Available

8 Days or more

Non-ContactNPN FormatThree-Wire Method3DC10 ~ 28VNPN OutputFor PLC,Relay3No ContactDC30V or Less100?mA or lessRear
1 Piece(s)Available

8 Days or more

ContactingN/A2-Wire2Not Provided-For PLC,Relay1Contact PointDC12V, 24V/AC110V5 ~ 50mA (DC) 7 ~ 20mA (AC)Upward
1 Piece(s)Available

8 Days or more

ContactingN/A2-Wire2Not Provided-For PLC,Relay3Contact PointDC12V, 24V/AC110V5 ~ 50mA (DC) 7 ~ 20mA (AC)Upward
1 Piece(s)Available

8 Days or more

Non-ContactN/A2-Wire2Not Provided-Dedicated for PLC1No ContactDC10 ~ 30V5~20mAUpward
1 Piece(s)Available

8 Days or more

Non-ContactN/A2-Wire2Not Provided-Dedicated for PLC3No ContactDC10 ~ 30V5~20mAUpward

Loading...

  1. 1

More Information

Auto-Switch:Related Image
 

Basic Information

Type Main Body Connection Method Flexible Cords With Indicator Collar LED (Lights when ON)
Lead Wire thickness(mm2) 3.4 Type of Lead Wire Oil Resistance

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.