(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Conveyor Pulley Holders - Drive Side Cover (CVKD1)

Conveyor Pulley Holders - Drive Side Cover CVKD1
  • Volume Discount

[Features]·This is a side cover of the drive unit for conveyors. [Material]·It is SS400.

Part Number

Configured Part Number is shown.

CVKD1

Drive Section Side Cover for Conveyors:Related Image
Drive Section Side Cover for Conveyors:Related Image
・Materials
Material1018 Carbon Steel
Surface TreatmentTrivalent Chromate

Specifications

Part Number
CVKD1
TypeNo.Applicable Conveyors
CVKD1CVSFA、CVSFC
2CVSFB、CVSFD

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CVKD1
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSApplicable Conveyor (No.)
1 Piece(s)Available

12 Days or more

10CVSFA・CVSFC

Loading...

  1. 1

Please check the type/dimensions/specifications of the part CVKD1 in the Conveyor Pulley Holders - Drive Side Cover series.

Products like this...

Part Number
CVKD2
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSApplicable Conveyor (No.)
1 Piece(s)Available

12 Days or more

10CVSFB・CVSFD

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.